BQ24725AEVM-710
Evaluation Module for BQ24725A 1-4 Cell Li+ Battery SMBus Charge Controller
BQ24725AEVM-710
概要
The BQ24725AEVM-710 evaluation module (EVM) is a complete charger module for evaluating a multicell synchronous notebook turbo boost charge using the bq24725A device. It is designed to deliver up to 4 A of charge current to Li-ion or Li-polymer applications. The charge current is programmable by SMBus interface through the EV2300 interface board The bq24725AEVM-710 does not include the EV2300 interface board. In order to evaluate the bq24725AEVM-710, a user must order the EV2300 interface board separately
特長
- Evaluation module for bq24725A
- High-efficiency NMOS-NMOS synchronous buck charger with 750-kHz frequency
- High-efficiency and low-cost NMOS power path selector and integrated gate driver
- User-selectable 1-cell, 2-cell, 3-cell, or 4-cell Li-ion battery voltage
- Programmable battery voltage, charge current, and ac adapter current via SMBus interface
- Flexible Chargeoption() register control via SMBus interface
- AC adapter operating range 4.5 V–24 V
- Test points for key signals available for testing purposes. Easy probe hook-up
- Jumpers available. Easy-to-change connections
バッテリ チャージャ IC
購入と開発の開始
評価ボード
BQ24725AEVM-710 — Evaluation Module for BQ24725A 1-4 Cell Li+ Battery SMBus Charge Controller
BQ24725AEVM-710 — Evaluation Module for BQ24725A 1-4 Cell Li+ Battery SMBus Charge Controller
技術資料
=
TI が選定した主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
2 をすべて表示
| タイプ | タイトル | 最新の英語版をダウンロード | 日付 | |||
|---|---|---|---|---|---|---|
| * | EVM ユーザー ガイド (英語) | bq24735/725A Battery Charger Evaluation Module (Rev. A) | 2011/08/16 | |||
| 証明書 | BQ24725AEVM-710 EU Declaration of Conformity (DoC) | 2019/01/02 |