LM26400YEVAL
2回路、2A、500kHz 広入力範囲、降圧レギュレータ
LM26400YEVAL
概要
The LM26400Y demonstration board was designed to provide two 2A outputs at 1.2V and 2.5V respectively. It uses the ETSSOP package option of the LM26400Y for easier probing. The design emphasizes on the compactness of the LM26400Y PCB layout and is thermally optimized. The total solution size is about 20mm by 30mm. The board supports the conversion from an input voltage ranging from 5V to 20V down to output voltages of 1.2V and 2.5V. With the availability of a separate 5V rail and a couple of small bootstrap diodes, the board also supports an input voltage down to 3.3V with 2A output currents. The EN pins are pulled up to VIN by default for easy evaluation but can also be easily controlled by external logic.
特長
- Input voltage range of 3-20V
- Dual 2A output
- Output voltage down to 0.6V
- Internal compensation
- 500kHz PWM frequency
- Separate enable pins
- Separate soft start pins
- Frequency foldback protection
- 175mΩ NMOS switch
- Integrated bootstrap diodes
- Over-current protection
- ETSSOP and LLP packages
- Thermal shutdown
Applications:
- DTV-LCD
- Set-Top Box
- XDSL
- Automotive
- Computing Peripherals
- Industrial Controls
- Point of Load
DC/DC converters
購入と開発の開始
評価ボード
LM26400YEVAL/NOPB — Dual 2A, 500kHz Wide Input Range Buck Regulator
LM26400YEVAL/NOPB — Dual 2A, 500kHz Wide Input Range Buck Regulator
技術資料
=
TI が選定した主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
2 をすべて表示
| 上位の文書 | タイプ | タイトル | フォーマットオプション | 最新の英語版をダウンロード | 日付 | |
|---|---|---|---|---|---|---|
| * | EVM ユーザー ガイド (英語) | LM26400Y Step-Down Converter Evaluation Module User's Guide (Rev. B) | PDF | HTML | 2021/12/20 | ||
| 証明書 | LM26400YEVAL/NOPB EU Declaration of Conformity (DoC) | 2019/01/02 |