ホーム パワー マネージメント DC/DC スイッチング レギュレータ DC/DC コンバータ

LM26400Y

アクティブ

2 回路、2A、500kHz 広入力範囲降圧レギュレータ

製品詳細

Rating Catalog Topology Buck Iout (max) (A) 2 Vin (max) (V) 20 Vin (min) (V) 3 Vout (max) (V) 16 Vout (min) (V) 0.6 Features Enable, Light Load Efficiency, Power good, Pre-Bias Start-Up Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.004 Duty cycle (max) (%) 96
Rating Catalog Topology Buck Iout (max) (A) 2 Vin (max) (V) 20 Vin (min) (V) 3 Vout (max) (V) 16 Vout (min) (V) 0.6 Features Enable, Light Load Efficiency, Power good, Pre-Bias Start-Up Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.004 Duty cycle (max) (%) 96
HTSSOP (PWP) 16 32 mm² 5 x 6.4 WSON (NHQ) 16 25 mm² 5 x 5

  • Input voltage range of 3-20V
  • Dual 2A output
  • Output voltage down to 0.6V
  • Internal compensation
  • 500kHz PWM frequency
  • Separate enable pins
  • Separate soft start pins
  • Frequency foldback protection
  • 175mΩ NMOS switch
  • Integrated bootstrap diodes
  • Over-current protection
  • ETSSOP and LLP packages
  • Thermal shutdown

  • Input voltage range of 3-20V
  • Dual 2A output
  • Output voltage down to 0.6V
  • Internal compensation
  • 500kHz PWM frequency
  • Separate enable pins
  • Separate soft start pins
  • Frequency foldback protection
  • 175mΩ NMOS switch
  • Integrated bootstrap diodes
  • Over-current protection
  • ETSSOP and LLP packages
  • Thermal shutdown

  • The LM26400Y is a monolithic, two-output fixed frequency PWM step-down DC/DC regulator in a 16-pin LLP or thermally enhanced ETSSOP package. With a minimum number of external components and internal loop compensation, the LM26400Y is easy to use. The ability to drive 2A loads with an internal 175mΩ NMOS switch using state-of-the-art 0.5µm BiCMOS technology results in a high-power density design. The world class control circuitry allows for an ON-time as low as 40 ns, thus supporting high-frequency conversion over the entire input range of 3V to 20V and down to an output voltage of only 0.6V. The LM26400Y utilizes peak current-mode control and internal compensation to provide high-performance regulation over a wide range of line and load conditions. Switching frequency is internally set to 500kHz, optimal for a broad range of applications in terms of size versus thermal tradeoffs. Given a non-synchronous architecture, efficiencies above 90% are easy to achieve. External shutdown is included, enabling separate turn-on and turn-off of the two channels. Additional features include programmable soft-start circuitry to reduce inrush current, pulse-by-pulse current limit and frequency foldback, integrated bootstrap structure and thermal shutdown.


    The LM26400Y is a monolithic, two-output fixed frequency PWM step-down DC/DC regulator in a 16-pin LLP or thermally enhanced ETSSOP package. With a minimum number of external components and internal loop compensation, the LM26400Y is easy to use. The ability to drive 2A loads with an internal 175mΩ NMOS switch using state-of-the-art 0.5µm BiCMOS technology results in a high-power density design. The world class control circuitry allows for an ON-time as low as 40 ns, thus supporting high-frequency conversion over the entire input range of 3V to 20V and down to an output voltage of only 0.6V. The LM26400Y utilizes peak current-mode control and internal compensation to provide high-performance regulation over a wide range of line and load conditions. Switching frequency is internally set to 500kHz, optimal for a broad range of applications in terms of size versus thermal tradeoffs. Given a non-synchronous architecture, efficiencies above 90% are easy to achieve. External shutdown is included, enabling separate turn-on and turn-off of the two channels. Additional features include programmable soft-start circuitry to reduce inrush current, pulse-by-pulse current limit and frequency foldback, integrated bootstrap structure and thermal shutdown.


    ダウンロード 字幕付きのビデオを表示 ビデオ

    技術資料

    star =TI が選定したこの製品の主要ドキュメント
    結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
    3 をすべて表示
    上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
    * データシート LM26400Y Dual 2A, 500kHz Wide Input Range Buck Regulator (jp) データシート (Rev. B 翻訳版) 最新英語版 (Rev.D) PDF | HTML 2007年 8月 24日
    セレクション・ガイド 電源 IC セレクション・ガイド 2018 (Rev. R 翻訳版) 英語版 (Rev.R) 2018年 9月 13日
    ホワイト・ペーパー Powering Multi-Rail Systems Using the LM26400Y Regulator 2008年 1月 28日

    設計と開発

    その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

    評価ボード

    DCA1000EVM — DCA1000 リアルタイム データ キャプチャとストリーミングの評価基板

    DCA1000 評価基板 (EVM) は、TI の AWR と IWR の各レーダー センサ EVM から取得する 2 レーンおよび 4 レーンの LVDS (低電圧差動信号伝送) トラフィックに対して、リアルタイム データ キャプチャとストリーミングを実施できます。1Gbps イーサネットを使用して、MMWAVE-STUDIO ツールを実行している PC 宛にこのデータをリアルタイムでストリーミング送信し、キャプチャと可視化を実行した後、選定したアプリケーションにその結果を渡し、データ処理とアルゴリズムの開発を進めることができます。

    ユーザー ガイド: PDF
    TI.com で取り扱いなし
    評価ボード

    LM26400YEVAL — 2回路、2A、500kHz 広入力範囲、降圧レギュレータ

    The LM26400Y demonstration board was designed to provide two 2A outputs at 1.2V and 2.5V respectively. It uses the ETSSOP package option of the LM26400Y for easier probing. The design emphasizes on the compactness of the LM26400Y PCB layout and is thermally optimized. The total solution size is (...)

    ユーザー ガイド: PDF | HTML
    リファレンス・デザイン

    TIDA-00431 — リファレンス・デザイン - RF サンプリング 4-GSPS ADC、8-GHz DC 結合差動アンプ付

    Wideband radio frequency (RF) receivers allow greatly increased flexibility in radio designs. The wide instantaneous bandwidth allows flexible tuning without changing hardware and the ability to capture multiple channels at widely separated frequencies.

    This reference design describes a wideband RF (...)

    設計ガイド: PDF
    回路図: PDF
    リファレンス・デザイン

    TIDA-00826 — 50Ω、2GHz オシロスコープ・フロント・エンド、リファレンス・デザイン

    このリファレンス・デザインは 50Ω 入力オシロスコープ・アプリケーション向けアナログ・フロント・エンドの一部です。この評価プラットフォームにより、周波数ドメイン・アプリケーションと時間ドメイン・アプリケーションの両方で、DC ~ 2GHz 入力信号の処理が可能になります。
    設計ガイド: PDF
    回路図: PDF
    リファレンス・デザイン

    TIDA-00432 — Xilinx プラットフォームを使用する JESD204B ギガ-サンプル ADC の同期、フェーズ・アレイ・レーダー・システム用

    Xilinx VC707 プラットフォームを使用して 2 個の ADC12J4000 評価モジュール(EVM)を互いに同期する方法を示したシステム・レベルのリファレンス・デザインです。このリファレンス・デザインの技術資料は、クロック・スキームを含め、必要なハードウェアの修正とデバイスの構成法について説明しています。評価モジュールごとに、サンプルの構成ファイルを提示しています。FPGA ファームウェアについて説明するほか、関連する Xilinx IP (...)
    設計ガイド: PDF
    回路図: PDF
    パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
    HTSSOP (PWP) 16 Ultra Librarian
    WSON (NHQ) 16 Ultra Librarian