Obsolete tool
This tool is obsolete and no longer available for purchase.
The demo board included in this shipment converts 3V to 5.5V input to 12V output for up to 500mA load current using the LM2735Y 520kHz DC-DC switching converter. This is a 2-layer board using the bottom layer as a ground plane.
Applications:
This tool is obsolete and no longer available for purchase.
| 上位の文書 | タイプ | タイトル | フォーマットオプション | 最新の英語版をダウンロード | 日付 | |
|---|---|---|---|---|---|---|
| * | EVM ユーザー ガイド (英語) | AN-1665 LM2735Y 5-Pin SOT23 Demo Board (Rev. B) | 2013/04/24 | |||
| 証明書 | LM2735YMFEVAL EU Declaration of Conformity (DoC) | 2019/01/02 |