PGA308EVM
PGA308 評価基板
PGA308EVM
概要
The PGA308EVM key hardware consists of two boards, PGA308 Test Board and USB DAQ Platform. The PGA308 Test Board contains the PGA308, terminal strips for external connections, several jumpers for device configuration, and support circuitry. The PGA308 Test Board can be used to fully test your design before prototyping it. The USB DAQ Platform contains an 8052 microcontroller with a built in USB interface. The microcontroller generates the one-wire signals necessary to communicate with the PGA308. The USB DAQ Platform also contains, a 3V/5V programmable linear regulator, a switch for power control, general purpose digital I/O, DAC outputs, and A/D inputs.
The software is windows based graphical software allows the user to communicate with and configure the PGA308. It provides a block diagram and register based description of the device. A comprehensive Quick-Start video covers the operation of the EVM and software. The Quick Start video is available for download on this web page.
特長
- Flexible hardware allows for full testing of prototype
- EVM Hardware generates and measures all required signals
- Software for sensor calibration provided
- Connections for external sensor provided
- Sensor emulator allows out-of-the-box testing
- DC Power Cable
- USB Cable
購入と開発の開始
PGA308EVM — PGA308 評価基板
PGA308EVM — PGA308 評価基板
SBOC256 — PGA308EVM Source Code
サポート対象の製品とハードウェア
SBOC256 — PGA308EVM Source Code
リリース情報
SBOC257 — PGA308EVM Software
サポート対象の製品とハードウェア
SBOC257 — PGA308EVM Software
リリース情報
設計ファイル
技術資料
| 上位の文書 | タイプ | タイトル | フォーマットオプション | 最新の英語版をダウンロード | 日付 | |
|---|---|---|---|---|---|---|
| * | EVM ユーザー ガイド (英語) | PGA308EVM User's Guide (Rev. A) | 2016/09/22 | |||
| 証明書 | PGA308EVM EU Declaration of Conformity (DoC) | 2019/01/02 |