THS4131EVM
THS4131 evaluation module
THS4131EVM
概要
The THS4131EVM is a good example of PCB design and layout for high-speed operational amplifier applications. It is a complete circuit for the high-speed operational amplifier. The EVM is made of the THS4131 high-speed operational amplifier, a number of passive components, and various features and footprints that enable the user to experiment, test, and verify various operational amplifier circuit implementations. The board measures 4.5 inches in length by 2.5 inches in width. Initially, this board is populated for a single-ended input amplifier. The outputs (Vo+ and Vo-) can be tested differentially or single ended. Gain is set to one and can be changed by changing the ratios of the feedback and gain resistors (see the device datasheet for recommended resistor values). The user may populate various footprints on the evaluation module board to verify filter designs or perform other experiments. Each input is terminated with a 50-ohm resistor to provide correct line-impedance matching.
This device is CE compliant.
特長
- Vcc = 5 V to +/- 15 V
- Single and Differential input and output capability
- Nominal 50 ohm input and output termination resistors
- Vocm direct input control
- Vocm pin can be controlled via transformer center-tap
完全差動アンプ
購入と開発の開始
THS4131EVM — THS4131 evaluation module
THS4131EVM — THS4131 evaluation module
SLOJ149 — THS4131 PSpice No Power Down Model
サポート対象の製品とハードウェア
SLOJ149 — THS4131 PSpice No Power Down Model
技術資料
| タイプ | タイトル | 最新の英語版をダウンロード | 日付 | |||
|---|---|---|---|---|---|---|
| * | EVM ユーザー ガイド (英語) | THS4131 EVM User's Guide for High-Speed Fully Differential Amplifier | 2001/02/02 | |||
| 証明書 | THS4131EVM EU Declaration of Conformity (DoC) | 2019/01/02 |