TPS54233EVM-373
評価モジュール、TPS54233 用、降圧コンバータ、Eco-mode 付き
TPS54233EVM-373
概要
The TPS54233 dc/dc converter is designed to provide up to a 2 A output from an input voltage source of 3.5 V to 28 V. Rated input voltage and output current range for the evaluation module are given in Table 1 of the User Guide. This evaluation module is designed to demonstrate the small printed-circuit-board areas that maybe achieved when designing with the TPS54233 regulator. The switching frequency is internally set at a nominal 300 kHz. The high-side MOSFET is incorporated inside the TPS54233 package along with the gate drive circuitry. The low drain-to-source on resistance of the MOSFET allows the TPS54233 to achieve high efficiencies and helps keep the junction temperature low at high output currents. The compensation components are external to the integrated circuit (IC), and an external divider allows for an adjustable output voltage. Additionally, the TPS54233 provides adjustable slow start and undervoltage lockout inputs. The absolute maximum input voltage is 30 V for the TPS54233EVM-373.
DC/DC converters
購入と開発の開始
TPS54233EVM-373 — 評価モジュール、TPS54233 用、降圧コンバータ、Eco-mode 付き
TPS54233EVM-373 — 評価モジュール、TPS54233 用、降圧コンバータ、Eco-mode 付き
技術資料
| 上位の文書 | タイプ | タイトル | フォーマットオプション | 最新の英語版をダウンロード | 日付 | |
|---|---|---|---|---|---|---|
| * | EVM ユーザー ガイド (英語) | TPS54233 Step-Down Converter Evaluation Module User's Guide (Rev. A) | PDF | HTML | 2021/10/26 | ||
| 証明書 | TPS54233EVM-373 EU Declaration of Conformity (DoC) | 2019/01/02 |