TPS54383EVM
TPS54383、12V 入力、5V および 3.3V デュアル出力、2A 評価モジュール
TPS54383EVM
概要
The TPS54383EVM evaluation module (EVM) is a dual non-synchronous buck converter providing fixed 5.0 V and 3.3 V output at up to 2 A each from a 12 V input bus.
The EVM is designed to start up from a single supply, so no additional bias voltage is required for start-up. The module uses the TPS54383 Dual Non-Synchronous Buck Converter with Integral High-Side FET. TPS54383EVM is designed to use a regulated 12 V (+10%#37; / -20%) bus to produce two regulated power rails, 5.0 V and 3.3 V at up to 2 A of load current each. TPS54383EVM is designed to demonstrate the TPS54383 in a typical 12 V bus system while providing a number of test points to evaluate theperformance of the TPS54383 in a given application. The EVM can be modified to other input or output voltages by changing some of the components.
特長
- 12 V (+10% / -20%) Input Range
- 5.0 V and 3.3 V Fixed Output Voltage, Adjustable with Resistor Change
- 2 ADC Steady State Output Current (3 A Peak)
- 300 kHz Switching Frequency (fixed by TPS54383)
- Internal Switching MOSFET and External Rectifier Diode
- Double Sided 2 Active Layer PCB (all components on top side, test point signals routed on internal layers)
- Active Converter Area (less than 2.5 square inch < 1.15" x 2.15")
- Convenient Test Points (used for probing switching waveforms and non-invasive loop response testing)
購入と開発の開始
TPS54383EVM — TPS54383、12V 入力、5V および 3.3V デュアル出力、2A 評価モジュール
TPS54383EVM — TPS54383、12V 入力、5V および 3.3V デュアル出力、2A 評価モジュール
技術資料
| タイプ | タイトル | 最新の英語版をダウンロード | 日付 | |||
|---|---|---|---|---|---|---|
| ユーザー・ガイド | TPS54383 Step-Down Converter Evaluation Module User's Guide (Rev. D) | PDF | HTML | 2021/10/13 | |||
| 証明書 | TPS54383EVM EU Declaration of Conformity (DoC) | 2019/01/02 |