ホーム パワー マネージメント AC/DC および DC/DC コンバータ (FET 内蔵)

TPS54283

アクティブ

内部補償機能搭載、4.5V ~ 28V 入力、デュアル 2A 出力、300kHz、降圧コンバータ

製品詳細

Rating Catalog Topology Buck Iout (max) (A) 2 Vin (max) (V) 28 Vin (min) (V) 4.5 Vout (max) (V) 25.2 Vout (min) (V) 0.8 Features Enable, Phase interleaving Control mode current mode Switching frequency (min) (kHz) 300 Switching frequency (max) (kHz) 300 Operating temperature range (°C) -40 to 85 Iq (typ) (µA) 1800 Duty cycle (max) (%) 90 Type Converter
Rating Catalog Topology Buck Iout (max) (A) 2 Vin (max) (V) 28 Vin (min) (V) 4.5 Vout (max) (V) 25.2 Vout (min) (V) 0.8 Features Enable, Phase interleaving Control mode current mode Switching frequency (min) (kHz) 300 Switching frequency (max) (kHz) 300 Operating temperature range (°C) -40 to 85 Iq (typ) (µA) 1800 Duty cycle (max) (%) 90 Type Converter
HTSSOP (PWP) 14 32 mm² 5 x 6.4
  • 4.5-V to 28-V Input Range
  • Output Voltage Range 0.8 V to 90% of Input Voltage
  • Output Current Up to 2 A
  • Two Fixed Switching Frequency Versions:
    • TPS54283: 300 kHz
    • TPS54286: 600 kHz
  • Two Selectable Levels of Overcurrent Protection (Output 2)
  • 0.8-V 1.5% Voltage Reference
  • 2.1-ms Internal Soft Start
  • Dual PWM Outputs 180° Out-of-Phase
  • Ratiometric or Sequential Startup Modes Selectable by a Single Pin
  • 100-m Internal High-Side MOSFETs
  • Current Mode Control
  • Internal Compensation (See Page 16)
  • Pulse-by-Pulse Overcurrent Protection
  • Thermal Shutdown Protection at 148°C
  • 14-Pin PowerPAD™ HTSSOP package
  • APPLICATIONS
    • Set Top Box
    • Digital TV
    • Power for DSP
    • Consumer Electronics

PowerPAD Is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

  • 4.5-V to 28-V Input Range
  • Output Voltage Range 0.8 V to 90% of Input Voltage
  • Output Current Up to 2 A
  • Two Fixed Switching Frequency Versions:
    • TPS54283: 300 kHz
    • TPS54286: 600 kHz
  • Two Selectable Levels of Overcurrent Protection (Output 2)
  • 0.8-V 1.5% Voltage Reference
  • 2.1-ms Internal Soft Start
  • Dual PWM Outputs 180° Out-of-Phase
  • Ratiometric or Sequential Startup Modes Selectable by a Single Pin
  • 100-m Internal High-Side MOSFETs
  • Current Mode Control
  • Internal Compensation (See Page 16)
  • Pulse-by-Pulse Overcurrent Protection
  • Thermal Shutdown Protection at 148°C
  • 14-Pin PowerPAD™ HTSSOP package
  • APPLICATIONS
    • Set Top Box
    • Digital TV
    • Power for DSP
    • Consumer Electronics

PowerPAD Is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

TPS54283 and TPS54286 are dual output non-synchronous buck converters capable of supporting 2-A output applications that operate from a 4.5-V to 28-V input supply voltage, and require output voltages between 0.8 V and 90% of the input voltage.

With internally-determined operating frequency, soft start time, and control loop compensation, these converters provide many features with a minimum of external components. Channel 1 overcurrent protection is set at 3 A, while Channel 2 overcurrent protection level is selected by connecting a pin to ground, to BP, or left floating. The setting levels are used to allow for scaling of external components for applications not needing the full load capability of both outputs.

The outputs may be enabled independently, or may be configured to allow either ratiometric or sequential startup sequencing. Additionally, the two outputs may also be powered from different sources.

TPS54283 and TPS54286 are dual output non-synchronous buck converters capable of supporting 2-A output applications that operate from a 4.5-V to 28-V input supply voltage, and require output voltages between 0.8 V and 90% of the input voltage.

With internally-determined operating frequency, soft start time, and control loop compensation, these converters provide many features with a minimum of external components. Channel 1 overcurrent protection is set at 3 A, while Channel 2 overcurrent protection level is selected by connecting a pin to ground, to BP, or left floating. The setting levels are used to allow for scaling of external components for applications not needing the full load capability of both outputs.

The outputs may be enabled independently, or may be configured to allow either ratiometric or sequential startup sequencing. Additionally, the two outputs may also be powered from different sources.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
3 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート ハイサイドMOSFET内蔵、2Aデュアル非同期コンバータ データシート (Rev. C) 2007年 10月 16日
ユーザー・ガイド TPS54383 Step-Down Converter Evaluation Module User's Guide (Rev. D) PDF | HTML 2021年 10月 13日
セレクション・ガイド 電源 IC セレクション・ガイド 2018 (Rev. R 翻訳版) 英語版 (Rev.R) 2018年 9月 13日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TPS54383EVM — TPS54383、12V 入力、5V および 3.3V デュアル出力、2A 評価モジュール

The TPS54383EVM evaluation module (EVM) is a dual non-synchronous buck converter providing fixed 5.0 V and 3.3 V output at up to 2 A each from a 12 V input bus.

The EVM is designed to start up from a single supply, so no additional bias voltage is required for start-up. The module uses the TPS54383 (...)

ユーザー ガイド: PDF | HTML
シミュレーション・モデル

TPS54283 PSpice Transient Model

SLIM107.ZIP (200 KB) - PSpice Model
シミュレーション・モデル

TPS54283 TINA-TI Average 3.3V Reference Design (Rev. A)

SLVJ011A.ZIP (165 KB) - TINA-TI Reference Design
シミュレーション・モデル

TPS54283 TINA-TI Average 5V Reference Design

SLUM037.ZIP (165 KB) - TINA-TI Reference Design
シミュレーション・モデル

TPS54283 TINA-TI Average Spice Model

SLUM038.ZIP (4 KB) - TINA-TI Spice Model
シミュレーション・モデル

TPS54283 TINA-TI Transient Reference Design

SLUM073.TSC (1302 KB) - TINA-TI Reference Design
シミュレーション・モデル

TPS54283 TINA-TI Transient Spice Model

SLUM074.TSM (25 KB) - TINA-TI Spice Model
シミュレーション・モデル

TPS54283 Unencrypted PSpice Average Model Package (Rev. A)

SLUM092A.ZIP (115 KB) - PSpice Model
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
HTSSOP (PWP) 14 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ