配备集成型电流采样电阻的数字功率监控器
登录以查看库存登录
Solution name
Drag here to set column labels
Product number
Resolution (Bits)
Digital interface
Price|Quantity (USD)
Gain error (%)
Operating temperature range (°C)
Rating
Package size (L x W) (mm)
Features
Package type
TI functional safety category
Images
Description
Continuous current (max) (A)
Common-mode voltage (max) (V)
Common-mode voltage (min) (V)
Input offset current (±) (max) (mA)
Input offset current drift (±) (typ) (µA/°C)
Supply voltage (max) (V)
Supply voltage (min) (V)
Iq (max) (mA)
Status
采用 800µΩ EZShunt™ 技术的 85V、16 位 I²C 输出数字功率监测器
35
85
-0.1
62.5
5
0.1
5.5
2.7
1
I2C
16
Alert Function, Bidirectional, Digital Temp Monitor, Integrated Power Accumulator, Integrated Power Monitor, Integrated Shunt, Low-side Capable, Standard precision
$0.830 | 1ku
5 x 4
—
Catalog
-40 to 125
VQFN
采用 400µΩ EZShunt™ 技术的 85V、16 位 I²C 输出数字功率监测器
75
85
-0.1
125
10
0.4
5.5
2.7
1
I2C
16
Alert Function, Bidirectional, Digital Temp Monitor, Integrated Power Monitor, Integrated Shunt, Low-side Capable, Standard precision
$0.950 | 1ku
See data sheet
—
Catalog
-40 to 125
VSON
采用 800µΩ EZShunt™ 技术的 40V、16 位 I²C 输出数字功率监测器
35
40
-0.1
62.5
5
0.1
5.5
2.7
1
I2C
16
Alert Function, Bidirectional, Digital Temp Monitor, Integrated Power Monitor, Integrated Shunt, Low-side Capable, Standard precision
$0.600 | 1ku
5 x 3
—
Catalog
-40 to 125
VQFN
采用 WCSP 封装和 EZShunt™ 技术的 40V 16 位、I²C 输出数字功率监测器
15
40
-0.1
2
50
0.25
5.5
2.7
1.1
I2C
16
Alert Function, Bidirectional, Digital Temp Monitor, Integrated Power Monitor, Integrated Shunt, Low-side Capable, Ultra precise
$0.500 | 1ku
See data sheet
—
Catalog
-40 to 125
POWERWCSP
采用 400µΩ EZShunt™ 技术的 85V、16 位高精度 I²C 输出数字功率监测器
75
85
-0.1
12.5
10
0.2
5.5
2.7
1
I2C
16
Alert Function, Bidirectional, Digital Temp Monitor, High precision, Integrated Power Monitor, Integrated Shunt, Low-side Capable
$1.250 | 1ku
See data sheet
—
Catalog
-40 to 125
VSON
采用 800µΩ EZShunt™ 技术的 85V、16 位高精度 I²C 输出数字功率监测器
35
85
-0.1
6.25
5
0.1
5.5
2.7
1
I2C
16
Alert Function, Bidirectional, Digital Temp Monitor, High precision, Integrated Power Accumulator, Integrated Power Monitor, Integrated Shunt, Low-side Capable
$1.100 | 1ku
5 x 4
—
Catalog
-40 to 125
VQFN
采用 800μΩ EZShunt™ 技术的 40V、16 位高精度 I2C 输出数字电源监测器
35
40
-0.1
6.25
5
0.1
5.5
2.7
1
I2C
16
Alert Function, Bidirectional, Digital Temp Monitor, High precision, Integrated Power Monitor, Integrated Shunt, Low-side Capable
$0.880 | 1ku
5 x 3
—
Catalog
-40 to 125
VQFN
具有集成分流电阻的 36V、16 位、精密 I2C 输出电流/电压/功率监控器
—
36
0
—
1
0.1
5.5
2.7
0.42
I2C, SMBus
16
Alert Function, Bidirectional, Integrated Power Monitor, Integrated Shunt, Low-side Capable, Ultra precise
$1.985 | 1ku
5 x 6.4
—
Catalog
-40 to 125
TSSOP
Description
Enabled
Description
Continuous current (max) (A)
Enabled
Continuous current (max) (A)
Common-mode voltage (max) (V)
Enabled
Common-mode voltage (max) (V)
Common-mode voltage (min) (V)
Enabled
Common-mode voltage (min) (V)
Input offset current (±) (max) (mA)
Enabled
Input offset current (±) (max) (mA)
Input offset current drift (±) (typ) (µA/°C)
Enabled
Input offset current drift (±) (typ) (µA/°C)
Gain error (%)
Enabled
Gain error (%)
Supply voltage (max) (V)
Enabled
Supply voltage (max) (V)
Supply voltage (min) (V)
Enabled
Supply voltage (min) (V)
Iq (max) (mA)
Enabled
Iq (max) (mA)
Digital interface
Enabled
Digital interface
Resolution (Bits)
Enabled
Resolution (Bits)
Features
Enabled
Features
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
Package size (L x W) (mm)
Enabled
Package size (L x W) (mm)
TI functional safety category
Enabled
TI functional safety category
Rating
Enabled
Rating
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
Package type
Enabled
Package type
Status
Enabled
Status
1
to
8
of
8
Page
1
of
1