DLPA120 October   2021 DLP2010 , DLP230GP , DLP230KP , DLP230NP , DLP3010 , DLP3310 , DLP4710 , DLP471TP

 

  1. 1Application Brief

Application Brief

Smart speakers are becoming a common fixture in households as consumers continue to adopt smart home solutions. With on-demand virtual assistants and quality audio performance, incorporating display functionality is a logical next step for these “out all of the time” devices.

The first generation of smart displays incorporate relatively small 7-10” screens. Bigger screens, for example 15-40”, would be helpful for viewing from farther distances. However, larger flat panel displays would lead to larger smart displays that may grow too big for areas with limited space, like a kitchen counter top or a side table, or too bulky to be aesthetically pleasing. A solution to this problem is pico projection – it can enable large, on-demand displays from small devices.

TI DLP® Pico technology enables small, high-performance, low-power projection smart display solutions. A DLP Pico digital micromirror device (DMD), with up to millions of micromirrors, creates the image in sync with color-sequential illumination. A DLP controller on a nearby PCB accepts incoming video via a MIPI DSI or parallel RGB interface from a processor.

Features and Benefits

  • High image quality
    • High contrast and wide color gamut enable vibrant images
    • Film-like image: high fill factor (>90%)
    • Resolution options from nHD (640 x 360) to 4K
  • Flexibility and scalability
    • Short and ultra-short throw optics enable a large image from a short distance
    • Virtually, any surface can become a display
    • Compact optical engines can be integrated without compromising product size and aesthetics
  • High optical efficiency
    • Low-power, high-brightness displays
    • Minimal thermal management required, including fan-free designs with high performance

Recommended Chipsets for Smart Displays

For the smallest display systems, DLP Pico chipsets that include a 0.2”-class micromirror array diagonal are recommended. These solutions enable extremely compact optical systems and the lowest possible power consumption, while 0.3” chipsets offer higher brightness.

ClassDMDResolutionController
0.2”DLP2000640x360DLPC2607
DLP2010854x480DLPC3430/3435
DLP230GP960x540DLPC3432
DLP230KP1280x720DLPC3434
DLP230NP1920x1080DLPC3436
0.3”DLP30101280x720DLPC3433/3438
DLP33101920x1080DLPC3437
Create a vivid, high brightness 20-40” diagonal image with a .2”-class, 50-cc optical engine.

Additional Technical Resources