USB ICs
Improve system signal integrity while simplifying data and power delivery
Browse by category
Related categories
New products
USB Type-C 10Gbps USB 3.2 x2 multi-protocol bi-directional linear redriver
Approx. price (USD) 1ku | 2.18
USB Type-C™ 48V EPR port protector with short-to-VBUS overvoltage and IEC ESD protection
Approx. price (USD) 1ku | 0.65
Automotive single-port USB Type-C® PD controller with buck-boost regulator and DisplayPort Alt mode
Approx. price (USD) 1ku | 3.10
Automotive USB Type-C 8.1Gbps DP 2.1 alt-mode linear redriver crosspoint switch for source side
Approx. price (USD) 1ku | 3.20
USB Type-C® and USB Power Delivery (PD) 3.1 controller with 240-W extended power range support
Approx. price (USD) 1ku | 1.05
Automotive USB Type-C® 10Gbps DP Alt mode linear redriver crosspoint switch for sink side
Approx. price (USD) 1ku | 5.40
Technical resources
TI Precision Labs - USB ICs
Why move from USB Power Delivery 2.0 to 3.0?
Don’t let the name fool you – a passive media hub is an active part of your drivin
Design & development resources
TUSB1046 USB Type-C™ Alternate Mode Redriver Switch Evaluation Module
The TUSB1046 USB Type-C™ Alternate Mode Redriver Switch Evaluation Module (TUSB1046EVM) provides a USB Type-C Alternate Mode redriver switch that enables 10Gbps USB data and 8.1Gbps DisplayPort™ video over a USB Type-C downstream facing port (host) interface. The EVM features a two-chip (...)
USB 2.0 & USB 3.0 redriver evaluation module
This USB 2.0, USB 3.0 redriver dongle design connects directly to a host USB port and redrives the high-speed or SuperSpeed signals to the downstream port to enable a long cable connection to a SuperSpeed or high-speed device. The dongle is powered from the VBUS pin provided by the host and passes (...)
USB Type-C DFP Port Controller Evaluation Module
The TUSB319EVM provides a complete reference design, which is a DFP controller ideal for Type-C USB chargers, it supports up to 3A@5V VBUS power signaling and VBUS detection.