Home Interface USB ICs USB port protection ICs

TPD4S201-Q1

ACTIVE

Product details

Interface type USB Type-C Features CC dead battery resistors, Overvoltage protection, Short-to-VBUS, Short-to-battery protection Number of switches 4 Rating Automotive IEC 61000-4-2 contact (±V) 8000 IEC 61000-4-2 air-gap (±V) 15000 Bi-/uni-directional Unidirectional Operating temperature range (°C) -40 to 105
Interface type USB Type-C Features CC dead battery resistors, Overvoltage protection, Short-to-VBUS, Short-to-battery protection Number of switches 4 Rating Automotive IEC 61000-4-2 contact (±V) 8000 IEC 61000-4-2 air-gap (±V) 15000 Bi-/uni-directional Unidirectional Operating temperature range (°C) -40 to 105
VQFN (RGR) 20 12.25 mm² (3.5 mm × 3.5 mm)
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 2: -40°C to +105°C ambient operating temperature range
  • 4-channels of short-to-VBUS overvoltage protection (CC1, CC2, SBU1, SBU2): 28VDC tolerant
  • 4-channels of IEC 61000-4-2 ESD protection (CC1, CC2, SBU1, SBU2)
  • CC1 and CC2 overvoltage protection FETs for passing VCONN power
  • ± 35V surge protection on CC pins
  • ± 35V surge protection on SBU pins
  • CC dead battery resistors integrated for handling dead battery use case
  • 3.5mm x 3.5mm QFN package
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 2: -40°C to +105°C ambient operating temperature range
  • 4-channels of short-to-VBUS overvoltage protection (CC1, CC2, SBU1, SBU2): 28VDC tolerant
  • 4-channels of IEC 61000-4-2 ESD protection (CC1, CC2, SBU1, SBU2)
  • CC1 and CC2 overvoltage protection FETs for passing VCONN power
  • ± 35V surge protection on CC pins
  • ± 35V surge protection on SBU pins
  • CC dead battery resistors integrated for handling dead battery use case
  • 3.5mm x 3.5mm QFN package

The TPD4S201-Q1 is a single-chip USB Type-C port protection device that provides 28V short-to-VBUS overvoltage and IEC ESD protection.

Since the release of the USB Type-C connector, many products and accessories for USB Type-C have been released that do not meet the USB Type-C specification. Another concern for USB Type-C is that mechanical twisting and sliding of the connector could short pins due to the close proximity they have in this small connector. This can cause 28V VBUS to be shorted to the CC and SBU pins. Also due to the proximity of the pins in the Type-C connector, there is a heightened concern that debris and moisture will cause the 28V VBUS pin to be shorted to the CC, SBU, or USB2 pins.

These non-ideal equipments and mechanical events make it necessary for the CC and other pins to be 28V tolerant, even though the pins only operate at 5V or lower. The TPD4S201-Q1 enables the CC and SBU or USB2 pins to be 28V tolerant without interfering with normal operation by providing over-voltage protection on the CC and SBU pins. The device places high voltage FETs in series on the SBU and CC lines. For systems not utilizing alternate modes with SBU communication, the SBU pins of the TPD4S201-Q1 can be used to protect the USB2 data lines instead. When a voltage above the OVP threshold is detected on these lines, the high voltage switches are opened up, isolating the rest of the system from the high voltage condition present on the connector.

Finally, most systems require IEC 61000-4-2 system level ESD protection for external pins. The TPD4S201-Q1 integrates IEC 61000-4-2 ESD protection for the CC1, CC2, SBU1, and SBU2 pins, eliminating the need to place high voltage TVS diodes externally on the connector.

The TPD4S201-Q1 is a single-chip USB Type-C port protection device that provides 28V short-to-VBUS overvoltage and IEC ESD protection.

Since the release of the USB Type-C connector, many products and accessories for USB Type-C have been released that do not meet the USB Type-C specification. Another concern for USB Type-C is that mechanical twisting and sliding of the connector could short pins due to the close proximity they have in this small connector. This can cause 28V VBUS to be shorted to the CC and SBU pins. Also due to the proximity of the pins in the Type-C connector, there is a heightened concern that debris and moisture will cause the 28V VBUS pin to be shorted to the CC, SBU, or USB2 pins.

These non-ideal equipments and mechanical events make it necessary for the CC and other pins to be 28V tolerant, even though the pins only operate at 5V or lower. The TPD4S201-Q1 enables the CC and SBU or USB2 pins to be 28V tolerant without interfering with normal operation by providing over-voltage protection on the CC and SBU pins. The device places high voltage FETs in series on the SBU and CC lines. For systems not utilizing alternate modes with SBU communication, the SBU pins of the TPD4S201-Q1 can be used to protect the USB2 data lines instead. When a voltage above the OVP threshold is detected on these lines, the high voltage switches are opened up, isolating the rest of the system from the high voltage condition present on the connector.

Finally, most systems require IEC 61000-4-2 system level ESD protection for external pins. The TPD4S201-Q1 integrates IEC 61000-4-2 ESD protection for the CC1, CC2, SBU1, and SBU2 pins, eliminating the need to place high voltage TVS diodes externally on the connector.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TPD4S201-Q1 USB Type-C 20V SPR Port Protector: Short-to-VBUS Overvoltage and IEC ESD Protection datasheet PDF | HTML Jun 25, 2025
Certificate TPD4SXQ1EVM EU Declaration of Conformity (DoC) Aug 14, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPD4SXQ1EVM — TPD4Sx-Q1 evaluation module

The TPD4SXQ1EVM is a three-part breakaway style evaluation module for the purpose of testing TPD4S480-Q1, TPD4S481-Q1, and TPD4S201-Q1 with existing automotive USB Type-C® systems. The pass-through design allows users to easily attach the EVM to their existing system and test for IEC61000-4-2 ESD (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPS26742EQ1EVM — TPS26742E-Q1 evaluation module

The TPS26742EQ1EVM is an evaluation module (EVM) for the TPS26742E-Q1, a highly integrated USB Type-C® Power Delivery (PD) controller for use in dual port USB port applications. This EVM is specifically intended for evaluating USB PD standard power range (SPR) or extended power range (EPR) with (...)
Supported products & hardware
Reference design

PMP41172 — Automotive, 12V input, two-port USB Power Delivery with single power stage reference design

This reference design is a 60W automotive charger for dual USB Type-C® and USB power delivery (PD) port. The board input is a 12V battery. The design uses single buck-boost converter TPS55x89-Q1 for dual-port power supply which reduces the BOM cost, TPS2674x-Q1 is used as a dual USB Type-C PD (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RGR) 20 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos