The TPD4S201 is a
single-chip USB Type-C port protection device that provides 28V short-to-VBUS
overvoltage and IEC ESD protection.
Since the release of the USB Type-C
connector, many products and accessories for USB Type-C have been released that do not meet
the USB Type-C specification. Another concern for USB Type-C is that mechanical twisting and sliding of the
connector shorting pins due to the close proximity they have in this small connector. This
mechanical twisting nad sliding of the connector causes 28V VBUS to be shorted to
the CC and SBU pins. Due to the proximity of the pins in the Type-C connector, there is a
heightened concern of a short to the CC, SBU or USB2 pin to the the 28V VBUS pin
caused by debris and moisure.
These non-ideal
equipments and mechanical events make it necessary for the CC and other pins to be 28V
tolerant, even though the pins only operate at 5V or lower. The TPD4S201
enables the CC and SBU or USB2 pins to be 28V tolerant without interfering with normal
operation by providing overvoltage protection on the CC and SBU pins. The device places high
voltage FETs in series on the SBU and CC lines. For systems not using alternate modes with
SBU communication, the SBU pins of the TPD4S201 are available for to protect
the USB2 data lines instead. When a voltage above the OVP threshold is detected on these
lines, the high voltage switches are opened up, isolating the rest of the system from the
high voltage condition present on the connector.
Finally, most systems require IEC 61000-4-2
system level ESD protection for external pins. The TPD4S201 integrates IEC
61000-4-2 ESD protection for the CC1, CC2, SBU1, and SBU2 pins, eliminating the need to
place high voltage TVS diodes externally on the connector.
The TPD4S201 is a
single-chip USB Type-C port protection device that provides 28V short-to-VBUS
overvoltage and IEC ESD protection.
Since the release of the USB Type-C
connector, many products and accessories for USB Type-C have been released that do not meet
the USB Type-C specification. Another concern for USB Type-C is that mechanical twisting and sliding of the
connector shorting pins due to the close proximity they have in this small connector. This
mechanical twisting nad sliding of the connector causes 28V VBUS to be shorted to
the CC and SBU pins. Due to the proximity of the pins in the Type-C connector, there is a
heightened concern of a short to the CC, SBU or USB2 pin to the the 28V VBUS pin
caused by debris and moisure.
These non-ideal
equipments and mechanical events make it necessary for the CC and other pins to be 28V
tolerant, even though the pins only operate at 5V or lower. The TPD4S201
enables the CC and SBU or USB2 pins to be 28V tolerant without interfering with normal
operation by providing overvoltage protection on the CC and SBU pins. The device places high
voltage FETs in series on the SBU and CC lines. For systems not using alternate modes with
SBU communication, the SBU pins of the TPD4S201 are available for to protect
the USB2 data lines instead. When a voltage above the OVP threshold is detected on these
lines, the high voltage switches are opened up, isolating the rest of the system from the
high voltage condition present on the connector.
Finally, most systems require IEC 61000-4-2
system level ESD protection for external pins. The TPD4S201 integrates IEC
61000-4-2 ESD protection for the CC1, CC2, SBU1, and SBU2 pins, eliminating the need to
place high voltage TVS diodes externally on the connector.