Home Interface USB ICs USB redrivers & multiplexers
NEW

TUSB5461-Q1

ACTIVE

Automotive USB Type-C 8.1Gbps DP 2.1 alt-mode linear redriver crosspoint switch for source side

Product details

Type Active mux, Redriver mux Function Type-C, USB 3.0 USB speed (Mbps) 5000 Number of channels 6 Supply voltage (max) (V) 3.6 Supply voltage (min) (V) 3 Ron (typ) (mΩ) 5000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 Configuration Alternate mode / Source, Cross Point C & D Features Receiver equalizer, USB 3.0 Rating Catalog Operating temperature range (°C) -40 to 105 Supply current (max) (µA) 200000 ESD HBM (typ) (kV) 5 Bandwidth (MHz) 5
Type Active mux, Redriver mux Function Type-C, USB 3.0 USB speed (Mbps) 5000 Number of channels 6 Supply voltage (max) (V) 3.6 Supply voltage (min) (V) 3 Ron (typ) (mΩ) 5000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 Configuration Alternate mode / Source, Cross Point C & D Features Receiver equalizer, USB 3.0 Rating Catalog Operating temperature range (°C) -40 to 105 Supply current (max) (µA) 200000 ESD HBM (typ) (kV) 5 Bandwidth (MHz) 5
VQFN (RGF) 40 35 mm² 7 x 5
  • AEC-Q100 qualified for automotive applications
    • Temperature: –40°C to 105°C, TA
  • USB Type-C crosspoint switch supporting
    • USB 3.2 + 2 DisplayPort™ Lanes
    • 4 DisplayPort™ Lanes
  • USB 3.2 x1 up to 5Gbps
  • VESA DisplayPort™ 2.1 up to 8.1Gbps
  • Supports D_DFP pin assignments C, D, and E
  • Choice between adaptive or fixed equalization for USB DFP receivers.
  • Linear and limited redriver supported on UFP transmitter
  • Limited redriver option offers both TX voltage swing and TX equalization control
    • 4 levels of TX voltage swing from 800mVpp up to 1100mVpp
    • TX pre-shoot and de-emphasis
  • Ultra-low-power architecture
  • Up to 12dB equalization at 2.5GHz
  • Transparent to DisplayPort™ link training
  • Configuration through GPIO or I2C
  • Hot-plug capable
  • 5mm × 7mm, 0.5mm pitch VQFN package
  • AEC-Q100 qualified for automotive applications
    • Temperature: –40°C to 105°C, TA
  • USB Type-C crosspoint switch supporting
    • USB 3.2 + 2 DisplayPort™ Lanes
    • 4 DisplayPort™ Lanes
  • USB 3.2 x1 up to 5Gbps
  • VESA DisplayPort™ 2.1 up to 8.1Gbps
  • Supports D_DFP pin assignments C, D, and E
  • Choice between adaptive or fixed equalization for USB DFP receivers.
  • Linear and limited redriver supported on UFP transmitter
  • Limited redriver option offers both TX voltage swing and TX equalization control
    • 4 levels of TX voltage swing from 800mVpp up to 1100mVpp
    • TX pre-shoot and de-emphasis
  • Ultra-low-power architecture
  • Up to 12dB equalization at 2.5GHz
  • Transparent to DisplayPort™ link training
  • Configuration through GPIO or I2C
  • Hot-plug capable
  • 5mm × 7mm, 0.5mm pitch VQFN package

The TUSB5461-Q1 is a VESA® DisplayPort™ Alt Mode over USB Type-C® redriving switch that supports USB 3.2 data rates up to 5Gbps and DisplayPort™ 2.1 up to 8.1Gbps for downstream facing port (host). The device is used for configurations C, D, and E from the VESA® DisplayPort™ Alt Mode over USB Type-C® standard. This protocol-agnostic linear redriver is also capable of supporting other USB Type-C® Alt Mode interfaces such as HDMI Alt Mode.

The TUSB5461-Q1 also incorporates an adaptive receiver equalization (AEQ) feature that can automatically find the best ISI compensation setting between the USB device and the TUSB5461-Q1. The AEQ finds the best setting to help improve the interoperability between a USB host and USB device. The TUSB5461-Q1 operates on a single 3.3V supply and comes in an Automotive Grade 2 temperature range.

The TUSB5461-Q1 is a VESA® DisplayPort™ Alt Mode over USB Type-C® redriving switch that supports USB 3.2 data rates up to 5Gbps and DisplayPort™ 2.1 up to 8.1Gbps for downstream facing port (host). The device is used for configurations C, D, and E from the VESA® DisplayPort™ Alt Mode over USB Type-C® standard. This protocol-agnostic linear redriver is also capable of supporting other USB Type-C® Alt Mode interfaces such as HDMI Alt Mode.

The TUSB5461-Q1 also incorporates an adaptive receiver equalization (AEQ) feature that can automatically find the best ISI compensation setting between the USB device and the TUSB5461-Q1. The AEQ finds the best setting to help improve the interoperability between a USB host and USB device. The TUSB5461-Q1 operates on a single 3.3V supply and comes in an Automotive Grade 2 temperature range.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TUSB5461-Q1 Automotive DisplayPort™ Alt Mode Over USB Type-C® Source 8.1 Gbps Linear Redriver Crosspoint Switch datasheet (Rev. A) PDF | HTML 27 Feb 2025
Application note Implementing USB Type-C® Using TI's Portfolio PDF | HTML 16 Sep 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TUSB5461Q1-EVM — TUSB5461-Q1 evaluation module

The TUSB5461-Q1 USB Type-C® alternate mode redriving switch supports data rates up to 5Gbps for a downstream facing port (host). The TUSB5461Q1-EVM uses the TPS65987 PD controller for CC pin control and to configure the device in pin-strap mode.
User guide: PDF | HTML
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RGF) 40 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos