AFE782H1

ACTIVE

Product details

Resolution (Bits) 14 Number of DAC channels 1 Interface type SPI Output type Voltage Output voltage range (V) 0 to 2.5 INL (max) (±LSB) 4 Reference type INT/EXT Architecture STRING Rating Catalog Features 4-20mA loop transmitter, HART, HART Modem, Integrated Temp Sensor Power consumption (typ) (mW) 0.561 Operating temperature range (°C) -55 to 125 Product type Special-function DAC ADC resolution (bps) 12 DAC resolution (bps) 14 Number of GPIOs 7
Resolution (Bits) 14 Number of DAC channels 1 Interface type SPI Output type Voltage Output voltage range (V) 0 to 2.5 INL (max) (±LSB) 4 Reference type INT/EXT Architecture STRING Rating Catalog Features 4-20mA loop transmitter, HART, HART Modem, Integrated Temp Sensor Power consumption (typ) (mW) 0.561 Operating temperature range (°C) -55 to 125 Product type Special-function DAC ADC resolution (bps) 12 DAC resolution (bps) 14 Number of GPIOs 7
UQFN (RRU) 24 16 mm² (4 mm × 4 mm)
  • Functional Safety-Capable
  • Low quiescent current: 180µA (typical)
  • HART-compliant physical layer modem
    • Programmable amplitude of TX signals
    • RX demodulator and band-pass filter
  • 16-bit or 14-bit monotonic high-performance DAC
    • 1.8V supply: output range 0V to 1.25V
    • 5V supply: output range 0V to 2.5V
    • Digital DAC slew-rate control
    • 4LSB INL at 16 bits
    • 0.07% FSR (max) TUE from –40°C to +125°C
  • 12-bit 3.84-kSPS ADC for advanced diagnostics
  • Integrated 1.25V reference at 10ppm/°C (max)
  • Internal 1.2288MHz oscillator with clock output
  • Digital interface
    • Serial peripheral interface (SPI): Shared bus for both DAC and HART
    • Universal asynchronous receiver-transmitter (UART): Shared bus for both DAC and HART
    • Both: SPI for DAC and UART for HART
  • Fault detection: CRC bit error checking, windowed watchdog timer, diagnostic ADC
  • Wide operating temperature: –55°C to +125°C
  • Functional Safety-Capable
  • Low quiescent current: 180µA (typical)
  • HART-compliant physical layer modem
    • Programmable amplitude of TX signals
    • RX demodulator and band-pass filter
  • 16-bit or 14-bit monotonic high-performance DAC
    • 1.8V supply: output range 0V to 1.25V
    • 5V supply: output range 0V to 2.5V
    • Digital DAC slew-rate control
    • 4LSB INL at 16 bits
    • 0.07% FSR (max) TUE from –40°C to +125°C
  • 12-bit 3.84-kSPS ADC for advanced diagnostics
  • Integrated 1.25V reference at 10ppm/°C (max)
  • Internal 1.2288MHz oscillator with clock output
  • Digital interface
    • Serial peripheral interface (SPI): Shared bus for both DAC and HART
    • Universal asynchronous receiver-transmitter (UART): Shared bus for both DAC and HART
    • Both: SPI for DAC and UART for HART
  • Fault detection: CRC bit error checking, windowed watchdog timer, diagnostic ADC
  • Wide operating temperature: –55°C to +125°C

The 16-bit AFE882H1 and 14-bit AFE782H1 (AFEx82H1) are highly-integrated, high-accuracy, extremely low-power DACs with voltage-outputs designed for HART-enabled process control and industrial automation applications.

The AFEx82H1 devices include most of the components required to design a 4‑mA to 20‑mA, 3‑wire or 4-wire sensor transmitter or analog output module. In addition to the highly accurate DAC, these devices include a HART®-compliant FSK modem, 10ppm/°C voltage reference, and diagnostic analog-to-digital converter (ADC). To accommodate intrinsic and functional safety concerns, external voltage-to-current conversion and power-regulation are required.

The internal diagnostic ADC is multiplexed to several internal nodes that enable an automatic self-health check. This check is capable of detecting errors or malfunctions of the internal bias sources, power regulator, voltage reference, DAC output, die temperature, and optional external voltage source. If any fault is detected from the diagnostic ADC, CRC frame-error checking, or windowed watchdog timer, the devices can optionally issue an interrupt, enter a user-specified fail-safe state, or both.

The 16-bit AFE882H1 and 14-bit AFE782H1 (AFEx82H1) are highly-integrated, high-accuracy, extremely low-power DACs with voltage-outputs designed for HART-enabled process control and industrial automation applications.

The AFEx82H1 devices include most of the components required to design a 4‑mA to 20‑mA, 3‑wire or 4-wire sensor transmitter or analog output module. In addition to the highly accurate DAC, these devices include a HART®-compliant FSK modem, 10ppm/°C voltage reference, and diagnostic analog-to-digital converter (ADC). To accommodate intrinsic and functional safety concerns, external voltage-to-current conversion and power-regulation are required.

The internal diagnostic ADC is multiplexed to several internal nodes that enable an automatic self-health check. This check is capable of detecting errors or malfunctions of the internal bias sources, power regulator, voltage reference, DAC output, die temperature, and optional external voltage source. If any fault is detected from the diagnostic ADC, CRC frame-error checking, or windowed watchdog timer, the devices can optionally issue an interrupt, enter a user-specified fail-safe state, or both.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
AFE882H1 ACTIVE Low-power AFE with HART ®, 16-bit DAC, 12-bit ADC for PLC and sensor transmitter applications Higher resolution (16-bit)

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet AFEx82H1 16-Bit and 14-Bit, Low-Power Digital-to-Analog Converters (DACs) With Internal HART® Modem, Voltage Reference, and Diagnostic ADC for Process Control datasheet (Rev. A) PDF | HTML Sep 2, 2026
Application note A Simple, Java-Based CRC Calculator PDF | HTML Mar 4, 2026
Application note HART-Enabled Transmitter Based on an Evaluation Module Design PDF | HTML Mar 26, 2025
Application note Design and Test of a HART-Enabled Field Transmitter for 4-20mA Loops PDF | HTML Oct 17, 2024
Application note A Basic Guide to the HART Protocol PDF | HTML Nov 9, 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AFE882H1EVM — AFE882H1 evaluation module for a 16-bit, voltage-output, precision DAC and 16-bit ADC

The AFE882H1EVM evaluation module (EVM) is a platform for evaluating the AFE882H1 product, which is a highly-integrated, high-accuracy, and low-power 16-bit digital-to-analog converters (DACs) with voltage-outputs designed for HART-enabled sensor transmitter applications and analog output modules. (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Design tool

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL — The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
UQFN (RRU) 24 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos