A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
NEW AMC0302D ACTIVE Precision ±50mV-input reinforced isolated amplifier with differential output Drop in replacement for AMC13xx

Product details

Device type Current sensing Output type Differential Peak-to-peak input voltage range (V) 0.05 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5000 Working isolation voltage (VIOWM) (Vrms) 1500 Transient isolation voltage (VIOTM) (VPK) 7000 CMTI (min) (kV/µs) 55 Creepage (min) (mm) 8.5 Clearance (min) (mm) 8.5 Input offset (±) (max) (V) 0.0002 Input offset drift (±) (typ) (µV/°C) 1 Rating Catalog Operating temperature range (°C) -55 to 125
Device type Current sensing Output type Differential Peak-to-peak input voltage range (V) 0.05 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5000 Working isolation voltage (VIOWM) (Vrms) 1500 Transient isolation voltage (VIOTM) (VPK) 7000 CMTI (min) (kV/µs) 55 Creepage (min) (mm) 8.5 Clearance (min) (mm) 8.5 Input offset (±) (max) (V) 0.0002 Input offset drift (±) (typ) (µV/°C) 1 Rating Catalog Operating temperature range (°C) -55 to 125
SOIC (DWV) 8 67.275 mm² (5.85 mm × 11.5 mm)
  • ±50-mV input voltage range optimized for shunt-based current measurements
  • Fixed gain: 41
  • Low DC errors:
    • Offset error: ±50 µV (maximum)
    • Offset drift: ±0.8 µV/°C (maximum)
    • Gain error: ±0.2% (maximum)
    • Gain drift: ±35 ppm/°C (maximum)
    • Nonlinearity: 0.03% (maximum)
  • 3.3-V or 5-V operation on high-side and low-side
  • Fail-safe output
  • High CMTI : 100 kV/µs (minimum)
  • Low EMI, meets CISPR-11 and CISPR-25 standards
  • Safety-related certifications:
    • 7071-VPK reinforced isolation per DIN VDE V 0884-11: 2017-01
    • 5000-VRMS isolation for 1 minute per UL1577
  • Fully specified over the extended industrial temperature range: –40°C to +125°C
  • ±50-mV input voltage range optimized for shunt-based current measurements
  • Fixed gain: 41
  • Low DC errors:
    • Offset error: ±50 µV (maximum)
    • Offset drift: ±0.8 µV/°C (maximum)
    • Gain error: ±0.2% (maximum)
    • Gain drift: ±35 ppm/°C (maximum)
    • Nonlinearity: 0.03% (maximum)
  • 3.3-V or 5-V operation on high-side and low-side
  • Fail-safe output
  • High CMTI : 100 kV/µs (minimum)
  • Low EMI, meets CISPR-11 and CISPR-25 standards
  • Safety-related certifications:
    • 7071-VPK reinforced isolation per DIN VDE V 0884-11: 2017-01
    • 5000-VRMS isolation for 1 minute per UL1577
  • Fully specified over the extended industrial temperature range: –40°C to +125°C

The AMC1302 is a precision, isolated amplifier with an output separated from the input circuitry by an isolation barrier that is highly resistant to magnetic interference. This barrier is certified to provide reinforced galvanic isolation of up to 5 kVRMS according to VDE V 0884-11 and UL1577, and supports a working voltage of up to 1.5 kVRMS.

The isolation barrier separates parts of the system that operate on different common-mode voltage levels and protects the low-voltage side from hazardous voltages and damage.

The input of the AMC1302 is optimized for direct connection to a low-impedance shunt resistor or other low-impedance voltage source with low signal levels. The excellent DC accuracy and low temperature drift supports accurate current control in PFC stages, DC/DC converters, AC-motor and servo drives over the extended industrial temperature range from –40°C to +125°C.

The integrated missing-shunt and missing high-side supply detection features simplify system-level design and diagnostics.

The AMC1302 is a precision, isolated amplifier with an output separated from the input circuitry by an isolation barrier that is highly resistant to magnetic interference. This barrier is certified to provide reinforced galvanic isolation of up to 5 kVRMS according to VDE V 0884-11 and UL1577, and supports a working voltage of up to 1.5 kVRMS.

The isolation barrier separates parts of the system that operate on different common-mode voltage levels and protects the low-voltage side from hazardous voltages and damage.

The input of the AMC1302 is optimized for direct connection to a low-impedance shunt resistor or other low-impedance voltage source with low signal levels. The excellent DC accuracy and low temperature drift supports accurate current control in PFC stages, DC/DC converters, AC-motor and servo drives over the extended industrial temperature range from –40°C to +125°C.

The integrated missing-shunt and missing high-side supply detection features simplify system-level design and diagnostics.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
AMC1311 ACTIVE 2-V input, precision voltage sensing reinforced isolated amplifier Voltage sensing option
Same functionality with different pin-out to the compared device.
NEW AMC0202R ACTIVE Precision, ±50mV input, basic isolated amplifier with ratiometric single-ended output Same function, different isolation rating (basic).
Similar functionality to the compared device.
AMC3302 ACTIVE ±50-mV input, precision current sensing reinforced isolated amplifier with integrated DC/DC Added feature: integrated high voltage domain input power supply
AMC1400 ACTIVE ±250-mV input, precision, current-sensing, reinforced isolated amplifier with high CMTI Increased creapage and clearance

Technical documentation

No results found. Please clear your search and try again.
View all 16
Top documentation Type Title Format options Date
* Data sheet AMC1302 Precision, ±50-mV Input, Reinforced Isolated Amplifier datasheet (Rev. D) PDF | HTML Jun 28, 2021
Certificate VDE Certificate for Reinforced Isolation for DIN EN IEC 60747-17 (Rev. AC) Oct 2, 2026
White paper Addressing High-Volt Design Challenges w/ Reliable and Affordable Isolation Tech (Rev. D) PDF | HTML May 15, 2026
Technical article Design considerations of a 10kW single-phase string inverter based on TI GaN FETs PDF | HTML Mar 21, 2025
White paper Comparing Isolated Amplifiers and Isolated Modulators (Rev. B) PDF | HTML Jun 4, 2024
Application note Designing a Bootstrap Charge-Pump Power Supply for an Isolated Amplifier PDF | HTML Sep 25, 2023
Application brief Interfacing a Differential-Output (Isolated) Amp to a Single-Ended Input ADC (Rev. B) PDF | HTML Jun 2, 2023
Application brief Shunt Resistor Selection for Isolated Data Converters PDF | HTML May 4, 2023
Circuit design Isolated Current-Sensing Circuit With Front-End Gain Stage PDF | HTML Apr 24, 2023
White paper Best in Class Radiated Emissions EMI Performance with Isolated Amplifiers (Rev. A) PDF | HTML Mar 15, 2023
Certificate UL Certificate of Compliance Vol4 Sec5 E181974 (Rev. A) Jan 23, 2023
Application note Design Considerations for Current Sensing in DC EV Charging Applications PDF | HTML Dec 13, 2022
Circuit design Isolated Current-Sensing Circuit With ±50-mV Input and Single-Ended Output PDF | HTML Jul 28, 2022
Circuit design Isolated Current-Sensing Circuit With ±50-mV Input and Differential Output PDF | HTML Jun 30, 2022
Technical article Solving lifetime and temperature challenges in AC motor drives with capacitive-bas PDF | HTML Nov 1, 2019
White paper High Voltage Isolation Quality and Reliability for AMC130x Jun 21, 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMC-AMP-50A-EVM — Evaluation module for ±50A AMCxx amplifier

The AMC-AMP-50A-EVM is an isolated current-sensing evaluation module (EVM) designed for ±50A shunt-based current sensing. This EVM allows users to sense up to ±50A peak current through an external shunt resistor while measuring the isolated output through the isolation barrier of the AMC3302. The (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

AMC1302EVM — AMC1302 evaluation module for ±50-mV-input, high-precision, reinforced isolated amplifier

The AMC1302 evaluation module (EVM) is a platform for evaluating the AMC1302, which is a 7-kV reinforced isolation amplifier designed for use in current shunt measuring applications. AMC1302EVM allows the user to explore all the features of the AMC1302 device.

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

AMC1302 PSpice Model

SBAM458.ZIP (16 KB) - PSpice model
Supported products & hardware
Simulation model

AMC1302 TINA-TI Reference Design

SBAM399.TSC (69 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

AMC1302 TINA-TI Spice Model

SBAM396.ZIP (7 KB) - TINA-TI Spice model
Supported products & hardware
Calculation tool

SBAR013 — Isolated Amplifier Voltage Sensing Excel Calculator

This calculator provides estimates of the errors associated with using isolation amplifier devices in a voltage sensing configuration.
Supported products & hardware
Calculation tool

SBAR020 — Isolated Amplifier Current Sensing Excel Calculator

This calculator provides estimates of the errors associated with using isolation amplifier devices in a current sensing configuration.
Supported products & hardware
Reference design

PMP41042 — 3.6kW bi-directional CLLLC resonant converter reference design

This reference design is a digital controlled 3.6kW power supply for energy storage applications with bidirectional power flow capability and soft switching. This design illustrates control of this power topology using a C2000™ microcontroller in closed voltage and closed current-loop mode. (...)

Supported products & hardware
Reference design

PMP41134 — 3.6kW bidirectional SR-DAB converter reference design for energy storage system

The series resonant dual-active-bridge (SR-DAB) DC/DC converter reference design offers advantages like soft-switching, lower circulating current and high efficiency. The design is beneficial where power density, cost, galvanic isolation, wide-gain range, and high efficiency are needed for (...)
Supported products & hardware
Reference design

TIDA-010054 — Bi-directional, dual active bridge reference design for level 3 electric vehicle charging stations

This reference design provides an overview on the implementation of a single-phase dual active bridge (DAB) DC/DC converter. DAB topology offers advantages like soft-switching commutations, a decreased number of devices and high efficiency. The design is beneficial where power density, cost, (...)
Supported products & hardware
Reference design

TIDA-010065 — High-efficiency, low-emission, isolated DC/DC converter-based analog input module reference design

This reference design is a simplified architecture for generating an isolated power supply for isolated amplifiers for measuring isolated voltages and currents. A fully integrated DC/DC converter with reinforced isolation operating from a 5-V input with configurable 5-V or 5.4-V output (headroom (...)
Supported products & hardware
Reference design

TIDA-010933 — 1.6kW, bidirectional micro inverter based on GaN reference design

This reference design shows a four-input bidirectional 1.6kW GaN-based microinverter with energy storage capability.
Supported products & hardware
Reference design

TIDA-010938 — 10kW, GaN-based single-phase string inverter with battery energy storage system reference design

This reference design provides an overview into the implementation of a GaN-based single-phase string inverter with bidirectional power conversion system for battery energy storage systems (BESS). The design consists of two string inputs, each able to handle up to 10 photovoltaic (PV) panels in (...)

Supported products & hardware
Reference design

TIDA-01606 — 11-kW, bidirectional three-phase three-level (T-type) inverter and PFC reference design

This reference design provides an overview on how to implement a bidirectional three-level, three-phase, SiC-based active front end (AFE) inverter and power factor correction (PFC) stage. The design uses switching frequency up to 90kHz and an LCL output filter to reduce the size of the magnetics. (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (DWV) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos