The bq25890H is a highly-integrated 5-A switch-mode battery charge
management and system power path management device for single cell Li-Ion and Li-polymer battery.
The devices support high input voltage fast charging. The low impedance power path optimizes
switch-mode operation efficiency, reduces battery charging time and extends battery life during
discharging phase.
The I2C Serial interface with charging and
system settings makes the device a truly flexible solution.
The bq25890H is a highly-integrated 5-A switch-mode battery charge
management and system power path management device for single cell Li-Ion and Li-polymer battery.
It features fast charging with high input voltage support for a wide range of smartphone, tablet
and portable devices. Its low impedance power path optimizes switch-mode operation efficiency,
reduces battery charging time and extends battery life during discharging phase. It also integrates
Input Current Optimizer (ICO) and Resistance Compensation (IRCOMP) to deliver maximum charging
power to battery. The solution is highly integrated with input reverse-blocking FET (RBFET, Q1),
high-side switching FET (HSFET, Q2), low-side switching FET (LSFET, Q3), and battery FET (BATFET,
Q4) between system and battery. It also integrates the bootstrap diode for the high-side gate drive
and battery monitor for simplified system design. The I2C serial
interface with charging and system settings makes the device a truly flexible solution.
The device supports a wide range of input sources, including standard
USB host port, USB charging port, and USB compliant adjustable high voltage adapter. To support
fast charging using adjustable high voltage adapter, the SN25890H provides support for
MaxChargeTM handshake using D+/D- pins and DSEL pin for USB switch
control. In addition, the device include interface to support adjustable high voltage adapter using
input current pulse protocol. To set the default input current limit, device uses the built-in USB
interface, such as USB PHY device. The device is compliant with USB 2.0 and USB 3.0 power spec with
input current and voltage regulation. In addition, the Input Current Optimizer (ICO) supports the
detection of maximum power point detection of the input source without overload. The device also
meets USB On-the-Go (OTG) operation power rating specification by supplying 5 V (Adjustable 4.5 V -
5.5 V) on VBUS with current limit up to 2.4 A.
The power path management regulates the system slightly above battery voltage but does
not drop below 3.5V minimum system voltage (programmable). With this feature, the system maintains
operation even when the battery is completely depleted or removed. When the input current limit or
voltage limit is reached, the power path management automatically reduces the charge current to
zero. As the system load continues to increase, the power path discharges the battery until the
system power requirement is met. This Supplemental Mode operation prevents
overloading the input source.
The device initiates and completes a charging cycle without software control. It
automatically detects the battery voltage and charges the battery in three phases:
pre-conditioning, constant current and constant voltage. At the end of the charging cycle, the
charger automatically terminates when the charge current is below a preset limit in the constant
voltage phase. When the full battery falls below the recharge threshold, the charger will
automatically start another charging cycle.
The charger provides various safety features for battery charging and system operations,
including battery temperature negative thermistor monitoring, charging safety timer and
overvoltage/overcurrent protections. The thermal regulation reduces charge current when the
junction temperature exceeds 120°C (programmable). The STAT output reports the charging status and
any fault conditions. The INT immediately notifies host when fault occurs.
The device also provides a 7-bit analog-to-digital converter (ADC) for monitoring charge
current and input/battery/system (VBUS, BAT, SYS, TS) voltages. The QON pin provides BATFET
enable/reset control to exit low power ship mode or full system reset function.
The device family is available in 24-pin, 4 x 4 mm2 x 0.75 mm
thin WQFN package.
The bq25890H is a highly-integrated 5-A switch-mode battery charge
management and system power path management device for single cell Li-Ion and Li-polymer battery.
The devices support high input voltage fast charging. The low impedance power path optimizes
switch-mode operation efficiency, reduces battery charging time and extends battery life during
discharging phase.
The I2C Serial interface with charging and
system settings makes the device a truly flexible solution.
The bq25890H is a highly-integrated 5-A switch-mode battery charge
management and system power path management device for single cell Li-Ion and Li-polymer battery.
It features fast charging with high input voltage support for a wide range of smartphone, tablet
and portable devices. Its low impedance power path optimizes switch-mode operation efficiency,
reduces battery charging time and extends battery life during discharging phase. It also integrates
Input Current Optimizer (ICO) and Resistance Compensation (IRCOMP) to deliver maximum charging
power to battery. The solution is highly integrated with input reverse-blocking FET (RBFET, Q1),
high-side switching FET (HSFET, Q2), low-side switching FET (LSFET, Q3), and battery FET (BATFET,
Q4) between system and battery. It also integrates the bootstrap diode for the high-side gate drive
and battery monitor for simplified system design. The I2C serial
interface with charging and system settings makes the device a truly flexible solution.
The device supports a wide range of input sources, including standard
USB host port, USB charging port, and USB compliant adjustable high voltage adapter. To support
fast charging using adjustable high voltage adapter, the SN25890H provides support for
MaxChargeTM handshake using D+/D- pins and DSEL pin for USB switch
control. In addition, the device include interface to support adjustable high voltage adapter using
input current pulse protocol. To set the default input current limit, device uses the built-in USB
interface, such as USB PHY device. The device is compliant with USB 2.0 and USB 3.0 power spec with
input current and voltage regulation. In addition, the Input Current Optimizer (ICO) supports the
detection of maximum power point detection of the input source without overload. The device also
meets USB On-the-Go (OTG) operation power rating specification by supplying 5 V (Adjustable 4.5 V -
5.5 V) on VBUS with current limit up to 2.4 A.
The power path management regulates the system slightly above battery voltage but does
not drop below 3.5V minimum system voltage (programmable). With this feature, the system maintains
operation even when the battery is completely depleted or removed. When the input current limit or
voltage limit is reached, the power path management automatically reduces the charge current to
zero. As the system load continues to increase, the power path discharges the battery until the
system power requirement is met. This Supplemental Mode operation prevents
overloading the input source.
The device initiates and completes a charging cycle without software control. It
automatically detects the battery voltage and charges the battery in three phases:
pre-conditioning, constant current and constant voltage. At the end of the charging cycle, the
charger automatically terminates when the charge current is below a preset limit in the constant
voltage phase. When the full battery falls below the recharge threshold, the charger will
automatically start another charging cycle.
The charger provides various safety features for battery charging and system operations,
including battery temperature negative thermistor monitoring, charging safety timer and
overvoltage/overcurrent protections. The thermal regulation reduces charge current when the
junction temperature exceeds 120°C (programmable). The STAT output reports the charging status and
any fault conditions. The INT immediately notifies host when fault occurs.
The device also provides a 7-bit analog-to-digital converter (ADC) for monitoring charge
current and input/battery/system (VBUS, BAT, SYS, TS) voltages. The QON pin provides BATFET
enable/reset control to exit low power ship mode or full system reset function.
The device family is available in 24-pin, 4 x 4 mm2 x 0.75 mm
thin WQFN package.