Product details

Protocols IEEE 802.15.4, Proprietary Modulation scheme (G)MSK, 2(G)FSK, 4(G)FSK, ASK, OOK Frequency bands 136.7-160, 164-192, 205-240, 273.3-320, 410-480, 820-960 Type Transmitter TX power (max) (dBm) 16 Data rate (max) (Mbps) 0.2 Rating Catalog Operating temperature range (°C) -40 to 85
Protocols IEEE 802.15.4, Proprietary Modulation scheme (G)MSK, 2(G)FSK, 4(G)FSK, ASK, OOK Frequency bands 136.7-160, 164-192, 205-240, 273.3-320, 410-480, 820-960 Type Transmitter TX power (max) (dBm) 16 Data rate (max) (Mbps) 0.2 Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RHB) 32 25 mm² 5 x 5
  • High-Performance, Single-Chip Transmitter
    • Very Low Phase Noise: –111 dBc/Hz at
      10-kHz Offset
  • High Spectral Efficiency (9.6 kbps in 12.5-kHz Channel in Compliance With FCC Narrowbanding Mandate)
  • 128-Byte TX FIFO
  • Support for Seamless Integration With the CC1190 Device for Increased Range Giving up to +27-dBm Output Power
  • Programmable Output Power up to +16 dBm With 0.4-dB Step Size
  • Power Supply
    • Wide Supply Voltage Range (2.0 V to 3.6 V)
    • Low Current Consumption:
      • TX: 45 mA at +14 dBm
    • Power Down: 0.12 μA (0.5 μA With Timer Running)
  • Automatic Output Power Ramping
  • Configurable Data Rates: 0 to 200 kbps
  • Supported Modulation Formats: 2-FSK,
    2-GFSK, 4-FSK, 4-GFSK, MSK, OOK
  • RoHS-Compliant 5-mm x 5-mm No-Lead QFN 32-Pin Package (RHB)
  • Regulations – Suitable for Systems Targeting Compliance With
    • Europe: ETSI EN 300 220, ETSI EN 54-25
    • US: FCC CFR47 Part 15, FCC CFR47 Part 90, 24, and 101
    • Japan: ARIB RCR STD-T30, ARIB STD-T67, ARIB STD-T108
  • Peripherals and Support Functions
    • TCXO Support and Control, also in Power Modes
    • Optional Coding Gain Feature for Increased Range and Robustness
    • Temperature Sensor
  • High-Performance, Single-Chip Transmitter
    • Very Low Phase Noise: –111 dBc/Hz at
      10-kHz Offset
  • High Spectral Efficiency (9.6 kbps in 12.5-kHz Channel in Compliance With FCC Narrowbanding Mandate)
  • 128-Byte TX FIFO
  • Support for Seamless Integration With the CC1190 Device for Increased Range Giving up to +27-dBm Output Power
  • Programmable Output Power up to +16 dBm With 0.4-dB Step Size
  • Power Supply
    • Wide Supply Voltage Range (2.0 V to 3.6 V)
    • Low Current Consumption:
      • TX: 45 mA at +14 dBm
    • Power Down: 0.12 μA (0.5 μA With Timer Running)
  • Automatic Output Power Ramping
  • Configurable Data Rates: 0 to 200 kbps
  • Supported Modulation Formats: 2-FSK,
    2-GFSK, 4-FSK, 4-GFSK, MSK, OOK
  • RoHS-Compliant 5-mm x 5-mm No-Lead QFN 32-Pin Package (RHB)
  • Regulations – Suitable for Systems Targeting Compliance With
    • Europe: ETSI EN 300 220, ETSI EN 54-25
    • US: FCC CFR47 Part 15, FCC CFR47 Part 90, 24, and 101
    • Japan: ARIB RCR STD-T30, ARIB STD-T67, ARIB STD-T108
  • Peripherals and Support Functions
    • TCXO Support and Control, also in Power Modes
    • Optional Coding Gain Feature for Increased Range and Robustness
    • Temperature Sensor

The CC1175 device is a fully integrated single-chip radio transmitter designed for high performance at very low-power and low-voltage operation in cost-effective wireless systems. All filters are integrated, thus removing the need for costly external SAW and IF filters. The device is mainly intended for the ISM (Industrial, Scientific, and Medical) and SRD (Short Range Device) frequency bands at 164–192 MHz, 274–320 MHz, 410–480 MHz, and 820–960 MHz.

The CC1175 device provides extensive hardware support for packet handling, data buffering, and burst transmissions. The main operating parameters of the CC1175 device can be controlled through an SPI interface. In a typical system, the CC1175 device will be used with a microcontroller and only a few external passive components.

The CC1175 device is a fully integrated single-chip radio transmitter designed for high performance at very low-power and low-voltage operation in cost-effective wireless systems. All filters are integrated, thus removing the need for costly external SAW and IF filters. The device is mainly intended for the ISM (Industrial, Scientific, and Medical) and SRD (Short Range Device) frequency bands at 164–192 MHz, 274–320 MHz, 410–480 MHz, and 820–960 MHz.

The CC1175 device provides extensive hardware support for packet handling, data buffering, and burst transmissions. The main operating parameters of the CC1175 device can be controlled through an SPI interface. In a typical system, the CC1175 device will be used with a microcontroller and only a few external passive components.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 12
Type Title Date
* Data sheet CC1175 High-Performance RF Transmitter for Narrowband Systems datasheet (Rev. F) PDF | HTML 29 Sep 2014
* Errata CC112x, CC1175 Silicon Errata (Rev. D) 24 Apr 2015
Application note DN035 -- Antenna Quick Guide (Rev. B) 09 Feb 2022
Application note Debugging Communication Range (Rev. A) PDF | HTML 23 May 2019
Application note TI LPRF EASYMODE 12 Dec 2014
User guide CC112x/CC1175 Low-Power High Performance Sub-1 GHz RF Transceivers User’s Guide (Rev. E) 26 Sep 2013
Application note AN110 – Using CC1190 Front End with CC112x/CC120x under FCC 15.247 (Rev. B) 13 Jun 2013
Application note AN115 -- CC112x/CC1175/CC120x Operation in 274-320 MHz Frequency Band (Rev. A) 13 Jun 2013
Application note DN038 -- Miniature Helical PCB Antenna for 868 MHz or 915/920 MHz 27 Nov 2012
Application note DN040 -- Reduced Battery Current Using CC112x, CC1175_and CC1200 with TPS62730 02 Oct 2012
Application note DN039 -- IPC for 868/915 MHz operation with the CC112x, CC117x and CC12xx 20 Aug 2012
More literature CC1175EMK Quick Start Guide (Rev. A) 12 Jan 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

SMARTRFTRXEBK — SmartRF Transceiver Evaluation Board

The SmartRF Transceiver Evaluation Board (TrxEB) is intended to be used together with Texas Instruments’ low-power RF transceivers for evaluation, performance testing and software development.

The following transceiver evaluation modules are supported:

  • CC1101EM*
  • CC11xLEM*
  • CC112xEM*
  • CC1175EM*
  • CC1200EM*
  • (...)
User guide: PDF
Not available on TI.com
Daughter card

CC1175EMK-868-915 — CC1175 Evaluation Module Kit 868-915MHz

The CC1175 Evaluation Module Kit for 868-915 MHz can be used in conjunction with the CC1120 Development Kit to evaluate the operation of the CC1175 at these particular frequency bands. The CC1120DK is required for operation and needs to be ordered separately.

Not available on TI.com
Code example or demo

SWRC253 CC112x Software Examples

Supported products & hardware

Supported products & hardware

Products
Sub-1 GHz transceivers
  • CC1120 High performance Sub-1 GHz wireless transceiver for narrowband systems
  • CC1121 High performance low power Sub-1 GHz wireless transceiver
  • CC1125 Ultra-high performance Sub-1 GHz wireless transceiver for narrowband systems
  • CC1175 High performance wireless transmitter for narrowband systems
Hardware development
Development kit
Support software

SWRC219 TrxEB RF PER Test Software

Supported products & hardware

Supported products & hardware

Products
Sub-1 GHz transceivers
  • CC1101 Low-power Sub-1 GHz wireless transceiver
  • CC110L Value line Sub-1 GHz wireless transceiver
  • CC1120 High performance Sub-1 GHz wireless transceiver for narrowband systems
  • CC1121 High performance low power Sub-1 GHz wireless transceiver
  • CC1125 Ultra-high performance Sub-1 GHz wireless transceiver for narrowband systems
  • CC113L Value line Sub-1 GHz wireless receiver
  • CC115L Value line Sub-1 GHz wireless transmitter
  • CC1175 High performance wireless transmitter for narrowband systems
  • CC1200 Low power and high performance wireless transceiver
  • CC1201 Low power and high performance wireless transceiver
Hardware development
Development kit
Calculation tool

SMARTRF-STUDIO-7 SmartRF Studio 7 application software

SmartRF™ Studio is a Windows application that helps designers of RF systems to easily evaluate the radio at an early stage in the design process for all TI CC1xxx and CC2xxx low-power RF devices. It simplifies generation of the configuration register values and commands, as well as practical (...)

Supported products & hardware

Supported products & hardware

Products
Low-power 2.4-GHz products
  • CC2430 System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / ZigBee™
  • CC2431 System-on-Chip (SoC) Solution for ZigBee/IEEE 802.15.4 Wireless Sensor Network
  • CC2520 Second generation 2.4 GHz ZigBee/IEEE 802.15.4 wireless transceiver
  • CC2530 Zigbee and IEEE 802.15.4 wireless MCU with 256kB Flash and 8kB RAM
  • CC2531 Zigbee and IEEE 802.15.4 wireless MCU with up to 256kB Flash and 8kB RAM
  • CC2533 A True System-on-Chip Solution for 2.4-GHz IEEE 802.15.4 and ZigBee Applications
  • CC2538 32-bit Arm Cortex-M3 Zigbee, 6LoWPAN, and IEEE 802.15.4 wireless MCU with 512kB Flash and 32kB RAM
  • CC2540 Bluetooth® Low Energy wireless MCU with USB
  • CC2540T Extended industrial temperature Bluetooth® Low Energy wireless MCU
  • CC2541 Bluetooth® Low Energy and proprietary wireless MCU
  • CC2630 SimpleLink™ 32-bit Arm Cortex-M3 Zigbee and 6LoWPAN wireless MCU with 128kB Flash
  • CC2640 SimpleLink™ 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU with 128kB Flash
  • CC2640R2F SimpleLink™ 32bit Arm® Cortex®-M3 Bluetooth® Low Energy 5.1 wireless MCU with 128kB flash
  • CC2640R2L SimpleLink™ Bluetooth® 5.1 Low Energy wireless MCU
  • CC2642R SimpleLink™ 32-bit Arm Cortex-M4F Bluetooth® Low Energy wireless MCU with 352kB Flash
  • CC2650 SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless MCU with 128kB Flash
  • CC2650MODA SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless module with 128kB Flash
  • CC2651P3 SimpleLink™ 32-bit Arm® Cortex®-M4 single-protocol 2.4 GHz wireless MCU with 352-kB Flash
  • CC2651R3 SimpleLink™ 32-bit Arm® Cortex®-M4 single-protocol 2.4-GHz wireless MCU with 352-kB flash
  • CC2652P SimpleLink™ Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with integrated power amplifier
  • CC2652P7 SimpleLink™ Arm® Cortex®-M4F multiprotocol 2.4-GHz wireless MCU, 704-kB Flash, integrated power amp
  • CC2652PSIP SimpleLink™ multiprotocol 2.4-GHz wireless system-in-package module with integrated power amplifier
  • CC2652R SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with 352kB Flash
  • CC2652R7 SimpleLink™ Arm® Cortex®-M4F multiprotocol 2.4-GHz wireless MCU with 704-kB Flash
  • CC2652RB SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with crystal-less BAW resonator
  • CC2652RSIP SimpleLink™ multiprotocol 2.4-GHz wireless system-in-package module with 352-KB memory
  • CC2674P10 SimpleLink™ Arm® Cortex®-M33 multiprotocol 2.4GHz wireless MCU with 1MB flash and power amplifier
  • CC2674R10 SimpleLink™ Arm® Cortex®-M33 multiprotocol 2.4-GHz wireless MCU with 1-MB flash
Sub-1 GHz wireless MCUs
  • CC1110-CC1111 Sub-1 GHz wireless MCU with up to 32 kB Flash memory
  • CC1310 SimpleLink™ 32-bit Arm Cortex-M3 Sub-1 GHz wireless MCU with 128kB Flash
  • CC1311P3 SimpleLink™ Arm® Cortex®-M4 Sub-1GHz wireless MCU with 352KB flash and integrated +20dBm power amp
  • CC1311R3 SimpleLink™ Arm® Cortex®-M4 Sub-1 GHz wireless MCU with 352-kB flash
  • CC1312PSIP Sub-1 GHz system-in-package (SiP) module with integrated power amplifier
  • CC1312R SimpleLink™ 32-bit Arm Cortex-M4F Sub-1 GHz wireless MCU with 352kB Flash
  • CC1312R7 SimpleLink™ Arm® Cortex®-M4F multiprotocol Sub-1 GHz wireless MCU with 704-kB Flash
  • CC1314R10 SimpleLink™ Arm® Cortex®-M33 Sub-1 GHz wireless MCU with 1-MB flash and up to 296 kB of SRAM
  • CC1350 SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 128kB Flash
  • CC1352P SimpleLink™ Arm Cortex-M4F multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU integrated power amplifier
  • CC1352P7 SimpleLink™ Arm® Cortex®-M4F multiband sub-1GHz & 2.4GHz wireless MCU with EdgeAI support, +20dBm
  • CC1352R SimpleLink™ Arm Cortex-M4F multiband Sub-1GHz & 2.4GHz wireless MCU with edge AI support
  • CC1354P10 SimpleLink™ Arm® Cortex®-M33 multiband wireless MCU with EdgeAI support, 1MB + 296KB, +20dBm
  • CC1354R10 SimpleLink™ Arm® Cortex®-M33 multiband wireless MCU with edge AI support, 1MB flash, 296KB SRAM
  • CC430F5123 16-bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 8kB Flash and 2kB RAM
  • CC430F5125 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 16kB Flash and 2kB RAM
  • CC430F5133 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 12-Bit ADC, 8kB Flash and 2kB RAM
  • CC430F5137 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 12-Bit ADC, 32kB Flash and 4kB RAM
  • CC430F5143 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 10-bit ADC, 8kB Flash and 2kB RAM
  • CC430F5145 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 10-bit ADC, 16kB Flash and 2kB RAM
  • CC430F5147 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 10-bit ADC, 32kB Flash and 4kB RAM
Sub-1 GHz transceivers
  • CC1020 Single-chip FSK/OOK CMOS wireless transceiver for Narrowband apps in 402-470 and 804-940 MHz range
  • CC1021 Multichannel FSK/OOK CMOS wireless transceiver for Narrowband app w/Ch Spacings of 50 kHz or Higher
  • CC1070 Single-chip, Low-Power, Low-Cost CMOS FSK/GFSK/ASK/00K RF Transmitter for Narrowband & Multi-Ch apps
  • CC1100 Highly Integrated MultiCh RF transceiver Designed for Low-Power Wireless apps
  • CC1100E Low-power Sub-1GHz wireless transceiver for China and Japan frequency bands
  • CC1101 Low-power Sub-1 GHz wireless transceiver
  • CC110L Value line Sub-1 GHz wireless transceiver
  • CC1120 High performance Sub-1 GHz wireless transceiver for narrowband systems
  • CC1121 High performance low power Sub-1 GHz wireless transceiver
  • CC1125 Ultra-high performance Sub-1 GHz wireless transceiver for narrowband systems
  • CC113L Value line Sub-1 GHz wireless receiver
  • CC1150 Highly integrated multichannel wireless transmitter designed for low-power wireless applications
  • CC115L Value line Sub-1 GHz wireless transmitter
  • CC1175 High performance wireless transmitter for narrowband systems
  • CC1200 Low power and high performance wireless transceiver
  • CC1201 Low power and high performance wireless transceiver
Other wireless products
  • CC2420 Single-Chip 2.4 GHz IEEE 802.15.4 Compliant and ZigBee™ Ready RF Transceiver
  • CC2500 Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B
  • CC2510 2.4 GHz Radio Transceiver, 8051 MCU, and 16KB or 32 KB Memory
  • CC2510F8 2.4 GHz Radio Transceiver, 8051 MCU and 8 kB Flash memory
  • CC2511 2.4 GHz Radio Transceiver, 8051 MCU, 16KB or 32KB Flash memory and full-speed USB interface
  • CC2511F8 2.4 GHz Radio Transceiver, 8051 MCU, 8 kB Flash memory and full-speed USB interface
  • CC2530-RF4CE Zigbee, IEEE 802.15.4 and RF4CE wireless MCU with 256kB Flash and 8kB RAM
  • CC2531-RF4CE Zigbee, IEEE 802.15.4 and RF4CE wireless MCU with up to 256kB Flash and 8kB RAM
  • CC2543 2.4 GHz RF Value Line SoC with 32kB flash, 16 GPIO, I2C, SPI and UART
  • CC2544 2.4 GHz RF Value Line SoC with 32kB flash, USB, SPI and UART
  • CC2545 2.4 GHz RF Value Line SoC with 32kB flash, 31 GPIO, I2C, SPI and UART
  • CC2550 Low Cost 2.4 GHz Transmitter Designed for Low-Power Wireless Applications in 2.4 GHz ISM Band
  • CC2620 SimpleLink™ 32-bit Arm Cortex-M3 Zigbee® RF4CE wireless MCU with 128kB Flash
Automotive wireless connectivity products
  • CC2541-Q1 Automotive qualified SimpleLink Bluetooth® Low Energy wireless MCU
  • CC2640R2F-Q1 SimpleLink™ automotive qualified 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU
  • CC2642R-Q1 Automotive qualified SimpleLink™ Bluetooth® Low Energy wireless MCU
  • CC2662R-Q1 Automotive qualified SimpleLink™ wireless MCU for use in wireless battery management systems
Sensing MCUs
  • CC430F6127 20 MHz MCU with 32KB Flash, 4KB SRAM, Sub-1 GHz radio, AES-128, I2C/SPI/UART, 96 seg LCD
  • CC430F6135 20 MHz MCU with 16KB Flash, 2KB SRAM, Sub-1 GHz radio, AES-128, 12-bit ADC, I2C/SPI/UART, 96 seg
  • CC430F6147 20 MHz MCU with 32KB Flash, 4KB SRAM, Sub-1 GHz radio, AES-128, 10-bit ADC, I2C/SPI/UART, 96 seg
Hardware development
Development kit
  • CC1125DK CC1125 Development Kit
  • CC1200DK CC1200 Development Kit
  • CC1350STK Simplelink CC1350 SensorTag Bluetooth and Sub-1GHz Long Range Wireless Development Kit
  • CC2541DK-MINI CC2541 Mini Development Kit
  • CC2650STK SimpleLink™ Bluetooth low energy/Multi-standard SensorTag
  • LAUNCHXL-CC1312R1 CC1312R LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU
  • LAUNCHXL-CC1350 CC1350 LaunchPad™ development kit for SimpleLink™ dual-band wireless MCU
  • LAUNCHXL-CC1352R1 CC1352R LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU
  • LAUNCHXL-CC2650 SimpleLink™ CC2650 wireless MCU LaunchPad™ Development Kit
  • LP-CC1311P3 CC1311P3 LaunchPad™ development kit for SimpleLink™ sub-1-GHz wireless MCU
  • LP-CC1312R7 CC1312R7 LaunchPad™ development kit for SimpleLink™ multi-standard wireless MCU
  • LP-CC2652RB CC2652RB LaunchPad™ development kit for BAW multi-protocol 2.4-GHz SimpleLink™ wireless MCU
  • LP-EM-CC1314R10 CC1314R10 LaunchPad™ development kit for SimpleLink™ Sub-1 GHz wireless MCU
  • LP-EM-CC1354P10 CC1354P10 LaunchPad™ development kit for SimpleLink™ Sub-1 GHz and 2.4GHz wireless microcontroller
Evaluation board
  • BOOSTXL-CC1120-90 BoosterPack for Applications from 902MHz to 928MHz
  • BOOSTXL-CC1125 CC1125 BoosterPack for 868/915 MHz Applications
  • LAUNCHXL-CC1310 CC1310 LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU
  • LAUNCHXL-CC2640R2 CC2640R2 LaunchPad™ development kit for SimpleLink™ Bluetooth® Low Energy wireless MCU
  • LAUNCHXL-CC26X2R1 CC26x2R LaunchPad™ development kit for multi-standard SimpleLink™ wireless MCU
  • LP-CC1352P7 CC1352P7 LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU
  • LP-CC2651P3 CC2651P3 LaunchPad™ development kit for SimpleLink™ multi-standard wireless MCU
  • LP-CC2652PSIP CC2562PSIP LaunchPad™ development kit for SimpleLink™ multiprotocol 2.4-GHz wireless SIP module
  • LP-CC2652R7 CC2652R7 LaunchPad™ development kit for SimpleLink™ multi-standard wireless MCU
  • LP-CC2652RSIP CC2652RSIP LaunchPad™ development kit for SimpleLink™ multi-protocol wireless MCU
  • SMARTRF06EBK SmartRF06 Evaluation Board
  • SMARTRFTRXEBK SmartRF Transceiver Evaluation Board
  • LP-CC2651R3SIPA CC2651R3SIPA LaunchPad™ development kit for SimpleLink™ multiprotocol 2.4-GHz wireless SIP module
Interface adapter
Daughter card
Download options
Design tool

SIMPLELINK-SUB1GHZ-DESIGN-REVIEWS — Hardware design reviews for SimpleLink™ CC1xxx devices

To get started with the SimpleLink™ Sub-1GHz hardware design review process:
  • Step 1: Before requesting a review, it is important that to review the technical documentation and design & development resources available on the corresponding product page (see CC1xxx product page links below).
  • Step 2: (...)
Schematic

CC1175 EM 868-915MHz design files

SWRR093.ZIP (718 KB)
Package Pins CAD symbols, footprints & 3D models
VQFN (RHB) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos