A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device.
CC2340R5-Q1 ACTIVE Automotive-qualified SimpleLink™ Bluetooth® Low Energy wireless MCU with 512-kB flash This product offers an Arm Cortex-M0+, more Flash, less RAM
CC2745R10-Q1 ACTIVE Automotive SimpleLink™ Bluetooth® LE wireless MCU with 1MB flash, HSM, APU, CAN-FD This product offers an ARM Cortex-M33, more Flash, more RAM, integrated HSM and CAN-FD

Product details

Type Wireless MCU Technology 2.4 GHz, Bluetooth® LE Protocols Qualified against Bluetooth® Core 5.2 CPU Arm Cortex-M4F Flash memory (kByte) 352 RAM (kByte) 88 Number of GPIOs 31 TX power (max) (dBm) 5 Features AEC-Q100 Grade 2 qualified, Advertising extension, Channel select algorithm, DC/DC, LE 1M PHY, LE 2M PHY, LE Coded PHY (long range), OAD Peripherals 12-bit ADC 8-channel, 2 SPI, 2 UART, 2 comparators, 4 timers, 8-bit DAC, I2C, I2S, Sensor controller Security Cryptographic acceleration, Device attestation & anti-counterfeit, ISO21434 automotive cybersecurity compliant, Secure debug, Software IP protection Cryptographic accelerators AES, ECC, RSA, SHA-2, TRNG Rating Automotive Operating temperature range (°C) -40 to 105
Type Wireless MCU Technology 2.4 GHz, Bluetooth® LE Protocols Qualified against Bluetooth® Core 5.2 CPU Arm Cortex-M4F Flash memory (kByte) 352 RAM (kByte) 88 Number of GPIOs 31 TX power (max) (dBm) 5 Features AEC-Q100 Grade 2 qualified, Advertising extension, Channel select algorithm, DC/DC, LE 1M PHY, LE 2M PHY, LE Coded PHY (long range), OAD Peripherals 12-bit ADC 8-channel, 2 SPI, 2 UART, 2 comparators, 4 timers, 8-bit DAC, I2C, I2S, Sensor controller Security Cryptographic acceleration, Device attestation & anti-counterfeit, ISO21434 automotive cybersecurity compliant, Secure debug, Software IP protection Cryptographic accelerators AES, ECC, RSA, SHA-2, TRNG Rating Automotive Operating temperature range (°C) -40 to 105
VQFNP (RTC) 48 49 mm² (7 mm × 7 mm) VQFN (RGZ) 48 49 mm² (7 mm × 7 mm)

Wireless microcontroller

  • Powerful 48-MHz Arm Cortex-M4F processor
  • EEMBC CoreMark score: 148
  • 352KB flash program memory
  • 256KB of ROM for protocols and library functions
  • 8KB of cache SRAM
  • 80KB of ultra-low leakage SRAM with parity for high-reliability operation
  • 2-pin cJTAG and JTAG debugging
  • Supports over-the-air upgrade (OTA)
  • Programmable radio support for Bluetooth® 5.2 Low Energy

Ultra-low power sensor controller

  • Autonomous MCU with 4KB of SRAM
  • Sample, store, and process sensor data
  • Fast wake-up for low-power operation
  • Software defined peripherals; capacitive touch, flow meter, LCD

Qualified for automotive application

  • AEC-Q100 qualified with the following results:
    • Device temperature grade 2: –40°C to +105°C ambient operating temperature range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C3

Low power consumption

  • MCU consumption:
    • 3.4 mA active mode, CoreMark
    • 71 µA/MHz running CoreMark
    • 0.94 µA standby mode, RTC, 80KB RAM
    • 0.15 µA shutdown mode, wake-up on pin
  • Ultra low-power sensor controller consumption:
    • 31.9 µA in 2 MHz mode
    • 808.5 µA in 24 MHz mode
  • Radio consumption
    • 6.9 mA RX
    • 7.0 mA TX at 0 dBm
    • 9.2 mA TX at +5 dBm

Wireless protocol support

High performance radio

  • –105 dBm for Bluetooth 125-kbps (LE coded PHY)
  • –97 dBm for 1-Mbps PHY
  • Output power up to +5 dBm with temperature compensation

Regulatory compliance

  • Suitable for systems targeting compliance with these standards:
    • ETSI EN 300 328, EN 300 440 Cat. 2 and 3
    • FCC CFR47 Part 15
    • ARIB STD-T66

MCU peripherals

  • Digital peripherals can route to any of 31 GPIOs
  • Four 32-bit or eight 16-bit general-purpose timers
  • 12-bit ADC, 200 kSamples/s, 8 channels
  • 8-bit DAC
  • Two comparators
  • Two UART, Two SSI, I 2C, I 2S
  • Real-time clock (RTC)
  • Integrated temperature and battery monitor

Security enablers

  • AES 128- and 256-bit cryptographic accelerator
  • ECC and RSA public key hardware accelerator
  • SHA2 Accelerator (full suite up to SHA-512)
  • True random number generator (TRNG)

Development tools and software

Operating range

  • On-chip buck DC/DC converter
  • 1.8-V to 3.63-V single supply voltage
  • -40 to +105°C

Package

  • 7-mm × 7-mm RTC VQFN48 with wettable flanks (31 GPIOs)
  • 7-mm × 7-mm RGZ VQFN48 with wettable flanks (31 GPIOs)
  • RoHS-compliant packages

Wireless microcontroller

  • Powerful 48-MHz Arm Cortex-M4F processor
  • EEMBC CoreMark score: 148
  • 352KB flash program memory
  • 256KB of ROM for protocols and library functions
  • 8KB of cache SRAM
  • 80KB of ultra-low leakage SRAM with parity for high-reliability operation
  • 2-pin cJTAG and JTAG debugging
  • Supports over-the-air upgrade (OTA)
  • Programmable radio support for Bluetooth® 5.2 Low Energy

Ultra-low power sensor controller

  • Autonomous MCU with 4KB of SRAM
  • Sample, store, and process sensor data
  • Fast wake-up for low-power operation
  • Software defined peripherals; capacitive touch, flow meter, LCD

Qualified for automotive application

  • AEC-Q100 qualified with the following results:
    • Device temperature grade 2: –40°C to +105°C ambient operating temperature range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C3

Low power consumption

  • MCU consumption:
    • 3.4 mA active mode, CoreMark
    • 71 µA/MHz running CoreMark
    • 0.94 µA standby mode, RTC, 80KB RAM
    • 0.15 µA shutdown mode, wake-up on pin
  • Ultra low-power sensor controller consumption:
    • 31.9 µA in 2 MHz mode
    • 808.5 µA in 24 MHz mode
  • Radio consumption
    • 6.9 mA RX
    • 7.0 mA TX at 0 dBm
    • 9.2 mA TX at +5 dBm

Wireless protocol support

High performance radio

  • –105 dBm for Bluetooth 125-kbps (LE coded PHY)
  • –97 dBm for 1-Mbps PHY
  • Output power up to +5 dBm with temperature compensation

Regulatory compliance

  • Suitable for systems targeting compliance with these standards:
    • ETSI EN 300 328, EN 300 440 Cat. 2 and 3
    • FCC CFR47 Part 15
    • ARIB STD-T66

MCU peripherals

  • Digital peripherals can route to any of 31 GPIOs
  • Four 32-bit or eight 16-bit general-purpose timers
  • 12-bit ADC, 200 kSamples/s, 8 channels
  • 8-bit DAC
  • Two comparators
  • Two UART, Two SSI, I 2C, I 2S
  • Real-time clock (RTC)
  • Integrated temperature and battery monitor

Security enablers

  • AES 128- and 256-bit cryptographic accelerator
  • ECC and RSA public key hardware accelerator
  • SHA2 Accelerator (full suite up to SHA-512)
  • True random number generator (TRNG)

Development tools and software

Operating range

  • On-chip buck DC/DC converter
  • 1.8-V to 3.63-V single supply voltage
  • -40 to +105°C

Package

  • 7-mm × 7-mm RTC VQFN48 with wettable flanks (31 GPIOs)
  • 7-mm × 7-mm RGZ VQFN48 with wettable flanks (31 GPIOs)
  • RoHS-compliant packages

The SimpleLink™ CC2642R-Q1 device is an AEC-Q100 compliant wireless microcontroller (MCU) targeting Bluetooth 5 Low Energy automotive applications. The device is optimized for low-power wireless communication in applications such as car access including passive entry passive start (PEPS) and remote keyless entry (RKE), car sharing, piloted parking, cable replacement, and smartphone connectivity. The highlighted features of this device include:

  • Support for Bluetooth ® 5.2 features: LE Coded PHYs (Long Range), LE 2-Mbit PHY (High Speed), Advertising Extensions, Multiple Advertisement Sets, CSA#2, as well as backwards compatibility and support for key features from the Bluetooth ® 5 and earlier Low Energy specifications.
  • Fully-qualified Bluetooth ® 5.2 software protocol stack included with the SimpleLink™ CC13xx and CC26xx Software Development Kit (SDK), which enables Angle of Arrival (AoA).
  • Longer battery life wireless applications with low standby current of 0.94 µA with full RAM retention.
  • AEC-Q100 qualified at the Grade 2 temperature range (–40 °C to +105 °C) and is offered in a 7-mm x 7-mm VQFN package with wettable flanks.
  • Dedicated software controlled radio controller (Arm ® Cortex ®-M0) providing flexible low-power RF transceiver capability to support multiple physical layers and RF standards, such as real-time localization (RTLS) technologies.
  • Excellent radio sensitivity and robustness (selectivity and blocking) performance for Bluetooth ® Low Energy (-105 dBm for 125-kbps LE Coded PHY).

The CC2642R-Q1 device is part of the SimpleLink™ MCU platform, which consists of Wi-Fi, Bluetooth Low Energy, Thread, Zigbee ®, Sub-1 GHz MCUs, and host MCUs that all share a common, easy-to-use development environment with a single core software development kit (SDK) and rich tool set. A one-time integration of the SimpleLink™ platform enables you to add any combination of the portfolio’s devices into your design, allowing 100 percent code reuse when your design requirements change. For more information, visit SimpleLink™ MCU platform.

The SimpleLink™ CC2642R-Q1 device is an AEC-Q100 compliant wireless microcontroller (MCU) targeting Bluetooth 5 Low Energy automotive applications. The device is optimized for low-power wireless communication in applications such as car access including passive entry passive start (PEPS) and remote keyless entry (RKE), car sharing, piloted parking, cable replacement, and smartphone connectivity. The highlighted features of this device include:

  • Support for Bluetooth ® 5.2 features: LE Coded PHYs (Long Range), LE 2-Mbit PHY (High Speed), Advertising Extensions, Multiple Advertisement Sets, CSA#2, as well as backwards compatibility and support for key features from the Bluetooth ® 5 and earlier Low Energy specifications.
  • Fully-qualified Bluetooth ® 5.2 software protocol stack included with the SimpleLink™ CC13xx and CC26xx Software Development Kit (SDK), which enables Angle of Arrival (AoA).
  • Longer battery life wireless applications with low standby current of 0.94 µA with full RAM retention.
  • AEC-Q100 qualified at the Grade 2 temperature range (–40 °C to +105 °C) and is offered in a 7-mm x 7-mm VQFN package with wettable flanks.
  • Dedicated software controlled radio controller (Arm ® Cortex ®-M0) providing flexible low-power RF transceiver capability to support multiple physical layers and RF standards, such as real-time localization (RTLS) technologies.
  • Excellent radio sensitivity and robustness (selectivity and blocking) performance for Bluetooth ® Low Energy (-105 dBm for 125-kbps LE Coded PHY).

The CC2642R-Q1 device is part of the SimpleLink™ MCU platform, which consists of Wi-Fi, Bluetooth Low Energy, Thread, Zigbee ®, Sub-1 GHz MCUs, and host MCUs that all share a common, easy-to-use development environment with a single core software development kit (SDK) and rich tool set. A one-time integration of the SimpleLink™ platform enables you to add any combination of the portfolio’s devices into your design, allowing 100 percent code reuse when your design requirements change. For more information, visit SimpleLink™ MCU platform.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 43
Top documentation Type Title Format options Date
* Data sheet CC2642R-Q1 SimpleLink™ Bluetooth® 5.2 Low Energy Wireless MCU datasheet (Rev. D) PDF | HTML Jul 11, 2023
* User guide CC13x2, CC26x2 SimpleLink Wireless MCU Technical Reference Manual (Rev. G) PDF | HTML Jun 28, 2024
* Errata CC2642R-Q1 SimpleLink™ Bluetooth® 5 Low Energy Wireless MCU Silicone Revision E (Rev. A) PDF | HTML Jun 29, 2022
Application note Discussion on Pairing Issues in the Application of TI Bluetooth Chip CC2642R-Q1 PDF | HTML Jul 29, 2026
Application note Configuration methods for BQB RF-PHY testing and SRRC fixed frequency testing for TI Bluetooth products (Rev. A) PDF | HTML May 29, 2026
Cybersecurity advisory Invalid Bluetooth® LE Data Length Extension (DLE) Parameter Leading to DoS PDF | HTML May 28, 2026
Cybersecurity advisory Denial of Service during Bluetooth LE authentication and connection PDF | HTML May 28, 2026
Application note AN103 -- Basic RF Testing of CCxxxx Devices (Rev. A) PDF | HTML Dec 11, 2025
Application note How to Certify Your Bluetooth Product (Rev. N) PDF | HTML Nov 18, 2025
Application note Crystal Oscillator and Crystal Selection for the CC13xx, CC26xx, and CC23xx Family of Wireless MCUs (Rev. L) PDF | HTML Apr 21, 2025
Application note CC2538, CC13xx, and CC26xx Serial Bootloader Interface (Rev. E) PDF | HTML Aug 6, 2024
Application note CC13xx/CC26xx Hardware Configuration and PCB Design Considerations (Rev. H) PDF | HTML May 2, 2024
Application note Bluetooth® Angle of Arrival (AoA) Antenna Design (Rev. A) PDF | HTML Jun 7, 2023
White paper Wired vs. Wireless Communications In EV Battery Management (Rev. A) PDF | HTML Jun 6, 2023
Application note Configuring Bluetooth LE devices for Direct Test Mode PDF | HTML Feb 25, 2022
Application note Hardware Migration From CC26x0 to CC26x2R (Rev. D) Aug 23, 2021
White paper Exploring Thread and Zigbee for home and building automation PDF | HTML Apr 12, 2021
Cybersecurity advisory Bluetooth Low Energy – Invalid Connection Request (SweynTooth) (Rev. A) PDF | HTML Jul 17, 2020
Cybersecurity advisory Variable Time Tag Comparison on SimpleLink™ Devices PDF | HTML Jun 5, 2020
Cybersecurity advisory Bluetooth Low Energy, Basic Rate/Enhanced Data Rate – Method Confusion Pairing V PDF | HTML May 18, 2020
Technical article Exploring connectivity trends for Bluetooth® Low Energy in the car PDF | HTML Feb 19, 2020
Technical article Three questions to ask about wireless BMS for hybrid and electric vehicles PDF | HTML Feb 18, 2020
Application note Cryptographic Performance and Energy Efficiency on SimpleLink CC13x2/CC26x2 MCUs PDF | HTML Jan 28, 2020
Application note Ultra-Low Power Sensing Applications With CC13x2/CC26x2 (Rev. B) PDF | HTML Jan 27, 2020
White paper Simple and efficient software development with the SimpleLink™ MCU platform (Rev. E) Dec 6, 2019
Application note Running Bluetooth® Low Energy on CC13x2/CC26xx Without a 32 kHz Crystal (Rev. C) PDF | HTML Sep 23, 2019
Technical article Bluetooth® Low Energy shifts gears for car access PDF | HTML Jul 15, 2019
Application note Bluetooth® Low Energy Tree Structure Network PDF | HTML May 29, 2019
Application note Debugging Communication Range (Rev. A) PDF | HTML May 23, 2019
Application note Secure Boot in SimpleLink™ CC13x2/CC26x2 Wireless MCUs PDF | HTML Apr 15, 2019
Application note Measuring CC13xx and CC26xx current consumption (Rev. D) PDF | HTML Jan 10, 2019
Application note RF PCB Simulation Cookbook Jan 9, 2019
White paper Migrating your proprietary solution to the SimpleLink™ WMCU Nov 7, 2018
Application note Low-Power ADC Solution for CC13x2 and CC26x2 Mar 2, 2018
Application brief Ultra-Low Power Designs With the CC13x2 and CC26x2 Sensor Controller PDF | HTML Feb 27, 2018
Technical article Bluetooth® low energy makes automotive systems more automatic PDF | HTML Oct 4, 2017
Application note CC-Antenna-DK2 and Antenna Measurements Summary (Rev. A) PDF | HTML Oct 2, 2017
White paper Bluetooth® low energy and the automotive transformation Sep 25, 2017
White paper IoT provokes change in ultra-low-power MCUs Jul 19, 2017
White paper RTOS Power Management Emerges as a Key for MCU-based IoT Nodes (Rev. A) May 11, 2017
Application note Sensor Sequencing Using the CC13x2 and CC26x2 Sensor Controller Mar 5, 2017
Application note TI-15.4 Stack Frequency Hopping Mode FCC Compliance (Rev. A) Feb 28, 2017
User guide TI-RTOS 2.20 for CC13xx/CC26xx SimpleLink Getting Started Guide (Rev. D) Jun 17, 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LAUNCHXL-CC26X2R1 — CC26x2R LaunchPad™ development kit for multi-standard SimpleLink™ wireless MCU

This LaunchPad™ is used to speed development with the SimpleLink Bluetooth® low energy CC2642R wireless MCU and the SimpleLink Multi-Standard CC2652R wireless MCU with support for Bluetooth, Zigbee® and Thread. Software support is provided by the SIMPLELINK-LOWPOWER-SDK software development kit.

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

LPSTK-CC1352R — SimpleLink™ multi band CC1352R wireless MCU Launchpad™ SensorTag kit

The TI LaunchPad™ SensorTag kit offers integrated environmental and motion sensors, multi band wireless connectivity and easy-to-use software for prototyping connected applications. With one kit, developers can easily create connected applications featuring Bluetooth® Low Energy, (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Development kit

BOOSTXL-ULPSENSE — SimpleLink™ ULP Sense BoosterPack™

To get started visit dev.ti.com/BOOSTXL-ULPSENSE

The ULP Sense BoosterPack is a kit designed to make it easy to demonstrate the ultra-low power features of the sensor controller included in the CC13x2/CC26x2 RF SoCs. 

Examples of applications that will greatly benefit from this are measurement on (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Development kit

RFSTAR-3P-AUTO-BLE-MODULES — RF-STAR automotive BLE module based on CC2642R-Q1 CC2340R5-Q1

RF-star, as a 3P IDH of TI for wireless connectivity modules for over a decade, is dedicated to supplying a wide range of wireless modules and solutions based on TI products, such as BLE, Matter, ZigBee, Thread, Wi-Fi, Sub-1G, and Wi-SUN. 
RF-BM-2340QB1 is an automotive Bluetooth® 5.3 Low Energy (...)

Supported products & hardware
Development kit

TTC-3P-AUTO-MODULES — TTC automotive Bluetooth® Low Energy modules

HY-42Q101 Bluetooth Low Energy single mode module is for AEC-Q100 qualified automotive applications, automotive device specification temperature Grade 2: (–40°C to +105°C).

HY-42Q101 is a single mode device, targeted for low-power energy sensors and accessories.

HY-42Q101 offers all Bluetooth Low (...)

Supported products & hardware
Debug probe

TMDSEMU110-U — XDS110 JTAG Debug Probe

The Texas Instruments XDS110 is a new class of debug probe (emulator) for TI embedded processors. The XDS110 replaces the XDS100 family while supporting a wider variety of standards (IEEE1149.1, IEEE1149.7, SWD) in a single pod. Also, all XDS debug probes support Core and System Trace in all (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Debug probe

TMDSEMU200-U — XDS200 USB Debug Probe

The XDS200 is a debug probe (emulator) used for debugging TI embedded devices. For the majority of devices it is recommended to use the newer, lower cost XDS110 (www.ti.com/tool/TMDSEMU110-U). The XDS200 supports a wide variety of standards (IEEE1149.1, IEEE1149.7, SWD) in a single pod. All XDS (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Debug probe

LB-3P-TRACE32-WIRELESS — Lauterbach TRACE32® Debug System for Wireless Connectivity

Lauterbach‘s TRACE32® tools are a suite of leading-edge hardware and software components that enables developers to analyze, optimize and certify many of TI's Wireless Connectivity chips. The globally renowned debug solutions for embedded systems are the perfect solution for all development phases (...)

Supported products & hardware
Debug probe

TSK-3P-BLUEBOX — TASKING BlueBox hardware debugger

TASKING’s Debug, Trace, and Test tools offer comprehensive solutions for efficient debugging, tracing, and testing of TI's embedded systems. The scalable TASKING BlueBox debuggers allow users to easily flash, debug, and test across TI's portfolio. Development on TI hardware is made even easier with (...)

Supported products & hardware
Software development kit (SDK)

SIMPLELINK-LOWPOWER-F2-SDK — SimpleLink™ Low Power F2 software development kit (SDK) for the CC13x1, CC13x2, CC13x4, CC26x1, CC26x2 and CC26x4 devices

The SimpleLink™ low-power SDKs support the CC13xx, CC23xx, CC26xx and CC27xx family of products. Together, these SDKs provide comprehensive software packages for the development of Sub-1 GHz and 2.4 GHz applications including support for Bluetooth® Low Energy, Mesh, Zigbee®, Matter, Thread, (...)

Supported products & hardware
IDE, configuration, compiler or debugger

ARM-CGT — ARM Code Generation Tools - Compiler

The TI Arm® compiler tools are an essential component of the CCStudio™ development ecosystem, providing robust support for TI Arm-based platforms. They are engineered to maximize the potential of TI Arm Cortex®-M and Cortex-R series devices.

The current tools ARM-CGT-CLANG are derived from the (...)

Supported products & hardware
IDE, configuration, compiler or debugger

ARM-CGT-CLANG — Arm® code generation tools - compiler

The TI Arm® compiler tools are an essential component of the CCStudio™ development ecosystem, providing robust support for TI Arm-based platforms. They are engineered to maximize the potential of TI Arm Cortex®-M and Cortex-R series devices.

The current tools ARM-CGT-CLANG are derived from the (...)

Supported products & hardware
IDE, configuration, compiler or debugger

CCSTUDIO-OPENOCD — OpenOCD Binary Releases

Pre-built binaries for the popular open-source OpenOCD debug stack.
Supported products & hardware
IDE, configuration, compiler or debugger

SENSOR-CONTROLLER-STUDIO — Sensor Controller Studio

Sensor Controller Studio is used to write, test and debug code for the CC26xx/CC13xx Sensor Controller, enabling ultra-low power application design. The tool generates an interface driver consisting of C source files with the firmware image, associated definitions, and generic functions that allow (...)

Supported products & hardware
IDE, configuration, compiler or debugger

SYSCONFIG — Standalone desktop version of SysConfig

CCStudio™ SysConfig is part of TI's extensive CCStudio™ development ecosystem and is a configuration tool that simplifies hardware and software configuration challenges to accelerate software development.

SysConfig provides an intuitive graphical user interface for configuring pins, peripherals, (...)

Supported products & hardware
Online training

SIMPLELINK-ACADEMY-CC13XX-CC26XX — SimpleLink™ CC13xx and CC26xx Academy

SimpleLink™ Academy is an interactive learning experience for TI's wireless protocols. Our hands-on training modules cover all phases of development for LaunchPad™ development kits alongside software development kits (SDKs) in the SimpleLink MCU family.
Supported products & hardware
Getting started

TI-DEVELOPER-ZONE — Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
Supported products & hardware
Software programming tool

FLASH-PROGRAMMER-2 — SmartRF Flash Programmer v2

SmartRF Flash Programmer 2 can be used to program the flash memory in Texas Instruments ARM based low-power RF wireless MCUs over the debug and serial interfaces. Check the list of supported products for compatibility. Uniflash can also be used to program any SimpleLink product.

SmartRF Flash (...)

Supported products & hardware
Software programming tool

UNIFLASH — CCStudio UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is part of TI's extensive CCStudio™ development ecosystem and is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces and can be run on (...)

Supported products & hardware
Support software

RF-RANGE-ESTIMATOR — RF Range Estimator

This tool is used to calculate a range estimate for indoor and outdoor RF links using TI wireless devices. The outdoor calculation is based upon Line-of-Sight (LOS). For the indoor estimation, construction materials can be selected that are between the Tx and Rx unit. The greater the attenuation (...)
Supported products & hardware
Calculation tool

BT-POWER-CALC — Bluetooth Power Calculator for CC13xx, CC26xx, CC23xx, and CC27xx devices

This tool is used to calculate Bluetooth Low Energy power consumption estimates for various use cases on TI Bluetooth devices. The calculator includes both advertising and peripheral use cases with the ability to configure different use case profile parameters. The calculator outputs an estimate (...)
Supported products & hardware
Calculation tool

SMARTRF-STUDIO-7 — SmartRF Studio 7 application software

SmartRF™ Studio is a Windows application that helps designers of RF systems to easily evaluate the radio at an early stage in the design process for all TI CC1xxx and CC2xxx low-power RF devices. It simplifies generation of the configuration register values and commands, as well as practical (...)

Supported products & hardware
Design tool

3P-WIRELESS-MODULES — Third party wireless module search tool

The third party wireless module search tool helps developers to identify products that meet their end equipment specifications and procure production ready wireless modules. The third party module vendors included in the search tool are independent third party companies with expertise in designing (...)

Supported products & hardware
Design tool

SIMPLELINK-2-4GHZ-DESIGN-REVIEW — Hardware Design Review Request Form for SimpleLink™ CC2xxx Devices

The SimpleLink hardware design review process provides a way to get in touch, one-on-one, with a subject matter expert that can help review your design and provide valuable feedback. A simple three-step process for requesting a review as well as links to relevant technical documentation and (...)

Supported products & hardware
Reference design

TIDA-020032 — Car access Bluetooth® low energy + CAN satellite module reference design

This satellite module reference design is intended for Bluetooth® low energy passive entry passive start (PEPS) and phone as a key / digital key car access systems. The design demonstrates how control area network flexible data rate (CAN-FD) communication capabilities can be implemented with (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFNP (RTC) 48 Ultra Librarian
VQFN (RGZ) 48 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos