A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
CD4066B ACTIVE 10-pA on-state leakage current, 20-V, 1:1 (SPST), 4-channel analog switch Smaller footprint

Product details

Configuration 1:1 SPST Number of channels 4 Power supply voltage - single (V) 3.3, 5, 12, 16, 20 Power supply voltage - dual (V) +/-10, +/-2.5, +/-5 Protocols Analog Ron (typ) (Ω) 125 CON (typ) (pF) 8 Supply current (typ) (µA) 0.02 Bandwidth (MHz) 40 Operating temperature range (°C) -55 to 125 Input/output continuous current (max) (A) 0.01 Rating Military Drain supply voltage (max) (V) 18 Supply voltage (max) (V) 15
Configuration 1:1 SPST Number of channels 4 Power supply voltage - single (V) 3.3, 5, 12, 16, 20 Power supply voltage - dual (V) +/-10, +/-2.5, +/-5 Protocols Analog Ron (typ) (Ω) 125 CON (typ) (pF) 8 Supply current (typ) (µA) 0.02 Bandwidth (MHz) 40 Operating temperature range (°C) -55 to 125 Input/output continuous current (max) (A) 0.01 Rating Military Drain supply voltage (max) (V) 18 Supply voltage (max) (V) 15
CDIP (J) 14 130.4652 mm² 19.56 x 6.67
  • 15V digital or ±7.5V peak-to-peak switching
  • 125Ω typical on-state resistance for 15V operation
  • Switch on-state resistance matched to within 5Ω over 15V signal-input range
  • On-state resistance flat over full peak-to-peak signal range
  • High on or off output-voltage ratio: 80dB typical at fis = 10kHz, RL = 1kΩ
  • High degree of linearity: <0.5% distortion typical at fis = 1kHz, Vis = 5Vp-p VDD – VSS ≥ 10V, RL = 10kΩ
  • Extremely low off-state switch leakage, resulting in very low offset current and high effective off-state resistance: 10 pA typical at VDD – VSS = 10V, TA = 25°C
  • Extremely high control input impedance (control circuit isolated from signal circuit): 1012Ω typical
  • Low crosstalk between switches: –50dB typical at fis = 8MHz, RL = 1kΩ
  • Matched control-input to signal-output capacitance: reduces output signal transients
  • Frequency response, switch On = 40MHz typical
  • 100% tested for quiescent current at 20V
  • 5V, 10V, and 15V parametric ratings
  • 15V digital or ±7.5V peak-to-peak switching
  • 125Ω typical on-state resistance for 15V operation
  • Switch on-state resistance matched to within 5Ω over 15V signal-input range
  • On-state resistance flat over full peak-to-peak signal range
  • High on or off output-voltage ratio: 80dB typical at fis = 10kHz, RL = 1kΩ
  • High degree of linearity: <0.5% distortion typical at fis = 1kHz, Vis = 5Vp-p VDD – VSS ≥ 10V, RL = 10kΩ
  • Extremely low off-state switch leakage, resulting in very low offset current and high effective off-state resistance: 10 pA typical at VDD – VSS = 10V, TA = 25°C
  • Extremely high control input impedance (control circuit isolated from signal circuit): 1012Ω typical
  • Low crosstalk between switches: –50dB typical at fis = 8MHz, RL = 1kΩ
  • Matched control-input to signal-output capacitance: reduces output signal transients
  • Frequency response, switch On = 40MHz typical
  • 100% tested for quiescent current at 20V
  • 5V, 10V, and 15V parametric ratings

The CD4066B device is a quad bilateral switch intended for the transmission or multiplexing of analog or digital signals. It is pin-for-pin compatible with the CD4016B device, but exhibits a much lower on-state resistance. In addition, the on-state resistance is relatively constant over the full signal-input range.

The CD4066B device consists of four bilateral switches, each with independent controls. Wide operating supply of 3V to 18V allows for use in a broad array of applications. The advantages over single-channel switches include peak input-signal voltage swings equal to the full supply voltage and more constant on-state impedance over the input-signal range. However, for sample-and-hold applications, the CD4016B device is recommended.

The CD4066B device is a quad bilateral switch intended for the transmission or multiplexing of analog or digital signals. It is pin-for-pin compatible with the CD4016B device, but exhibits a much lower on-state resistance. In addition, the on-state resistance is relatively constant over the full signal-input range.

The CD4066B device consists of four bilateral switches, each with independent controls. Wide operating supply of 3V to 18V allows for use in a broad array of applications. The advantages over single-channel switches include peak input-signal voltage swings equal to the full supply voltage and more constant on-state impedance over the input-signal range. However, for sample-and-hold applications, the CD4016B device is recommended.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TMUX7612 ACTIVE 50V, 1.3Ω RON, 1:1 (SPST) four-channel precision multiplexer with 1.8V logic Higher voltage range

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet CD4066B CMOS Quad Bilateral Switch datasheet (Rev. J) PDF | HTML 09 Aug 2024

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​