Product details

Number of outputs 7 Output type LVCMOS Output frequency (max) (MHz) 230 Core supply voltage (V) 1.8 Output supply voltage (V) 2.5, 3.3 Input type LVCMOS, XTAL Operating temperature range (°C) -40 to 85 Features Integrated EEPROM, Multiplier or divider, Spread-spectrum clocking (SSC) Rating Catalog
Number of outputs 7 Output type LVCMOS Output frequency (max) (MHz) 230 Core supply voltage (V) 1.8 Output supply voltage (V) 2.5, 3.3 Input type LVCMOS, XTAL Operating temperature range (°C) -40 to 85 Features Integrated EEPROM, Multiplier or divider, Spread-spectrum clocking (SSC) Rating Catalog
TSSOP (PW) 20 41.6 mm² 6.5 x 6.4
  • Member of Programmable Clock Generator Family
    • CDCEx913: 1PLL, 3 Outputs
    • CDCEx925: 2PLL, 5 Outputs
    • CDCEx937: 3PLL, 7 Outputs
    • CDCEx949: 4LL, 9 Outputs
  • In-System Programmability and EEPROM
    • Serial Programmable Volatile Register
    • Nonvolatile EEPROM to Store Customer Setting
  • Flexible Input Clocking Concept
    • External Crystal: 8MHz to 32MHz
    • On-Chip VCXO: Pull Range ±150ppm
    • Single-Ended LVCMOS up to 160MHz
  • Free Selectable Output Frequency up to 230MHz
  • Low-Noise PLL Core
    • PLL Loop Filter Components Integrated
    • Low Period Jitter (Typical 60ps)
  • Separate Output Supply Pins
    • CDCE937: 3.3V and 2.5V
    • CDCEL937: 1.8V
  • Flexible Clock Driver
    • Three User-Definable Control Inputs [S0/S1/S2], for Example, SSC Selection, Frequency Switching, Output Enable or Power Down
    • Generates Highly Accurate Clocks for Video, Audio, USB, IEEE1394, RFID, Bluetooth™, WLAN, Ethernet™, and GPS
    • Generates Common Clock Frequencies Used With TI DaVinci™, OMAP™, DSPs
    • Programmable SSC Modulation
    • Enables 0PPM Clock Generation
  • 1.8V Device Power Supply
  • Wide Temperature Range –40°C to 85°C
  • Packaged in TSSOP
  • Development and Programming Kit for Easy PLL Design and Programming (TI Pro-Clock™)
  • Member of Programmable Clock Generator Family
    • CDCEx913: 1PLL, 3 Outputs
    • CDCEx925: 2PLL, 5 Outputs
    • CDCEx937: 3PLL, 7 Outputs
    • CDCEx949: 4LL, 9 Outputs
  • In-System Programmability and EEPROM
    • Serial Programmable Volatile Register
    • Nonvolatile EEPROM to Store Customer Setting
  • Flexible Input Clocking Concept
    • External Crystal: 8MHz to 32MHz
    • On-Chip VCXO: Pull Range ±150ppm
    • Single-Ended LVCMOS up to 160MHz
  • Free Selectable Output Frequency up to 230MHz
  • Low-Noise PLL Core
    • PLL Loop Filter Components Integrated
    • Low Period Jitter (Typical 60ps)
  • Separate Output Supply Pins
    • CDCE937: 3.3V and 2.5V
    • CDCEL937: 1.8V
  • Flexible Clock Driver
    • Three User-Definable Control Inputs [S0/S1/S2], for Example, SSC Selection, Frequency Switching, Output Enable or Power Down
    • Generates Highly Accurate Clocks for Video, Audio, USB, IEEE1394, RFID, Bluetooth™, WLAN, Ethernet™, and GPS
    • Generates Common Clock Frequencies Used With TI DaVinci™, OMAP™, DSPs
    • Programmable SSC Modulation
    • Enables 0PPM Clock Generation
  • 1.8V Device Power Supply
  • Wide Temperature Range –40°C to 85°C
  • Packaged in TSSOP
  • Development and Programming Kit for Easy PLL Design and Programming (TI Pro-Clock™)

The CDCE937 and CDCEL937 devices are modular PLL-based low cost, high-performance, programmable clock synthesizers, multipliers and dividers. The devices generate up to 7 output clocks from a single input frequency. Each output can be programmed in-system for any clock frequency up to 230MHz, using up to three independent configurable PLLs.

The CDCEx937 has separate output supply pins, VDDOUT, which is 1.8V for CDCEL937 and to 2.5V to 3.3V for CDCE937.

The input accepts an external crystal or LVCMOS clock signal. If an external crystal is used, an on-chip load capacitor is adequate for most applications. The value of the load capacitor is programmable from 0 to 20pF. Additionally, an on-chip VCXO is selectable which allows synchronization of the output frequency to an external control signal, that is, PWM signal.

The CDCE937 and CDCEL937 devices are modular PLL-based low cost, high-performance, programmable clock synthesizers, multipliers and dividers. The devices generate up to 7 output clocks from a single input frequency. Each output can be programmed in-system for any clock frequency up to 230MHz, using up to three independent configurable PLLs.

The CDCEx937 has separate output supply pins, VDDOUT, which is 1.8V for CDCEL937 and to 2.5V to 3.3V for CDCE937.

The input accepts an external crystal or LVCMOS clock signal. If an external crystal is used, an on-chip load capacitor is adequate for most applications. The value of the load capacitor is programmable from 0 to 20pF. Additionally, an on-chip VCXO is selectable which allows synchronization of the output frequency to an external control signal, that is, PWM signal.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet CDCEx937 Flexible Low Power LVCMOS Clock Generator With SSC Support For EMI Reduction datasheet (Rev. I) PDF | HTML 11 Dec 2024
Application note VCXO Application Guideline for CDCE(L)9xx Family (Rev. A) 23 Apr 2012
User guide CDCE(L)9XX & CDCEx06 Programming Evaluation Module Manual (Rev. A) 22 Nov 2010
Application note General I2C / EEPROM usage for the CDCE(L)9xx family 26 Jan 2010
Application note Troubleshooting I2C Bus Protocol 19 Oct 2009
Application note Usage of I2C for CDCE(L)949, CDCE(L)937, CDCE(L)925, CDCE(L)913 23 Sep 2009
Application note Generating Low Phase-Noise Clocks for Audio Data Converters from Low Frequency 31 Mar 2008
Application note Practical consideration on choosing a crystal for CDCE(L)9xx family 24 Mar 2008

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

CDCEL9XXPROGEVM — CDCE(L)949 Family EEPROM Programming Board

The clock generator CDCE(L)949 family has integrated EEPROM that allows the default frequency settings to be saved upon start up. CDCEL9XXPROGEVM is a programming board that allows a fast programming of prototyping samples or small production quantities. It applies to all 8 devices in the family: (...)

User guide: PDF
Not available on TI.com
Application software & framework

SCAC097 Executable File Without LabVIEW 8.2 Run Time Engine

Supported products & hardware

Supported products & hardware

Products
Clock generators
  • CDCE706 300-MHz, LVCMOS, programmable 3-PLL clock synthesizer / multiplier / divider
  • CDCE906 167-MHz, LVCMOS, programmable 3-PLL clock synthesizer / multiplier / divider
  • CDCE913 Programmable 1-PLL VCXO clock synthesizer with 2.5-V or 3.3-V LVCMOS outputs
  • CDCE925 Programmable 2-PLL VCXO clock synthesizer with 2.5-V or 3.3-V LVCMOS outputs
  • CDCE937 Programmable 3-PLL VCXO clock synthesizer with 2.5-V or 3.3-V LVCMOS outputs
  • CDCE949 Programmable 4-PLL VCXO clock synthesizer with 2.5-V or 3.3-V LVCMOS outputs
Driver or library

SCAC131 Drivers for the CDCEL9xx programmer EVM

Supported products & hardware

Supported products & hardware

Products
Clock generators
  • CDCE913 Programmable 1-PLL VCXO clock synthesizer with 2.5-V or 3.3-V LVCMOS outputs
  • CDCE925 Programmable 2-PLL VCXO clock synthesizer with 2.5-V or 3.3-V LVCMOS outputs
  • CDCE937 Programmable 3-PLL VCXO clock synthesizer with 2.5-V or 3.3-V LVCMOS outputs
  • CDCE949 Programmable 4-PLL VCXO clock synthesizer with 2.5-V or 3.3-V LVCMOS outputs
  • CDCEL913 Programmable 1-PLL VCXO clock synthesizer with 1.8-V LVCMOS outputs
  • CDCEL925 Programmable 2-PLL VCXO clock synthesizer with 1.8-V LVCMOS outputs
  • CDCEL937 Programmable 3-PLL VCXO clock synthesizer with 1.8-V LVCMOS outputs
  • CDCEL949 Programmable 4-PLL VCXO clock synthesizer with 1.8-V LVCMOS outputs
Hardware development
Evaluation board
Support software

CLOCKPRO ClockPro Software

TI's ClockPro software allows users to program/configure the following devices in a friendly GUI interface:

  • CDCE949
  • CDCE937
  • CDCE925
  • CDCE913
  • CDCE906
  • CDCE706
  • CDCEL949
  • CDCEL937
  • CDCEL925
  • CDCEL913

It is intended to be used with the evaluation modules of the above devices.

Supported products & hardware

Supported products & hardware

Products
Clock generators
  • CDCE706 300-MHz, LVCMOS, programmable 3-PLL clock synthesizer / multiplier / divider
  • CDCE906 167-MHz, LVCMOS, programmable 3-PLL clock synthesizer / multiplier / divider
  • CDCE913 Programmable 1-PLL VCXO clock synthesizer with 2.5-V or 3.3-V LVCMOS outputs
  • CDCE925 Programmable 2-PLL VCXO clock synthesizer with 2.5-V or 3.3-V LVCMOS outputs
  • CDCE937 Programmable 3-PLL VCXO clock synthesizer with 2.5-V or 3.3-V LVCMOS outputs
  • CDCE949 Programmable 4-PLL VCXO clock synthesizer with 2.5-V or 3.3-V LVCMOS outputs
  • CDCEL913 Programmable 1-PLL VCXO clock synthesizer with 1.8-V LVCMOS outputs
  • CDCEL925 Programmable 2-PLL VCXO clock synthesizer with 1.8-V LVCMOS outputs
  • CDCEL937 Programmable 3-PLL VCXO clock synthesizer with 1.8-V LVCMOS outputs
  • CDCEL949 Programmable 4-PLL VCXO clock synthesizer with 1.8-V LVCMOS outputs
Hardware development
Evaluation board
Software
Software programming tool
  • CLOCKPRO ClockPro™ Programming Software
Support software

SCAC073 TI-Pro-Clock Programming Software

Supported products & hardware

Supported products & hardware

Products
Clock generators
  • CDC706 200-MHz, LVCMOS, custom-programmed 3-PLL clock synthesizer, multiplier & divider
  • CDC906 167-MHz, LVCMOS, custom-programmed 3-PLL clock synthesizer, multiplier & divider
  • CDCE706 300-MHz, LVCMOS, programmable 3-PLL clock synthesizer / multiplier / divider
  • CDCE906 167-MHz, LVCMOS, programmable 3-PLL clock synthesizer / multiplier / divider
  • CDCE913 Programmable 1-PLL VCXO clock synthesizer with 2.5-V or 3.3-V LVCMOS outputs
  • CDCE925 Programmable 2-PLL VCXO clock synthesizer with 2.5-V or 3.3-V LVCMOS outputs
  • CDCE937 Programmable 3-PLL VCXO clock synthesizer with 2.5-V or 3.3-V LVCMOS outputs
  • CDCE949 Programmable 4-PLL VCXO clock synthesizer with 2.5-V or 3.3-V LVCMOS outputs
  • CDCEL913 Programmable 1-PLL VCXO clock synthesizer with 1.8-V LVCMOS outputs
  • CDCEL925 Programmable 2-PLL VCXO clock synthesizer with 1.8-V LVCMOS outputs
  • CDCEL937 Programmable 3-PLL VCXO clock synthesizer with 1.8-V LVCMOS outputs
  • CDCEL949 Programmable 4-PLL VCXO clock synthesizer with 1.8-V LVCMOS outputs
Design tool

CLOCK-TREE-ARCHITECT — Clock tree architect programming software

Clock tree architect is a clock tree synthesis tool that streamlines your design process by generating clock tree solutions based on your system requirements. The tool pulls data from an extensive database of clocking products to generate a system-level multi-chip clocking solution.
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-01352 — 400-W Continuous, Scalable, ±2.5- to ±150-V, Programmable Ultrasound Power Supply Reference Design

The TIDA-01352 enables modular and efficient power scaling capability by providing a solution for digitally programmable power supply for powering ultrasound transmit circuit. The design uses push-pull topology to generate high-voltage (HV) and low- (LV) or MID- voltage power supplies. The HV (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos