DLP160AP is in the process of being discontinued
This product is in the process of being discontinued. New designs should consider an alternate product.
open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
DLP160CP ACTIVE 0.16-inch nHD DLP® digital micromirror device (DMD) DMD with higher resolution

Product details

Display resolution (max) QnHD (320x180) System brightness (max) (lm) 120 Input frame rate (max) (Hz) 60 Array diagonal (in) 0.16 Micromirror array size 640x360 Micromirror pitch (mm) 0.0054 Chipset family DLP160AP, DLPA2000, DLPA2005, DLPC3420 Rating Catalog Operating temperature range (°C) 0 to 70
Display resolution (max) QnHD (320x180) System brightness (max) (lm) 120 Input frame rate (max) (Hz) 60 Array diagonal (in) 0.16 Micromirror array size 640x360 Micromirror pitch (mm) 0.0054 Chipset family DLP160AP, DLPA2000, DLPA2005, DLPC3420 Rating Catalog Operating temperature range (°C) 0 to 70
— (—) See data sheet
  • Ultra-compact 0.16-inch (3.965-mm) diagonal micromirror array
    • Displays 320 × 180 resolution
    • 5.4 µm micromirror pitch
    • 17° micromirror tilt (relative to flat surface)
    • Side illumination for optimal efficiency and optical engine size
    • Polarization independent aluminum micromirror surface
  • 4-Bit SubLVDS input data bus
  • Dedicated DLPC3420 display controller and DLPA2000 or DLPA2005 PMIC/LED driver for reliable operation
  • Ultra-compact 0.16-inch (3.965-mm) diagonal micromirror array
    • Displays 320 × 180 resolution
    • 5.4 µm micromirror pitch
    • 17° micromirror tilt (relative to flat surface)
    • Side illumination for optimal efficiency and optical engine size
    • Polarization independent aluminum micromirror surface
  • 4-Bit SubLVDS input data bus
  • Dedicated DLPC3420 display controller and DLPA2000 or DLPA2005 PMIC/LED driver for reliable operation

The DLP160AP digital micromirror device (DMD) is a digitally controlled micro-opto-electromechanical system (MOEMS) spatial light modulator (SLM). When coupled to an appropriate optical system, the DLP160AP DMD displays a crisp and high-quality image or video. DLP160AP is part of the chipset comprising the DLP160AP DMD and DLPC3420 controller. This chipset is also supported by the DLPA2000 or DLPA2005 PMIC/LED driver. The compact physical size of the DLP160AP is well-suited for portable equipment where small form factor and low power is important. The compact DLP160AP DMD coupled with the controller and PMIC/LED driver provides a complete system solution that enables small form factor, low power, and high image quality displays.

The DLP160AP digital micromirror device (DMD) is a digitally controlled micro-opto-electromechanical system (MOEMS) spatial light modulator (SLM). When coupled to an appropriate optical system, the DLP160AP DMD displays a crisp and high-quality image or video. DLP160AP is part of the chipset comprising the DLP160AP DMD and DLPC3420 controller. This chipset is also supported by the DLPA2000 or DLPA2005 PMIC/LED driver. The compact physical size of the DLP160AP is well-suited for portable equipment where small form factor and low power is important. The compact DLP160AP DMD coupled with the controller and PMIC/LED driver provides a complete system solution that enables small form factor, low power, and high image quality displays.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet DLP160AP 0.16 QnHD DMD datasheet (Rev. C) PDF | HTML Jul 12, 2023

Ordering & quality