DLP480RE is in the process of being discontinued
This product is in the process of being discontinued. New designs should consider an alternate product.
open-in-new Compare alternates
Similar functionality to the compared device.
DLP801RE ACTIVE 0.80-inch WUXGA ProAV DLP® digital micromirror device (DMD) Alternate DMD for higher brightness
DLP800RE ACTIVE 0.80-inch WUXGA DLP® digital micromirror device (DMD) Alternate DMD for higher brightness
DLP670RE ACTIVE 0.67-inch WUXGA DLP®  digital micromirror device (DMD) Alternate DMD for higher brightness

Product details

Display resolution (max) WUXGA (1920x1200) System brightness (max) (lm) 5500 Array diagonal (in) 0.48 Chipset family DLPC4430 Input frame rate (max) (Hz) 120 Micromirror array size 1920x1200 Micromirror pitch (m) 0.0000054 Rating Catalog Operating temperature range (°C) 0 to 70
Display resolution (max) WUXGA (1920x1200) System brightness (max) (lm) 5500 Array diagonal (in) 0.48 Chipset family DLPC4430 Input frame rate (max) (Hz) 120 Micromirror array size 1920x1200 Micromirror pitch (m) 0.0000054 Rating Catalog Operating temperature range (°C) 0 to 70
DLP-S410 (FXG) 257 718.06 mm² (32.2 mm × 22.3 mm)
  • 0.48-inch diagonal micromirror array
    • WUXGA (1920 × 1200) display resolution
    • 5.4 micron micromirror pitch
    • ±17° micromirror tilt (relative to flat surface)
    • Bottom illumination
  • 2xLVDS input data bus
  • The DLP480RE chipset includes:

  • 0.48-inch diagonal micromirror array
    • WUXGA (1920 × 1200) display resolution
    • 5.4 micron micromirror pitch
    • ±17° micromirror tilt (relative to flat surface)
    • Bottom illumination
  • 2xLVDS input data bus
  • The DLP480RE chipset includes:

The TI DLP480RE digital micromirror device (DMD) is a digitally controlled micro-electromechanical system (MEMS) spatial light modulator (SLM) that enables high resolution WUXGA display systems. The DLP480RE DMD, together with the DLPC4420 display controller, the DLPA100 controller power and motor driver provides the capability to achieve high performance systems and is a great fit for display applications that require higher resolution and 16:10 aspect ratio, high brightness, and system simplicity in a smaller package. The DLP480RE DMD can also utilize the DLPC4430 as a display controller.

The DMD ecosystem includes established resources to help the user accelerate the design cycle, visit the DLP® Products third-party search tools to find approved optical module manufacturers and third party providers.

Visit Getting Started With TI DLP Display Technology to learn more about how to start designing with the DMD.

The TI DLP480RE digital micromirror device (DMD) is a digitally controlled micro-electromechanical system (MEMS) spatial light modulator (SLM) that enables high resolution WUXGA display systems. The DLP480RE DMD, together with the DLPC4420 display controller, the DLPA100 controller power and motor driver provides the capability to achieve high performance systems and is a great fit for display applications that require higher resolution and 16:10 aspect ratio, high brightness, and system simplicity in a smaller package. The DLP480RE DMD can also utilize the DLPC4430 as a display controller.

The DMD ecosystem includes established resources to help the user accelerate the design cycle, visit the DLP® Products third-party search tools to find approved optical module manufacturers and third party providers.

Visit Getting Started With TI DLP Display Technology to learn more about how to start designing with the DMD.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet DLP480RE 0.48 WUXGA Digital Micromirror Device datasheet (Rev. C) PDF | HTML Dec 6, 2024

Ordering & quality