LB-3P-TRACE32-DSP

LB-3P-TRACE32-DSP

Order now

Overview

Lauterbach‘s TRACE32® tools are a suite of leading-edge hardware and software components that enables developers to analyze, optimize and certify all kinds of single- or multi-core Digital Signal processors (DSPs) which are a popular choice for audio and video processing as well as radar data processing in automotive applications, deep learning processing in automotive (ADAS), industrial control and avionics. TRACE32 tools support on-Chip and parallel/serial real-time off-chip tracing via Arm’s CoreSight IP as well as TI direct trace. The globally renowned debug and trace tools are the perfect solution for all development phases from early pre-silicon development up to product certification and troubleshooting in the field. The intuitive modular design of Lauterbach tools provide engineers with the highest available performance today and a system that adapts and grows as their needs change.

Features
  • Highest download speeds and smallest response times
  • Recording 'one in a million' events and discovering why they happen
  • Recording digital or analog signals correlating to the program flow trace
  • Advanced multicore debugging and tracing
  • Toolkit is fully scriptable
  • Consistent GUI saves time and eases transition from one chip to another
Audio & radar DSP SoCs
DM505 — SoC for vision analytics 15mm package DRA780 — SoC processor w/ 500 MHz C66x DSP and 2 dual Arm Cortex-M4 for audio amplifier DRA781 — SoC processor w/ 750 MHz C66x DSP and 2 dual Arm Cortex-M4 for audio amplifier DRA782 — SoC processor w/ 2x 500 MHz C66x DSP and 2 dual Arm Cortex-M4 for audio amplifier DRA783 — SoC processor w/ 2x 750 MHz C66x DSP and 2 dual Arm Cortex-M4 for audio amplifier DRA785 — SoC processor w/ 2x 1000 MHz C66x DSP and 2 dual Arm Cortex-M4 for audio amplifier DRA786 — SoC processor w/ 2x 500 MHz C66x DSP and 2 dual Arm Cortex-M4 & EVE for audio amplifier DRA787 — SoC processor w/ 2x 750 MHz C66x DSP and 2 dual Arm Cortex-M4 & EVE for audio amplifier DRA788 — SoC processor w/ 2x 1000 MHz C66x DSP and 1x EVE and 2 dual Arm Cortex-M4 for audio amplifier SM320C6424-EP — Enhanced product C6424 fixed point DSP SM320C6457-HIREL — High reliability product C6457 fixed point DSP SM320C6472-HIREL — High reliability product 6 Core C6472 fixed point DSP SM320C6678-HIREL — High reliability product high performance 8-core C6678 fixed and floating-point DSP SM320C6701 — Single core C67x floating-point DSP for military applications - up to 167MHz SM320C6701-EP — Enhanced product C6701 floating-point DSP SM320C6748-HIREL — High reliability product C6748 floating-point DSP SM320VC5421-EP — Enhanced product low power C5421 fixed point DSP SMJ320C6203 — Military grade C62x fixed point DSP - ceramic package SMJ320C6701 — Military grade C67x floating-point DSP - ceramic package SMJ320C6701-SP — Radiation-hardened, QML-V, C6701 floating-point DSP SMV320C6727B-SP — Radiation-hardened, C6727B floating-point DSP TMS320C5504 — Low power C55x fixed point DSP- up to 150MHz, USB TMS320C5505 — Low power C55x fixed point DSP- up to 150MHz, USB, LCD interface, FFT HWA, SAR ADC TMS320C5514 — Low power C55x fixed point DSP- up to 120MHz, USB TMS320C5515 — Low power C55x fixed point DSP- up to 120MHz, USB, LDC interface, FFT HWA, SAR ADC TMS320C5517 — Low power C55x fixed point DSP- up to 200MHz, USB, LCD interface, FFT HWA, SAR ADC TMS320C5532 — Low power C55x fixed point DSP- up to 100MHz TMS320C5533 — Low power C55x fixed point DSP- up to 100MHz, USB TMS320C5534 — Low power C55x fixed point DSP- up to 100MHz, USB, LCD interface TMS320C5535 — Low power C55x fixed point DSP- up to 100MHz, USB, LCD interface, FFT HWA, SAR ADC TMS320C6202B — C62x fixed point DSP- up to 300MHz, 384KB TMS320C6203B — C62x fixed point DSP- up to 300MHz, 896KB TMS320C6211B — C62x fixed point DSP- up to 167MHz TMS320C6410 — C64x fixed point DSP- up to 400MHz, McBSP, McASP, I2C TMS320C6412 — C64x fixed point DSP- up to 720MHz, McBSP, McASP, I2cC, Ethernet TMS320C6413 — C64x fixed point DSP - 500MHz, McBSP, McASP, I2cC TMS320C6414T — C64x fixed point DSP- up to 1GHz, McBSP TMS320C6415T — C64x fixed point DSP- up to 850MHz, McBSP, PCI TMS320C6416T — C64x fixed point DSP- up to 850MHz, McBSP, PCI, VCP/TCP TMS320C6418 — C64x fixed point DSP - 600MHz, McBSP, 2 x PCI TMS320C6421 — C64x+ fixed point DSP- up to 600MHz, 8 Bit EMIFA , 16-Bit DDR2, SDRAM TMS320C6421Q — C64x+ fixed point DSP- up to 600MHz, 8 Bit EMIFA, 16-Bit DDR2 TMS320C6424 — C64x+ fixed point DSP- up to 600MHz, 16/8-Bit EMIFA, 32/16 Bit DDR2, SDRAM TMS320C6424Q — C64x+ fixed point DSP- up to 600MHz, 16/8-Bit EMIFA, 32/16 Bit DDR2 TMS320C6452 — C64x+ fixed point DSP- up to 900MHz, 1Gbps Ethernet TMS320C6454 — C64x+ fixed point DSP- up to 1GHz, 64-Bit EMIFA, 32/16 Bit DDR2, 1 Gbps Ethernet TMS320C6455 — C64x+ fixed-point DSP up to 1.2GHz, 64-bit EMIFA, 32- and 16-bit DDR2, 1Gbps Ethernet TMS320C6457 — Communications infrastructure digital signal processor TMS320C6652 — High performance cost-optimized single-core C66x fixed and floating-point DSP - 600MHz TMS320C6654 — High performance single-core C66x fixed and floating-point DSP- up to 850MHz TMS320C6655 — High performance single-core C66x fixed and floating-point DSP- up to 1.25GHz TMS320C6657 — High performance dual-core C66x fixed and floating-point DSP- up to 1.25GHz, 2 UART TMS320C6671 — High performance single-core C66x fixed and floating-point DSP - 1GHz TMS320C6672 — High performance dual-core C66x fixed and floating-point DSP- up to 1.25GHz TMS320C6674 — High performance quad-core C66x fixed and floating-point DSP- up to 1.25GHz TMS320C6678 — High performance octo-core C66x fixed and floating-point DSP- up to 1.25GHz TMS320C6701 — C67x floating-point DSP- up to 167MHz, McBSP TMS320C6711D — C67x floating-point DSP- up to 250MHz, McBSP, 32-Bit EMIFA TMS320C6712D — C67x floating-point DSP- up to 150MHz, McBSP, 16-Bit EMIFA TMS320C6713B — C67x floating-point DSP- up to 300MHz, McBSP, 16-Bit EMIFA TMS320C6720 — C67x floating-point DSP - 200MHz, McASP, 16-Bit EMIFA TMS320C6722B — C67x floating-point DSP- up to 250MHz, McASP, 16-Bit EMIFA TMS320C6726B — C67x floating-point DSP- up to 266MHz, McASP, 16-Bit EMIFA TMS320C6727 — C67x floating-point DSP- up to 250MHz, McASP, 32-Bit EMIFA TMS320C6727B — C67x floating-point DSP- up to 350MHz, McASP, 32-Bit EMIFA TMS320C6742 — Low power C674x floating-point DSP- 200MHz TMS320C6743 — Low power C674x floating-point DSP- 375MHz TMS320C6745 — Low power C674x floating-point DSP- 456MHz, QFP TMS320C6746 — Low power C674x floating-point DSP- 456MHz TMS320C6747 — Low power C674x floating-point DSP- 456MHz, PBGA TMS320C6748 — Low power C674x floating-point DSP- 456MHz, SATA TMS320LC542 — Low power C54x fixed point DSP TMS320LC548 — Digital Signal Processor TMS320VC5401 — Fixed-Point Digital Signal Processor TMS320VC5402 — Digital Signal Processor TMS320VC5404 — Digital Signal Processor TMS320VC5407 — Digital Signal Processor TMS320VC5409A — Fixed-Point DSP TMS320VC5410A — Digital Signal Processor TMS320VC5416 — Digital Signal Processor TMS320VC5501 — Low power C55x fixed point DSP- up to 300MHz TMS320VC5502 — Fixed-Point Digital Signal Processor TMS320VC5503 — Low power C55x fixed point DSP- up to 200MHz TMS320VC5505 — Low power C55x fixed point DSP- up to 100MHz, USB, LCD interface, FFT HWA, SAR ADC TMS320VC5506 — Low power C55x fixed point DSP - 108MHz TMS320VC5507 — Fixed-Point Digital Signal Processor TMS320VC5509A — Fixed-Point Digital Signal Processor TMS320VC5510A — Fixed-Point Digital Signal Processors

 

Automotive driver assist SoCs
TDA3LA — Low power SoC w/ vision acceleration for ADAS applications TDA3LX — Low power SoC w/ processing, imaging & vision acceleration for ADAS applications TDA3MA — Low power SoC w/ full-featured processing & vision acceleration for ADAS applications TDA3MD — Low power SoC w/ full-featured processing for ADAS applications TDA3MV — Low power SoC w/ full-featured processing, imaging & vision acceleration for ADAS applications TMS320DM6431Q — Digital media processor, up to 2400 MIPS, 300 MHz clock rate TMS320DM6435Q — Digital media processor, up to 4800 MIPS, 600 MHz clock rate, 1 McASP, 1 McBSP TMS320DM6437Q — Digital media processor, up to 4800 MIPS, 600 MHz clock rate, 1 McASP, 2 McBSP

 

Multimedia & industrial networking SoCs
66AK2L06 — Multicore DSP+ARM KeyStone II System-on-Chip (SoC) SM320DM6446-HIREL — High reliability product digital media DM6446 processor TMS320C6472 — Fixed-Point Digital Signal Processor TMS320C6474 — Multicore Digital Signal Processor TMS320C6670 — 4 core fixed and floating point DSP for Communications and Telecom TMS320DM355 — Digital Media System-on-Chip (DMSoC) TMS320DM357 — Digital Media System-on-Chip (DMSoC) TMS320DM365 — DaVinci Digital Media Processor TMS320DM368 — DaVinci Digital Media Processor TMS320DM369 — DaVinci Digital Media Processor TMS320DM640 — Video/Imaging Fixed-Point Digital Signal Processor TMS320DM641 — Video/Imaging Fixed-Point Digital Signal Processor TMS320DM642 — Video/Imaging Fixed-Point Digital Signal Processor TMS320DM643 — Video/Imaging Fixed-Point Digital Signal Processor TMS320DM6431 — Digital Media Processor TMS320DM6433 — Digital Media Processor TMS320DM6435 — Digital Media Processor TMS320DM6437 — Digital Media Processor TMS320DM6441 — DaVinci Digital Media System-on-Chip TMS320DM6443 — DaVinci Digital Media System-on-Chip TMS320DM6446 — DaVinci Digital Media System-on-Chip TMS320DM6467 — Digital Media System-on-Chip TMS320DM6467T — Digital Media System-on-Chip TMS320DM648 — Digital Media Processor TMS320DM8165 — DaVinci Digital Media Processor TMS320DM8167 — DaVinci Digital Media Processor TMS320DM8168 — DaVinci Digital Media Processor
Download View video with transcript Video
Photos courtesy of Lauterbach GmbH

Order & start development

Interface adapter

COMBIPROBE-II-DSP — TRACE32 CombiProbe II - Compact Debug and Trace Probe for Mid-Range Embedded Systems

Supported products & hardware

COMBIPROBE-II-DSP — TRACE32 CombiProbe II - Compact Debug and Trace Probe for Mid-Range Embedded Systems

close
Version: null
Release date:
Simulation tool

INSTRUCTIONSET-SIMULATOR-DSP — TRACE32 Instruction Set Simulator - Developing without hardware

Supported products & hardware

INSTRUCTIONSET-SIMULATOR-DSP — TRACE32 Instruction Set Simulator - Developing without hardware

close
Version: null
Release date:
Debug probe

LOGIC-ANALYZER-EXT-DSP — TRACE32 Logic Analyzer Extensions - Bringing Together Program-Flow and Target-Signals

Supported products & hardware

LOGIC-ANALYZER-EXT-DSP — TRACE32 Logic Analyzer Extensions - Bringing Together Program-Flow and Target-Signals

close
Version: null
Release date:
Debug probe

POWERDEBUG-E40-DSP — TRACE32 PowerDebug E40 - Powerful Standard Debugger

Supported products & hardware

POWERDEBUG-E40-DSP — TRACE32 PowerDebug E40 - Powerful Standard Debugger

close
Version: null
Release date:
Interface adapter

POWERDEBUG-II-LITE-DSP — TRACE32 PowerTrace II Lite - Cost-Effective Parallel Trace Extension

Supported products & hardware

POWERDEBUG-II-LITE-DSP — TRACE32 PowerTrace II Lite - Cost-Effective Parallel Trace Extension

close
Version: null
Release date:
Debug probe

POWERDEBUG-X51-DSP — TRACE32 PowerDebug X51 - Expandable, High-performance Debugger

Supported products & hardware

POWERDEBUG-X51-DSP — TRACE32 PowerDebug X51 - Expandable, High-performance Debugger

close
Version: null
Release date:
Interface adapter

POWERTRACE-III-DSP — TRACE32 PowerTrace III - High-Performance Parallel Trace Extension

Supported products & hardware

POWERTRACE-III-DSP — TRACE32 PowerTrace III - High-Performance Parallel Trace Extension

close
Version: null
Release date:
Interface adapter

POWERTRACE-SERIAL2-DSP — TRACE32 PowerTrace Serial 2 - High Performance Serial Trace Extension

Supported products & hardware

POWERTRACE-SERIAL2-DSP — TRACE32 PowerTrace Serial 2 - High Performance Serial Trace Extension

close
Version: null
Release date:
IDE, configuration, compiler or debugger

POWERVIEW-DSP — TRACE32 PowerView - Central front end for all debug and trace activities

Supported products & hardware

POWERVIEW-DSP — TRACE32 PowerView - Central front end for all debug and trace activities

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact Lauterbach GmbH.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.