DP83867CS

ACTIVE

Product details

Datarate (Mbps) 10/100/1000 Interface type RGMII, SGMII Rating Catalog Number of ports Single Features Cable diagnostics, EtherCAT, EtherNet/IP, IEEE 1588 SOF, JTAG1149.1, Profinet I/O supply voltage (typ) (V) 1.8, 2.5, 3.3 Operating temperature range (°C) 0 to 70 Number of LEDs 4 ESD HBM (kV) 8
Datarate (Mbps) 10/100/1000 Interface type RGMII, SGMII Rating Catalog Number of ports Single Features Cable diagnostics, EtherCAT, EtherNet/IP, IEEE 1588 SOF, JTAG1149.1, Profinet I/O supply voltage (typ) (V) 1.8, 2.5, 3.3 Operating temperature range (°C) 0 to 70 Number of LEDs 4 ESD HBM (kV) 8
VQFN (RGZ) 48 49 mm² (7 mm × 7 mm)
  • Extra low latency TX < 90ns, RX < 290ns
  • Time Sensitive Network (TSN) compliant
  • Low power consumption: 457mW
  • Exceeds 8000V IEC 61000-4-2 ESD protection
  • Meets EN55011 class B emission standards
  • 16 programmable RGMII delay modes on RX/TX
  • Integrated MDI termination resistors
  • Programmable MAC interface termination impedance
  • WoL (Wake-on-LAN) packet detection
  • 25MHz or 125MHz synchronized clock output
  • Start of Frame Detect for IEEE 1588 time stamp
  • RJ45 mirror mode
  • Fully compatible to IEEE 802.3 10BASE-Te, 100BASE-TX, and 1000BASE-T Specification
  • Cable diagnostics
  • RGMII and SGMII MAC interface options
  • Configurable I/O voltage (3.3V, 2.5V, 1.8V)
  • Fast link drop mode
  • JTAG support
  • Extra low latency TX < 90ns, RX < 290ns
  • Time Sensitive Network (TSN) compliant
  • Low power consumption: 457mW
  • Exceeds 8000V IEC 61000-4-2 ESD protection
  • Meets EN55011 class B emission standards
  • 16 programmable RGMII delay modes on RX/TX
  • Integrated MDI termination resistors
  • Programmable MAC interface termination impedance
  • WoL (Wake-on-LAN) packet detection
  • 25MHz or 125MHz synchronized clock output
  • Start of Frame Detect for IEEE 1588 time stamp
  • RJ45 mirror mode
  • Fully compatible to IEEE 802.3 10BASE-Te, 100BASE-TX, and 1000BASE-T Specification
  • Cable diagnostics
  • RGMII and SGMII MAC interface options
  • Configurable I/O voltage (3.3V, 2.5V, 1.8V)
  • Fast link drop mode
  • JTAG support

The DP83867 device is a robust, low power, fully featured Physical Layer transceiver with integrated PMD sublayers to support 10BASE-Te, 100BASE-TX and 1000BASE-T Ethernet protocols. Optimized for ESD protection, the DP83867 exceeds 8kV IEC 61000-4-2 (direct contact).

The DP83867 is designed for easy implementation of 10/100/1000Mbps Ethernet LANs. DP83867 interfaces directly to twisted pair media through an external transformer. This device interfaces directly to the MAC layer through Reduced GMII (RGMII) or embedded clock Serial GMII (SGMII).

The DP83867 provides precision clock synchronization, including a synchronous Ethernet clock output. DP83867 has low latency and provides IEEE 1588 Start of Frame Detection.

Designed for low power, the DP83867 consumes only 457mW under full operating power. Use Wake-on-LAN to lower system power consumption.

The DP83867 device is a robust, low power, fully featured Physical Layer transceiver with integrated PMD sublayers to support 10BASE-Te, 100BASE-TX and 1000BASE-T Ethernet protocols. Optimized for ESD protection, the DP83867 exceeds 8kV IEC 61000-4-2 (direct contact).

The DP83867 is designed for easy implementation of 10/100/1000Mbps Ethernet LANs. DP83867 interfaces directly to twisted pair media through an external transformer. This device interfaces directly to the MAC layer through Reduced GMII (RGMII) or embedded clock Serial GMII (SGMII).

The DP83867 provides precision clock synchronization, including a synchronous Ethernet clock output. DP83867 has low latency and provides IEEE 1588 Start of Frame Detection.

Designed for low power, the DP83867 consumes only 457mW under full operating power. Use Wake-on-LAN to lower system power consumption.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
DP83869HM ACTIVE Extended temperature, high-immunity gigabit Ethernet PHY transceiver with copper & fiber interface This product supports Cu & fiber, RGMII & SGMII and operates over a high temperature range of -40°C to 125°C
DP83867IR ACTIVE Industrial temperature, robust gigabit Ethernet PHY transceiver This product supports rGMII and operates over an industrial temperature range of -40°C to 85°C
DP83867IS ACTIVE Industrial temperature, robust gigabit Ethernet PHY transceiver with SGMII This product supports SGMII and operates over an industrial temperature range of -40°C to 85°C
DP83867E ACTIVE Extended temperature, robust low-latency gigabit Ethernet PHY transceiver with SGMII This product supports RGMII & SGMII and operates over an extended temperature range of -40°C to 105°C

Technical documentation

No results found. Please clear your search and try again.
View all 26
Top documentation Type Title Format options Date
* Data sheet DP83867E/IS/CS Robust, High Immunity, Small Form Factor 10/100/1000 Ethernet Physical Layer Transceiver datasheet (Rev. G) PDF | HTML Jun 3, 2026
User guide USB-2-MDIO User's Guide (Rev. A) PDF | HTML Aug 26, 2026
Application note DP83867 Troubleshooting Guide (Rev. D) PDF | HTML May 1, 2026
Application note DP83867E/IS/CS/IR/CR RGZ Power Consumption Data (Rev. A) PDF | HTML Jul 25, 2025
Application note How to Configure DP8386x for Ethernet Compliance Testing (Rev. D) PDF | HTML Apr 8, 2025
Application note SGMII Troubleshooting Guide PDF | HTML Nov 5, 2024
Application note Basic Ethernet Interface Debug With Linux PDF | HTML Oct 11, 2024
Application note How to Integrate Linux Driver Into Your System PDF | HTML Jul 12, 2024
Application note DP838xx Wake-on-LAN (Rev. A) PDF | HTML Mar 4, 2024
Application note How and When to Use Ethernet PHYs in PROFINET Systems PDF | HTML Sep 29, 2023
Application note Time Domain Reflectometry with DP83867 and DP83869 PDF | HTML Jun 2, 2023
User guide DP83867 SFP Application Interface Card PDF | HTML Mar 6, 2023
Application note How to Pass IEEE Ethernet Compliance Tests PDF | HTML Sep 20, 2021
Application note Ethernet PHY PCB Design Layout Checklist PDF | HTML Jun 1, 2021
Technical article A history of industrial Ethernet protocols and their benefits PDF | HTML Jul 15, 2020
Technical article Top 3 considerations for harsh industrial Ethernet PDF | HTML Nov 4, 2019
Application note 88E1512 to DP83867 and DP83869 System Rollover Aug 30, 2019
Application note AR8031 to DP83867 and DP83869 System Rollover Aug 30, 2019
Application note Importance of Latency in Factory Automation (Rev. A) Feb 6, 2019
Application note Selection and specification of crystals for Texas Instruments ethernet physical Feb 6, 2019
Application note Configuring Ethernet Devices With 4-Level Straps (Rev. A) Sep 27, 2018
Application note KSZ9031RN to DP83867CR/CS/E/IR/IS System Rollover Sep 12, 2016
Application note RGMII Interface Timing Budgets Oct 28, 2015
Application note How to Configure DP83867 Start of Frame Oct 27, 2015
Technical article How to select the right industrial Ethernet standard: EtherCAT PDF | HTML Sep 17, 2015
Application note AN-1469 PHYTER® Design & Layout Guide (Rev. D) Apr 26, 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DP83867ERGZ-R-EVM — DP83867ERGZ RGMII 1000M/100M/10M Ethernet PHY evaluation module

The DP83867ERGZ-R-EVM supports 1000/100/10BASE and is compliant with the IEEE 802.3 standard. This reference design supports the RGMII MAC interface.

The DP83867ERGZ-R-EVM evaluation module (EVM) for the DP83867 device includes 3 on-board status LEDs and 5-V connectors with (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

DP83867ERGZ-S-EVM — DP83867ERGZ SGMII 1000M/100M/10M Ethernet PHY Evaluation Module

The DP83867ERGZ-S-EVM supports 1000/100/10BASE and is compliant with the IEEE 802.3 standard. This reference design supports SGMII MAC interface.

The DP83867 EVM includes three onboard status LEDs, 5V connectors with onboard LDOs, and is JTAG accessible. The DP83867 EVM is capable of providing a (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Daughter card

DP8386X-ASPEED-EVM — DP8386X daughter card for AST2600 carrier board

The ASPEED Ethernet PHY EVM is a daughter card intended to connect to ASPEED’s AST2600 evaluation board (EVB) to show how the DP83867 and DP83869 Ethernet PHYs can be used in a board management controller (BMC) system. The EVM contains four PHYs each capable of 10/100/1000Mbps data rate.

User guide: PDF | HTML
Supported products & hardware
Driver or library

ETHERNET-SW — Ethernet PHY drivers & tools

The drivers for Texas Instruments' Ethernet physical layer (PHY) transceivers support communication through the serial management interface (MDC/MDIO) to configure and read PHY registers. Linux and RTOS drivers can be found on our github.

 

Supported products & hardware
Support software

USB-2-MDIO — USB-2-MDIO Tool v1.0

The USB-2-MDIO software tool lets Texas Instruments' Ethernet PHYs access the MDIO status and device control registers.  The USB-2-MDIO tool includes a LaunchPad™ Development kit for TI's MSP430™ MCUs that is interfaced with a lightweight GUI.  The (...)

Supported products & hardware
Simulation model

DP83867 QFN BSDL Model (Rev. A)

SNLM201A.ZIP (5 KB) - BSDL model
Supported products & hardware
Simulation model

DP83867 SGMII IBIS-AMI Model

SNLM211.ZIP (5409 KB) - IBIS-AMI model
Supported products & hardware
Simulation model

DP83867IR IBIS Model (Rev. A)

SNLM191A.ZIP (80 KB) - IBIS model
Supported products & hardware
Reference design

TIDA-00204 — EMI/EMC Compliant Industrial Temp Dual Port Gigabit Ethernet PHY Reference Design

This design allows for performance evaluation of two industrial grade DP83867IR Gigabit Ethernet PHYs and Sitara™ host processors with integrated Ethernet MAC and Switch. It was developed to meet industrial requirements for EMI and EMC. The application firmware implements a driver for the (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RGZ) 48 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos