TIDA-00204
EMI/EMC Compliant Industrial Temp Dual Port Gigabit Ethernet PHY Reference Design
TIDA-00204
Overview
This design allows for performance evaluation of two industrial grade DP83867IR Gigabit Ethernet PHYs and Sitara™ host processors with integrated Ethernet MAC and Switch. It was developed to meet industrial requirements for EMI and EMC. The application firmware implements a driver for the PHY, UDP and TCP/IP stack and HTTP web server examples. The host processor is configured to boot the pre-installed firmware from on-board SD-Card. A USB virtual COM port offers optional access to the PHYs registers. A JTAG interface allows for own firmware development.
Features
- EMI- and EMC-compliant design with wide input voltage range (17-60V) using two DP83867IR Gigabit Ethernet PHYs and AM3359 Sitara™ Processor to work in harsh industrial environments
- Exceeds CISPR 11 / EN55011 Class A radiated emission requirement by >4.6dB
- Exceeds IEC61800-3 EMC immunity requirements:
+/-6kV ESD CD per IEC 61000-4-2
+/-4kV EFT per IEC 61000-4-4
+/-2kV Surge per IEC 61000-4-5 - Sitara™ AM3359 firmware, including UDP and TCP/IP stack and HTTP web server examples, boots from on-board SD-Card allowing easy standalone operation
- Access to DP83867IR registers via USB virtual COM port allows for custom specific PHY configurations, like RGMII Delay Mode
- Hardware support for Start-of-Frame Detect allows implement IEEE1588 PTP
Personal electronics
Industrial
- 48-V servo drive
- 48-V servo drive
- 48-V servo drive
- AC drive communication module
- AC drive communication module
- AC drive communication module
- AC drive communication module
- AC drive communication module
- AC drive communication module
- AC drive control module
- AC drive control module
- AC drive control module
- AC drive control module
- AC drive control module
- Aircraft cockpit display
- Analytical lab instrumentation
- Application Processor Module
- Application Processor Module
- Arm based computer on module
- Automated door & gate
- Automated door & gate
- Automated door & gate
- Automated door & gate
- Barcode reader
- Battery cell formation & test equipment
- Battery cell formation & test equipment
- Battery powered video doorbell
- Battery powered video doorbell
- Building security gateway
- Building security gateway
- Building security gateway
- CT detector module
- Central inverter
- Central inverter
- Central inverter
- Channel isolated analog input module
- Channel isolated analog output module
- Communication switch
- Communication switch
- Contactors & power relay
- DC fast charging station
- DC-fed servo power stage
- Digitizer (>= 50MSPS)
- Door proximity sensor
- Door proximity sensor
- EV charging station HMI module
- Elevator main control panel
- Fieldbus Module
- Fire alarm control panel (FACP)
- Fire alarm control panel (FACP)
- Fixed wired IP camera
- Fixed wired IP camera
- Fixed wired IP camera
- Fuel cell inverter
- HVAC gateway
- HVAC gateway
- HVAC gateway
- Humanoid robot sensor module
- Humanoid robot sensor module
- Humanoid robot sensor module
- Humanoid robot sensor module
- Humanoid robot system controller
- Humanoid robot system controller
- IGBT-based servo power stage
- IPM-based servo power stage
- Inductive & capacitive position sensor
- Industrial Ethernet Module
- Industrial Ethernet Module
- Industrial robot mixed I/O module
- Industrial robot radar
- Industrial robot vision
- Industrial robot vision
- Industrial robot wired teach pendant
- Industrial robot wired teach pendant
- Industrial robot wireless teach pendant
- Intrusion control panel
- Intrusion control panel
- Isolated AC drive power stage
- L2 Commercial Chargers
- L2 Residential Chargers
- LVDT Position Sensor
- Laser distance meter
- Laser distance meter
- Line powered video doorbell
- Line powered video doorbell
- Line powered video doorbell
- Linear motor segment controller
- Linear motor segment controller
- Linear motor segment controller
- Machine vision camera
- Merging Unit
- Merging Unit
- Micro inverter
- Mixed module (AI,AO,DI,DO)
- Mobile robot BMS
- Mobile robot communication module
- Mobile robot motor control
- Mobile robot motor control
- Mobile robot motor control
- Mobile robot radar
- Mobile robot safety module
- Mobile robot system controller
- Mobile robot vision
- Mobile robot vision
- Motor diagnostics & monitoring
- Motor diagnostics & monitoring
- Motor diagnostics & monitoring
- Motor diagnostics & monitoring
- Multi-axis servo drive
- Multi-axis servo drive
- Multi-axis servo drive
- Multi-axis servo power stage
- Narrow input range
- Off-highway vehicles HMI & display systems
- Off-highway vehicles HMI & display systems
- Off-highway vehicles HMI & display systems
- Optical ToF continuous wave position sensor
- Optical ToF pulse position sensor
- Oscilloscope (DSO) - benchtop
- Oscilloscope (DSO) - modular
- PET demodulator module
- PTZ wired IP camera
- PTZ wired IP camera
- PTZ wired IP camera
- Portable field instrumentation
- Portable field instrumentation
- Power Conditioning
- Power analyzer
- Power conversion system (PCS)
- Power source/load switching
- Power source/load switching
- Power source/load switching
- Processing & vision cart
- Processing & vision cart
- Processing & vision cart
- Programmable DC power supply
- Proximity switch
- Robot CPU and compute board
- Robot arm cart
- Robot arm cart
- Robot arm cart
- Robot communication module
- Robot position feedback aggregator
- Robot position feedback aggregator
- Robot position feedback aggregator
- Robot position feedback aggregator
- Robot safety module
- Robot safety module
- Servo drive communication module
- Servo drive communication module
- Servo drive communication module
- Servo drive communication module
- Servo drive communication module
- Servo drive communication module
- Servo drive control module
- Servo drive control module
- Servo drive control module
- Servo drive control module
- Servo drive control module
- Servo drive position feedback
- Single board computer
- Single phase string inverter
- Single-axis servo drive
- Single-axis servo drive
- Single-axis servo drive
- Smart combiner box
- Stand-alone remote IO
- Surgeon console
- Surgeon console
- Surgeon console
- Telehealth gateway & aggregation manager
- Temperature input module
- Terminal Unit (RTU, DTU, FTU, TTU)
- Three Phase String Inverter
- Ultrasonic position sensor
- Universal analog input module
- Vision sensors
- Voltage & current input module
- Voltage & current output module
- Wide-input range
- Wired smart door access control
- Wired smart door access control
- Wireless Module
- Wireless Module
- Wireless security camera
- Wireless security camera
- Wireless security camera
- X-ray dynamic detector
- X-ray static detector
- X86-based computer on module
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
SN74AHC1G08 — 1-ch, 2-input 2-V to 5.5-V high-speed (9 ns) AND gate
SN74AUP2G08 — 2-ch, 2-input 0.8-V to 3.6-V low power (< 1uA) AND gate
TPD4E05U06 — Quad 0.5-pF, 5.5-V, ±12-kV ESD protection diode for USB, HDMI & High Speed Interfaces
SN74LVC1G06 — Single 1.65-V to 5.5-V inverter with open-drain outputs
Start development
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| Technical article | Top 3 considerations for harsh industrial Ethernet | PDF | HTML | Nov 4, 2019 | |
| User guide | EMI/EMC Compliant, Industrial Temp, Dual-Port Gigabit Ethernet Reference Design (Rev. B) | Jul 13, 2017 | ||
| Technical article | Understanding isolation requirements for industrial drives | PDF | HTML | Oct 26, 2016 | |
| Technical article | Know your electromagnetic compatibility requirements for designing industrial driv | PDF | HTML | Oct 12, 2016 | |
| Technical article | Three things you should know about Ethernet PHY | PDF | HTML | Jul 15, 2015 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.