Product details

Number of full bridges 2 Vs (min) (V) 10.8 Vs ABS (max) (V) 70 Peak output current (A) 6 RDS(ON) (HS + LS) (mΩ) 220 Control mode Independent 1/2-Bridge, PWM Control interface Hardware (GPIO) Features Current Regulation Topology Integrated FET Rating Catalog Operating temperature range (°C) -40 to 85
Number of full bridges 2 Vs (min) (V) 10.8 Vs ABS (max) (V) 70 Peak output current (A) 6 RDS(ON) (HS + LS) (mΩ) 220 Control mode Independent 1/2-Bridge, PWM Control interface Hardware (GPIO) Features Current Regulation Topology Integrated FET Rating Catalog Operating temperature range (°C) -40 to 85
HTSSOP (DDW) 44 113.4 mm² 14 x 8.1
  • High-efficiency power stage (up to 97%) with low RDS(on) MOSFETs (110mΩ at TJ = 25°C)
  • Operating supply voltage up to 52V
  • DRV8412 (Power pad down): up to 2 × 3A continuous output current (2 × 6A peak) in dual full-bridge mode or 6A continuous current in parallel mode (12A peak)
  • DRV8432 (Power pad up): up to 2 × 7A continuous output current (2 × 12A peak) in dual full-bridge mode or 14A continuous current in parallel mode (24A peak)
  • PWM operating frequency up to 500kHz
  • Integrated self-protection circuits including undervoltage, overtemperature, overload, and short circuit
  • Programmable cycle-by-cycle current limit protection
  • Independent supply and ground pins for each half bridge
  • Intelligent gate drive and cross conduction prevention
  • No external snubber or schottky diode is required
  • High-efficiency power stage (up to 97%) with low RDS(on) MOSFETs (110mΩ at TJ = 25°C)
  • Operating supply voltage up to 52V
  • DRV8412 (Power pad down): up to 2 × 3A continuous output current (2 × 6A peak) in dual full-bridge mode or 6A continuous current in parallel mode (12A peak)
  • DRV8432 (Power pad up): up to 2 × 7A continuous output current (2 × 12A peak) in dual full-bridge mode or 14A continuous current in parallel mode (24A peak)
  • PWM operating frequency up to 500kHz
  • Integrated self-protection circuits including undervoltage, overtemperature, overload, and short circuit
  • Programmable cycle-by-cycle current limit protection
  • Independent supply and ground pins for each half bridge
  • Intelligent gate drive and cross conduction prevention
  • No external snubber or schottky diode is required

The DRV841x2 are high-performance, integrated dual full-bridge motor driver with an advanced protection system.

Because of the low RDS(on) of the H-Bridge MOSFETs and intelligent gate drive design, the efficiency of these motor drivers can be up to 97%. This high efficiency enables the use of smaller power supplies and heatsinks, and the devices are good candidates for energy-efficient applications.

The DRV841x2 requires two power supplies, one at 12V for GVDD and VDD, and another up to 50 V for PVDD. The DRV841x2 can operate at up to 500kHz switching frequency while still maintaining precise control and high efficiency. The devices also have an innovative protection system safeguarding the device against a wide range of fault conditions that could damage the system. These safeguards are short-circuit protection, overcurrent protection, undervoltage protection, and two-stage thermal protection. The DRV841x2 has a current-limiting circuit that prevents device shutdown during load transients such as motor start-up. A programmable overcurrent detector allows adjustable current limit and protection level to meet different motor requirements.

The DRV841x2 has unique independent supply and ground pins for each half-bridge. These pins make it possible to provide current measurement through external shunt resistor and support multiple motors with different power supply voltage requirements.

The DRV841x2 are high-performance, integrated dual full-bridge motor driver with an advanced protection system.

Because of the low RDS(on) of the H-Bridge MOSFETs and intelligent gate drive design, the efficiency of these motor drivers can be up to 97%. This high efficiency enables the use of smaller power supplies and heatsinks, and the devices are good candidates for energy-efficient applications.

The DRV841x2 requires two power supplies, one at 12V for GVDD and VDD, and another up to 50 V for PVDD. The DRV841x2 can operate at up to 500kHz switching frequency while still maintaining precise control and high efficiency. The devices also have an innovative protection system safeguarding the device against a wide range of fault conditions that could damage the system. These safeguards are short-circuit protection, overcurrent protection, undervoltage protection, and two-stage thermal protection. The DRV841x2 has a current-limiting circuit that prevents device shutdown during load transients such as motor start-up. A programmable overcurrent detector allows adjustable current limit and protection level to meet different motor requirements.

The DRV841x2 has unique independent supply and ground pins for each half-bridge. These pins make it possible to provide current measurement through external shunt resistor and support multiple motors with different power supply voltage requirements.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet DRV84x2 Dual Full-Bridge PWM Motor Driver datasheet (Rev. H) PDF | HTML 17 Jul 2024
Application note How to Drive Unipolar Stepper Motor with the DRV8xxx PDF | HTML 03 Dec 2021
Application note Best Practices for Board Layout of Motor Drivers (Rev. B) PDF | HTML 14 Oct 2021
Application note Methods to Configure Current Regulation for Brushed and Stepper Motors (Rev. B) PDF | HTML 19 Jan 2021
Application note PowerPAD™ Thermally Enhanced Package (Rev. H) 06 Jul 2018
More literature TM4C123x Stepper Motor Control Product Summary 06 Jul 2015
Application brief PowerPAD™ Made Easy (Rev. B) 12 May 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV8412DDWEVM — DRV8412DDWEVM Evaluation Module

The DRV8412 is a dual full bridge PWM motor driver. It has a maximum recommended supply voltage of 52V and is capable of delivering 2x3A RMS output current and 2x6A peak current per device. The DRV8412 has an advanced protection system consisting of short-circuit protection, overcurrent protection, (...)

User guide: PDF
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
HTSSOP (DDW) 44 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos