DRV8711
52-V, bipolar stepper motor gate driver with 1/256 microstepping & stall detect
DRV8711
- Pulse width modulation (PWM) microstepping motor driver
- Built-In 1/256-Step microstepping indexer
- Drives external N-Channel MOSFETs
- Optional STEP/DIR pins
- Optional PWM control interface for DC motors
- Flexible decay modes, including automatic mixed decay mode
- Stall detection with optional BEMF output
- Highly configurable SPI serial interface
- Internal reference and torque DAC
- 8-V to 52-V Operating supply voltage range
- Scalable output current
- Thermally enhanced surface-mount package
- 5-V Regulator capable of 10-mA load
- Protection and diagnostic features
- Overcurrent protection (OCP)
- Overtemperature shutdown (OTS)
- Undervoltage lockout (UVLO)
- Individual fault condition indication bits
- Fault condition indication pin
The DRV8711 device is a stepper motor controller that uses external N-channel MOSFETs to drive a bipolar stepper motor or two brushed DC motors. A microstepping indexer is integrated, which is capable of step modes from full step to 1/256-step.
An ultra-smooth motion profile can be achieved using adaptive blanking time and various current decay modes, including an auto-mixed decay mode. Motor stall is reported with an optional back-EMF output.
A simple step/direction or PWM interface allows easy interfacing to controller circuits. A SPI serial interface is used to program the device operation. Output current (torque), step mode, decay mode, and stall detection functions are all programmable through a SPI serial interface.
Internal shutdown functions are provided for overcurrent protection, short-circuit protection, undervoltage lockout, and overtemperature. Fault conditions are indicated through a FAULTn pin, and each fault condition is reported through a dedicated bit through SPI.
The DRV8711 is packaged in a PowerPAD™ 38-pin HTSSOP package with thermal pad (Eco-friendly: RoHS and no Sb/Br).
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Data sheet | DRV8711 Stepper Motor Controller IC datasheet (Rev. H) | PDF | HTML | 22 Apr 2020 |
| Application note | Best Practices for Board Layout of Motor Drivers (Rev. B) | PDF | HTML | 14 Oct 2021 | |
| Application note | Understanding Smart Gate Drive (Rev. D) | 01 Mar 2021 | ||
| Application note | PowerPAD™ Thermally Enhanced Package (Rev. H) | 06 Jul 2018 | ||
| Technical article | New simple open real-time Ethernet (SORTE) protocol supports 4µs cycle time | PDF | HTML | 21 Nov 2016 | |
| More literature | TM4C123x Stepper Motor Control Product Summary | 06 Jul 2015 | ||
| Technical article | Simplifying gate driver design for brushed DC motors | PDF | HTML | 30 Jun 2015 | |
| Technical article | How to spin your stepper motor more efficiently – Part 2 | PDF | HTML | 22 May 2015 | |
| Technical article | How to spin your stepper motor more efficiently, Part 1 | PDF | HTML | 07 May 2015 | |
| Application note | DRV8711 Decay Mode Setting Optimization | 26 Feb 2014 | ||
| Application brief | PowerPAD™ Made Easy (Rev. B) | 12 May 2004 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
BOOST-DRV8711 — Stepper Motor BoosterPack featuring DRV8711 and CSD88537ND
The BOOST-DRV8711 is 8-52V, 4.5A, bipolar stepper motor drive stage based on the DRV8711 Stepper Motor Pre-driver and CSD88537ND Dual N-Channel NexFETTM Power MOSFET. The module contains everything needed to drive many different kinds of bipolar stepper motors and can also be repurposed as a dual (...)
DRV8711EVM — Evaluation Module for Stepper Motor Pre-Driver with On-Chip 1/256 Micro-Stepping Indexer
The DRV8711 is a stepper motor controller using external N-channel MOSFETs to drive a bipolar stepper motor or two brushed DC motors. A microstepping indexer is integrated, supporting up to 1/256 microstep. The DRV8711 is capable of providing ultra-smooth motion profile, and motor stall can be (...)
TIDA-00872 — Unipolar Stepper Motor Driver using a Bipolar Stepper Motor Controller Reference Design
TIDA-00740 — Auto-Torque Implementation Reference Design
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| HTSSOP (DCP) | 38 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.