Product details

Vs ABS (max) (V) 34 Vs (min) (V) 8 Peak output current (A) 1.5 Control mode Serial Control interface Serial Number of full bridges 4 Full-scale current (A) 1 RDS(ON) (HS + LS) (mΩ) 550 Sleep current (µA) 12 Microstepping levels 8 Decay mode Mixed, Slow Features Current Regulation Rating Automotive Operating temperature range (°C) -40 to 125
Vs ABS (max) (V) 34 Vs (min) (V) 8 Peak output current (A) 1.5 Control mode Serial Control interface Serial Number of full bridges 4 Full-scale current (A) 1 RDS(ON) (HS + LS) (mΩ) 550 Sleep current (µA) 12 Microstepping levels 8 Decay mode Mixed, Slow Features Current Regulation Rating Automotive Operating temperature range (°C) -40 to 125
HTSSOP (DCA) 48 101.25 mm² 12.5 x 8.1
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4B
  • PWM Motor Driver with Four H-Bridges
    • Drives Two Stepper Motors, One Stepper and
      Two DC Motors, or Four DC Motors
    • Up to 1.5-A Current Per Winding
    • Low On-Resistance
    • Programmable Maximum Winding Current
    • Three-Bit Winding Current Control Allows up to
      Eight Current Levels
    • Selectable Slow or Mixed Decay Modes
  • 8-V to 32-V Operating Supply Voltage Range
  • Internal Charge Pump for Gate Drive
  • Built-in 3.3-V Reference
  • Serial Digital Control Interface
  • Fully Protected Against Undervoltage,
    Overtemperature, and Overcurrent
  • Thermally-Enhanced Surface Mount Package
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4B
  • PWM Motor Driver with Four H-Bridges
    • Drives Two Stepper Motors, One Stepper and
      Two DC Motors, or Four DC Motors
    • Up to 1.5-A Current Per Winding
    • Low On-Resistance
    • Programmable Maximum Winding Current
    • Three-Bit Winding Current Control Allows up to
      Eight Current Levels
    • Selectable Slow or Mixed Decay Modes
  • 8-V to 32-V Operating Supply Voltage Range
  • Internal Charge Pump for Gate Drive
  • Built-in 3.3-V Reference
  • Serial Digital Control Interface
  • Fully Protected Against Undervoltage,
    Overtemperature, and Overcurrent
  • Thermally-Enhanced Surface Mount Package

The DRV8823-Q1 device provides an integrated motor driver solution for printers and other office automation equipment applications.

The motor driver circuit includes four H-bridge drivers. Each of the motor driver blocks employ N-channel power MOSFETs configured as an H-bridge to drive the motor windings.

A simple serial interface allows control of all functions of the motor driver with only a few digital signals. A low-power sleep function is also provided.

The motor drivers provide PWM current control capability. The current is programmable, based on an externally supplied reference voltage and an external current sense resistor. In addition, eight current levels (set through the serial interface) allow microstepping with bipolar stepper motors.

Internal shutdown functions are provided for overcurrent protection, short-circuit protection, undervoltage lockout, and overtemperature.

The DRV8823-Q1 is packaged in a 48-pin HTSSOP package (Eco-friendly: RoHS and no Sb/Br).

The DRV8823-Q1 device provides an integrated motor driver solution for printers and other office automation equipment applications.

The motor driver circuit includes four H-bridge drivers. Each of the motor driver blocks employ N-channel power MOSFETs configured as an H-bridge to drive the motor windings.

A simple serial interface allows control of all functions of the motor driver with only a few digital signals. A low-power sleep function is also provided.

The motor drivers provide PWM current control capability. The current is programmable, based on an externally supplied reference voltage and an external current sense resistor. In addition, eight current levels (set through the serial interface) allow microstepping with bipolar stepper motors.

Internal shutdown functions are provided for overcurrent protection, short-circuit protection, undervoltage lockout, and overtemperature.

The DRV8823-Q1 is packaged in a 48-pin HTSSOP package (Eco-friendly: RoHS and no Sb/Br).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
DRV8889-Q1 ACTIVE Automotive, 50-V, 1.5-A, bipolar stepper motor driver w/integrated current sensing & stall detection Automotive 1.5A Stepper Motor Driver with Integrated Current Sense, Smart Tune, and Stall Detection (SPI Ctrl)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* Data sheet DRV8823-Q1 4-Bridge Serial Interface Motor Driver datasheet (Rev. C) PDF | HTML 29 Oct 2014
Application note Best Practices for Board Layout of Motor Drivers (Rev. B) PDF | HTML 14 Oct 2021
Application note Current Recirculation and Decay Modes (Rev. A) PDF | HTML 20 Apr 2021
Application note Methods to Configure Current Regulation for Brushed and Stepper Motors (Rev. B) PDF | HTML 19 Jan 2021
Application note Protecting Automotive Motor Drive Systems from Reverse Polarity Conditions (Rev. A) 19 Feb 2019
Application note PowerPAD™ Thermally Enhanced Package (Rev. H) 06 Jul 2018
User guide DRV8821-23 EVM GUI (Rev. A) 26 Apr 2017
More literature TM4C123x Stepper Motor Control Product Summary 06 Jul 2015
Application brief PowerPAD™ Made Easy (Rev. B) 12 May 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV8823EVM — DRV8823 Evaluation Module

The DRV8823 is a quad H-Bride motor driver that supports DC and stepper motor drive applications and includes device, cabling and software to ease the evaluation of the device when driving a customer's motor.

User guide: PDF
Not available on TI.com
Support software

SLVC423 DRV8821, DRV8823 Software

Supported products & hardware

Supported products & hardware

Products
Stepper motor drivers
  • DRV8823 32-V, 1-A dual bipolar stepper or quad H-bridge motor driver with current regulation
  • DRV8823-Q1 Automotive, 34-V, 1-A, bipolar dual stepper or quad H-bridge motor driver with current regulation
Hardware development
Evaluation board
Package Pins CAD symbols, footprints & 3D models
HTSSOP (DCA) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos