Product details

Control interface Hardware (GPIO) Control mode Independent 1/2-Bridge, PWM Sleep current (mA) 0.5 Vs (max) (V) 60 Vs (min) (V) 8 Vs ABS (max) (V) 65 Peak output current (A) 2.5 Operating temperature range (°C) -40 to 125 Rating Catalog Topology Push-Pull
Control interface Hardware (GPIO) Control mode Independent 1/2-Bridge, PWM Sleep current (mA) 0.5 Vs (max) (V) 60 Vs (min) (V) 8 Vs ABS (max) (V) 65 Peak output current (A) 2.5 Operating temperature range (°C) -40 to 125 Rating Catalog Topology Push-Pull
HTSSOP (PWP) 28 62.08 mm² (9.7 mm × 6.4 mm)
  • Quad 1/2-H-Bridge DC Motor Driver
    • Can Drive Four Solenoids, Two DC Motors, One Stepper Motor, or Other Loads
    • Full Individual Half Bridge Control
    • Low MOSFET On-Resistance
  • 2.5A Maximum Drive Current at 24V, 25°C
  • Floating Input Buffers Allow Dual (Bipolar) Supplies (up to ±30V)
  • Built-In 3.3V, 10mA LDO Regulator
  • Industry Standard IN/IN Digital Control Interface
  • 8V to 60V Operating Supply Voltage Range
  • Outputs Can Be Connected in Parallel
  • Thermally Enhanced Surface Mount Package
  • Quad 1/2-H-Bridge DC Motor Driver
    • Can Drive Four Solenoids, Two DC Motors, One Stepper Motor, or Other Loads
    • Full Individual Half Bridge Control
    • Low MOSFET On-Resistance
  • 2.5A Maximum Drive Current at 24V, 25°C
  • Floating Input Buffers Allow Dual (Bipolar) Supplies (up to ±30V)
  • Built-In 3.3V, 10mA LDO Regulator
  • Industry Standard IN/IN Digital Control Interface
  • 8V to 60V Operating Supply Voltage Range
  • Outputs Can Be Connected in Parallel
  • Thermally Enhanced Surface Mount Package

The DRV8844 provides four individually controllable 1/2-H-bridge drivers. The device can be used to drive two DC motors, one stepper motor, four solenoids, or other loads. The output driver channel for each channel consists of N-channel power MOSFET’s configured in a 1/2-H-bridge configuration.

The DRV8844 can supply up to 2.5A peak or 1.75A RMS output current per channel (with proper PCB heatsinking at 24V and 25°C) per H-bridge.

Separate inputs to independently control each 1/2-H-bridge are provided. To allow operation with split supplies, the logic inputs and nFAULT output are referenced to a separate floating ground pin.

Internal shutdown functions are provided for over current protection, short circuit protection, undervoltage lockout, and overtemperature.

The DRV8844 is available in a 28-pin HTSSOP package with PowerPAD™ (Eco-friendly: RoHS & no Sb/Br).

The DRV8844 provides four individually controllable 1/2-H-bridge drivers. The device can be used to drive two DC motors, one stepper motor, four solenoids, or other loads. The output driver channel for each channel consists of N-channel power MOSFET’s configured in a 1/2-H-bridge configuration.

The DRV8844 can supply up to 2.5A peak or 1.75A RMS output current per channel (with proper PCB heatsinking at 24V and 25°C) per H-bridge.

Separate inputs to independently control each 1/2-H-bridge are provided. To allow operation with split supplies, the logic inputs and nFAULT output are referenced to a separate floating ground pin.

Internal shutdown functions are provided for over current protection, short circuit protection, undervoltage lockout, and overtemperature.

The DRV8844 is available in a 28-pin HTSSOP package with PowerPAD™ (Eco-friendly: RoHS & no Sb/Br).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
DRV8932 ACTIVE 35-V, 1-A, quad independent half bridge driver with current sense 35V, 1.5A Quad Half Bridge driver with integrated current sense
DRV8955 ACTIVE 50-V, 2.5-A, quad half-bridge driver with current sense 60V, 2.5A dual H Bridge driver with independent half bridge control

Technical documentation

No results found. Please clear your search and try again.
View all 10
Top documentation Type Title Format options Date
* Data sheet DRV8844 Quad Half-Bridge Driver IC datasheet (Rev. E) PDF | HTML Jul 29, 2025
Certificate DRV8844AEVM EU Declaration of Conformity (DoC) Aug 7, 2025
Application note Understanding Motor Driver Current Ratings (Rev. A) PDF | HTML Jul 5, 2024
Application note How to Drive Unipolar Stepper Motor with the DRV8xxx PDF | HTML Dec 3, 2021
Application note Best Practices for Board Layout of Motor Drivers (Rev. B) PDF | HTML Oct 14, 2021
Application note Calculating Power Dissipation for a H-Bridge or Half Bridge Driver (Rev. A) PDF | HTML Jul 22, 2021
Application note Methods to Configure Current Regulation for Brushed and Stepper Motors (Rev. B) PDF | HTML Jan 19, 2021
Application note PowerPAD™ Thermally Enhanced Package (Rev. H) Jul 6, 2018
More literature TM4C123x Stepper Motor Control Product Summary Jul 6, 2015
Application brief PowerPAD™ Made Easy (Rev. B) May 12, 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV8844AEVM — DRV8844A evaluation module

The DRV8844A evaluation module (EVM) allows for easy evaluation of the DRV8844A motor driver. The EVM has been programmed and configured to work out of the box and begin spinning motors right away. The EVM showcases a quad 1/2 H-Bridge DC motor driver that can drive up to four solenoids, two (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

DRV8844EVM — DRV8844 Evaluation Module

The DRV8844 evaluation module (EVM) demonstrates the capabilities and performance of the DRV8844 motor driver from Texas Instruments.
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Support software

SLVC445 — DRV8844 Software

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 28 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos