DS90C189-Q1

ACTIVE

Product details

Applications In-vehicle Infotainment (IVI) Input compatibility LVCMOS Function Serializer Output compatibility LVDS Color depth (bpp) 24 Features Low-EMI Point-to-Point Communication EMI reduction LVDS Rating Automotive Operating temperature range (°C) -40 to 115
Applications In-vehicle Infotainment (IVI) Input compatibility LVCMOS Function Serializer Output compatibility LVDS Color depth (bpp) 24 Features Low-EMI Point-to-Point Communication EMI reduction LVDS Rating Automotive Operating temperature range (°C) -40 to 115
VQFNP (RTD) 64 81 mm² (9 mm × 9 mm)
  • AEC-Q100 Qualified for Automotive Applications with the Following Specifications:
    • Device Temperature Grade 2: –40°C to +105°C Ambient Operating Temperature
    • Device HBM ESD Classification Level ±8 kV
    • Device CDM ESD Classification Level ±750 V
  • 150 mW Typical Power Consumption at 185 MHz (SIDO Mode)
  • Drives QXGA and WQXGA Class Displays
  • Two Operating Modes:
    • Single Pixel In, Single Pixel Out (SISO): 105 MHz Maximum
    • Single Pixel In, Dual Pixel Out (SIDO): 185 MHz Maximum
  • Supports 24-Bit RGB
  • Supports 3D+C, 4D+C, 6D+C, 6D+2C, 8D+C, and 8D+2C LVDS Configurations
  • Compatible With FPD-Link Devices
  • Operates Off a Single 1.8-V Supply
  • Interfaces Directly With 1.8-V LVCMOS
  • Less Than 10 mW Power Consumption in Sleep Mode
  • Spread Spectrum Clock Compatible
  • Small 9 mm × 9 mm × 0.9 mm 64-Pin VQFN Package
  • AEC-Q100 Qualified for Automotive Applications with the Following Specifications:
    • Device Temperature Grade 2: –40°C to +105°C Ambient Operating Temperature
    • Device HBM ESD Classification Level ±8 kV
    • Device CDM ESD Classification Level ±750 V
  • 150 mW Typical Power Consumption at 185 MHz (SIDO Mode)
  • Drives QXGA and WQXGA Class Displays
  • Two Operating Modes:
    • Single Pixel In, Single Pixel Out (SISO): 105 MHz Maximum
    • Single Pixel In, Dual Pixel Out (SIDO): 185 MHz Maximum
  • Supports 24-Bit RGB
  • Supports 3D+C, 4D+C, 6D+C, 6D+2C, 8D+C, and 8D+2C LVDS Configurations
  • Compatible With FPD-Link Devices
  • Operates Off a Single 1.8-V Supply
  • Interfaces Directly With 1.8-V LVCMOS
  • Less Than 10 mW Power Consumption in Sleep Mode
  • Spread Spectrum Clock Compatible
  • Small 9 mm × 9 mm × 0.9 mm 64-Pin VQFN Package

The DS90C189-Q1 is a low power bridge for automotive applications that reduces the size of the RGB interface between the host GPU and the Display.

The DS90C189-Q1Bridge is designed to support single pixel data transmission between a Host and a Flat Panel Display at resolutions of up to QXGA (2048x1536) at 60 Hz. The transmitter converts up to 24 bits (Single Pixel 24-bit color) of 1.8-V LVCMOS data into two channels of 4 data + clock (4D+C) reduced width interface LVDS compatible data streams.

DS90C189-Q1 supports 2 modes of operation.

  • In single pixel mode in/out mode, the device can drive up to SXGA+ (1400x1050) at 60 Hz. In this mode, the device converts one bank of 24-bit RGB data to a one channel 4D+C LVDS data stream.
  • In single pixel in / dual pixel out mode, the device can drive up to WUXGA+ (1920x1440) at 60 Hz. In this configuration, the device provides single-to-dual pixel conversion and converts one bank of 24-bit RGB data into two channels of 4D+C LVDS streams at half the pixel clock rate.

For all the modes, the device supports 24bpp color.

The DS90C189-Q1 is offered in a small 64 pin QFN package and features single 1.8 V supply for minimal power dissipation.

The DS90C189-Q1 is a low power bridge for automotive applications that reduces the size of the RGB interface between the host GPU and the Display.

The DS90C189-Q1Bridge is designed to support single pixel data transmission between a Host and a Flat Panel Display at resolutions of up to QXGA (2048x1536) at 60 Hz. The transmitter converts up to 24 bits (Single Pixel 24-bit color) of 1.8-V LVCMOS data into two channels of 4 data + clock (4D+C) reduced width interface LVDS compatible data streams.

DS90C189-Q1 supports 2 modes of operation.

  • In single pixel mode in/out mode, the device can drive up to SXGA+ (1400x1050) at 60 Hz. In this mode, the device converts one bank of 24-bit RGB data to a one channel 4D+C LVDS data stream.
  • In single pixel in / dual pixel out mode, the device can drive up to WUXGA+ (1920x1440) at 60 Hz. In this configuration, the device provides single-to-dual pixel conversion and converts one bank of 24-bit RGB data into two channels of 4D+C LVDS streams at half the pixel clock rate.

For all the modes, the device supports 24bpp color.

The DS90C189-Q1 is offered in a small 64 pin QFN package and features single 1.8 V supply for minimal power dissipation.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet DS90C189-Q1 Low Power, 1.8 V RGB-to-Open LDI (LVDS) Bridge datasheet (Rev. B) PDF | HTML Sep 1, 2020
Application note High-Speed Layout Guidelines for Reducing EMI for LVDS SerDes Designs Nov 9, 2018
Technical article Finding the right pixel clock frequency and throughput for an LVDS display resolut PDF | HTML Sep 26, 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

DS90C189-Q1 IBIS Model (Rev. A)

SNLM219A.ZIP (74 KB) - IBIS model
Supported products & hardware
Reference design

TIDEP-01002 — Cost-optimized digital cluster automotive reference design with Jacinto™ automotive processor

The Jacinto™ automotive processor Digital Cluster Automotive Reference Design (DCARD) is a cost-optimized design for reconfigurable digital cluster systems.  DCARD is a complete and self-contained 6-layer PCB design to enable 60fps digital cluster solutions on 1920x720 resolution (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFNP (RTD) 64 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos