TIDEP-01002

TIDEP-01002

Design files

Overview

The Jacinto™ automotive processor Digital Cluster Automotive Reference Design (DCARD) is a cost-optimized design for reconfigurable digital cluster systems.  DCARD is a complete and self-contained 6-layer PCB design to enable 60fps digital cluster solutions on 1920x720 resolution displays while optimizing overall system BOM. DCARD also supports single zone audio output for warning chimes, wake-up from CAN, and Ethernet connectivity. Additional functionality can be added based on end-product requirements. For example, camera input is available to integrate rear-view camera or driver monitoring and second display output can be used to drive heads-up-display (HUD).  System power management is optimized to minimize overall system BOM for reconfigurable digital cluster use-case.  This design targets applications such as reconfigurable digital cluster, hybrid clusters with active graphics, heads-up display, and driver identification and monitoring.

Features
  • Jacinto 6 Entry (DRA71x) application processor to render and drive 60 fps cluster graphics on a 1920x720 resolution cluster display
  • 6-layer PCB design to minimize system BOM
  • Wake-up from CAN with TCAN1043 CAN transceiver
  • CSI-2 camera input for rear-view or driver monitoring camera integration
  • Optimized TI power management solution including LM87523 and LM5141
  • OpenLDI cluster display support with DSC90C189 serializer
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUE88.PDF (6625 KB)

Reference design overview and verified performance test data

TIDRYM2.PDF (187 KB)

Detailed overview of design layout for component placement

TIDRYM1.PDF (68 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRYM4.ZIP (3050 KB)

Files used for 3D models or 2D drawings of IC components

TIDCF77.ZIP (1176 KB)

Design file that contains information on physical board layer of design PCB

TIDRYM3.PDF (659 KB)

PCB layer plot file used for generating PCB design layout

TIDRYM0.PDF (466 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Audio & radar DSP SoCs

DRA7181 GHz Arm Cortex-A15 SoC processor with graphics & DSP for infotainment & cluster

Data sheet: PDF | HTML
CAN transceivers

TCAN1043-Q1Automotive CAN FD transceiver with flexible data-rate and wake input

Data sheet: PDF | HTML
Ethernet PHYs

DP83TC811R-Q1Low-power 100BASE-T1 automotive PHYTER™ Ethernet physical layer transceiver

Data sheet: PDF | HTML
FPD-Link SerDes

DS90C189-Q1Low Power 1.8-V Dual Pixel FPD-Link (LVDS) Serializer

Data sheet: PDF | HTML
General-purpose audio amplifiers

TAS25052-W, mono, digital & analog input Class-D audio amp with audio processing & mono headphone amplifier

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

LP87523-Q1Automotive, 10A, 2-phase + 1-phase + 1-phase, three-output buck converter with integrated switches

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Cost-Optimized Digital Cluster Automotive Reference Design Jan 7, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos