The ESD2IVN48-Q1 is a bidirectional ESD protection diode for controller area network (CAN) interface protection. The ESD2IVN48-Q1 is rated to dissipate contact ESD strikes specified in the ISO 10605 automotive standard. The low dynamic resistance enables low clamping voltage to provide system level protection against transient events. This protection is key as automotive systems require a high level of robustness and reliability for safety applications.
This device features a low IO capacitance per channel and a pin-out to suit two automotive CAN bus lines (CANH and CANL) from the damage caused by electrostatic discharge (ESD) and other transients. Additionally, the 1.9pF (typical) or less line capacitance of the ESD2IVN48-Q1 is an excellent choice for CAN, CAN-FD, and CAN SiC applications.
The ESD2IVN48-Q1 is offered in the 3-pin SOT-23 leaded package for easy flow through routing.
The ESD2IVN48-Q1 is a bidirectional ESD protection diode for controller area network (CAN) interface protection. The ESD2IVN48-Q1 is rated to dissipate contact ESD strikes specified in the ISO 10605 automotive standard. The low dynamic resistance enables low clamping voltage to provide system level protection against transient events. This protection is key as automotive systems require a high level of robustness and reliability for safety applications.
This device features a low IO capacitance per channel and a pin-out to suit two automotive CAN bus lines (CANH and CANL) from the damage caused by electrostatic discharge (ESD) and other transients. Additionally, the 1.9pF (typical) or less line capacitance of the ESD2IVN48-Q1 is an excellent choice for CAN, CAN-FD, and CAN SiC applications.
The ESD2IVN48-Q1 is offered in the 3-pin SOT-23 leaded package for easy flow through routing.