Product details

Number of channels 1 Vrwm (V) 24 Bi-/uni-directional Bi-directional Package name SOD523 Peak pulse power (8/20 μs) (max) (W) 102 IO capacitance (typ) (pF) 1.6 IEC 61000-4-2 contact (±V) 22000 IEC 61000-4-5 (A) 2.8 Features ESD Protection Clamping voltage (V) 41.5 Dynamic resistance (typ) 0.6 Interface type General purpose, LIN Breakdown voltage (min) (V) 25.5 IO leakage current (max) (nA) 50 Rating Automotive, Catalog Operating temperature range (°C) -55 to 150
Number of channels 1 Vrwm (V) 24 Bi-/uni-directional Bi-directional Package name SOD523 Peak pulse power (8/20 μs) (max) (W) 102 IO capacitance (typ) (pF) 1.6 IEC 61000-4-2 contact (±V) 22000 IEC 61000-4-5 (A) 2.8 Features ESD Protection Clamping voltage (V) 41.5 Dynamic resistance (typ) 0.6 Interface type General purpose, LIN Breakdown voltage (min) (V) 25.5 IO leakage current (max) (nA) 50 Rating Automotive, Catalog Operating temperature range (°C) -55 to 150
SOT-5X3 (DYA) 2 1.28 mm² 1.6 x 0.8
  • IEC 61000-4-2 level 4 ESD protection:
    • ±30kV, ±22kV or ±15kV contact discharge
    • ±30kV, ±22kV or ±15kV air-gap discharge
  • ISO 10605 (330pF, 330Ω) ESD protection:
    • ±25kV, ±20kV or ±12kV contact discharge
    • ±25kV, ±20kV or ±12kV air-gap discharge
  • 24V working voltage
  • Bidirectional ESD protection
  • Low clamping voltage protects downstream components
  • AEC-Q101 qualified
  • Temperature range: –55°C to +150°C
  • I/O capacitance = 2.3pF, 1.6pF, or 1.1pF (typical)
  • Offered in industry standard packages: SOD-323 (DYF), SOD-523 (DYA), and 0402 size leadless package (DPY)
  • Leaded packages used for automatic optical inspection (AOI)
  • IEC 61000-4-2 level 4 ESD protection:
    • ±30kV, ±22kV or ±15kV contact discharge
    • ±30kV, ±22kV or ±15kV air-gap discharge
  • ISO 10605 (330pF, 330Ω) ESD protection:
    • ±25kV, ±20kV or ±12kV contact discharge
    • ±25kV, ±20kV or ±12kV air-gap discharge
  • 24V working voltage
  • Bidirectional ESD protection
  • Low clamping voltage protects downstream components
  • AEC-Q101 qualified
  • Temperature range: –55°C to +150°C
  • I/O capacitance = 2.3pF, 1.6pF, or 1.1pF (typical)
  • Offered in industry standard packages: SOD-323 (DYF), SOD-523 (DYA), and 0402 size leadless package (DPY)
  • Leaded packages used for automatic optical inspection (AOI)

The ESD1LIN24-Q1, ESD751-Q1, and ESD761-Q1 are single-channel low capacitance bidirectional ESD protection devices for local interconnect network (LIN). These devices are rated to dissipate contact ESD strikes beyond the maximum level specified in the IEC 61000-4-2 international standard (±30kV Contact, ±30kV Airgap), (±22kV Contact, ±22kV Airgap), and (±15kV Contact, ±15kV Airgap), respectively. The low dynamic resistance and low clamping voltage help protect systems against transient events. This protection is key as automotive systems require a high level of robustness and reliability when they control safety devices.

The ESD1LIN24-Q1 and ESD751-Q1 are both offered in leaded packages for easy flow through routing.

The ESD1LIN24-Q1, ESD751-Q1, and ESD761-Q1 are single-channel low capacitance bidirectional ESD protection devices for local interconnect network (LIN). These devices are rated to dissipate contact ESD strikes beyond the maximum level specified in the IEC 61000-4-2 international standard (±30kV Contact, ±30kV Airgap), (±22kV Contact, ±22kV Airgap), and (±15kV Contact, ±15kV Airgap), respectively. The low dynamic resistance and low clamping voltage help protect systems against transient events. This protection is key as automotive systems require a high level of robustness and reliability when they control safety devices.

The ESD1LIN24-Q1 and ESD751-Q1 are both offered in leaded packages for easy flow through routing.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
ESD2CAN24-Q1 ACTIVE Automotive, dual, 3-pF, ±24-V, ±30-kV ESD protection diode for in-vehicle networks 24-V ESD device with two channels in one package
ESD761-Q1 ACTIVE Automotive, 1.1-pF, ±24-V, ±15-kV ESD protection diode in 0402 package 24-V ESD device with lower capacitance and in a smaller package

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet ESD1LIN24-Q1 , ESD751-Q1 , and ESD761-Q1 Automotive 24V, 1-Channel ESD Protection Diodes for In-Vehicle Networks datasheet (Rev. D) PDF | HTML 10 Oct 2025
Application brief ESD Protection for LIN Data Lines PDF | HTML 01 Aug 2023
Product overview Creating Protection for LIN Expansion Bus PDF | HTML 31 May 2023
Application note ESD Packaging and Layout Guide (Rev. B) PDF | HTML 18 Aug 2022
Application note ISO 10605 Road Vehicles Test Methods for Elec. Disturbances from Electrostatic D (Rev. B) PDF | HTML 17 Aug 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ESDEVM — Universal evaluation module for ESD diode packages, including 0402, 0201, and others

The electrostatic-sensitive device (ESD) evaluation module (EVM) is a development platform for most of our ESD portfolio. The board comes with all traditional ESD footprints in order to test any number of devices. Devices can be soldered onto their respect footprint and then tested. For typical (...)
User guide: PDF | HTML
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DYA) 2 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos