HD3SS213

ACTIVE

5.4-Gbps DisplayPort 1.2a 1-to-2 / 2-to-1 differential mux supports DDC/AUX switching

Product details

Type Passive mux Protocols DisplayPort Rating Catalog Speed (max) (Gbpp) 5.4 Number of channels 4 Supply voltage (V) 3.3 Operating temperature range (°C) -40 to 105
Type Passive mux Protocols DisplayPort Rating Catalog Speed (max) (Gbpp) 5.4 Number of channels 4 Supply voltage (V) 3.3 Operating temperature range (°C) -40 to 105
NFBGA (ZXH) 50 25 mm² 5 x 5
  • Compatible with DisplayPort 1.2 electrical standard
  • 2:1 and 1:2 switching supporting data rates up to 5.4 Gbps
  • Supports HPD switching
  • Supports AUX and DDC switching
  • Wide –3-dB differential BW of over 5.4 GHz
  • Excellent dynamic characteristics (at 2.7 GHz):
    • Crosstalk = –50 dB
    • Isolation = –25 dB
    • Insertion loss = –1.5 dB
    • Return loss = –13 dB
    • Maximum bit-bit skew = 5 ps
  • VDD Operating range: 3.3 V ±10%
  • Package Options:
    • 5 mm × 5 mm, 50-Pin nFBGA
  • Output enable (OE) pin disables switch to save power
  • HD3SS213 < 10 mW (standby < 30 µW when OE = L)
  • Compatible with DisplayPort 1.2 electrical standard
  • 2:1 and 1:2 switching supporting data rates up to 5.4 Gbps
  • Supports HPD switching
  • Supports AUX and DDC switching
  • Wide –3-dB differential BW of over 5.4 GHz
  • Excellent dynamic characteristics (at 2.7 GHz):
    • Crosstalk = –50 dB
    • Isolation = –25 dB
    • Insertion loss = –1.5 dB
    • Return loss = –13 dB
    • Maximum bit-bit skew = 5 ps
  • VDD Operating range: 3.3 V ±10%
  • Package Options:
    • 5 mm × 5 mm, 50-Pin nFBGA
  • Output enable (OE) pin disables switch to save power
  • HD3SS213 < 10 mW (standby < 30 µW when OE = L)

The HD3SS213 device is a high-speed passive switch capable of switching two full DisplayPort 4 lane ports from one of two sources to one target location in an application. It also switches one source to one of two sinks. For DisplayPort applications, the HD3SS213 supports switching of the Auxiliary (AUX), Display Data Channel (DDC), and Hot Plug Detect (HPD) signals in the ZEQ package.

One typical application is a mother board that includes two GPUs that need to drive one DisplayPort sink. The GPU is selected by the Dx_SEL pin. Another application is when one source needs to switch between one of two sinks which the example is a side connector and a docking station connector. The switching is controlled using the Dx_SEL and AUX_SEL pins. The HD3SS213 operates from a single supply voltage of 3.3 V over the full industrial temperature range of –40°C to 105°C.

The HD3SS213 device is a high-speed passive switch capable of switching two full DisplayPort 4 lane ports from one of two sources to one target location in an application. It also switches one source to one of two sinks. For DisplayPort applications, the HD3SS213 supports switching of the Auxiliary (AUX), Display Data Channel (DDC), and Hot Plug Detect (HPD) signals in the ZEQ package.

One typical application is a mother board that includes two GPUs that need to drive one DisplayPort sink. The GPU is selected by the Dx_SEL pin. Another application is when one source needs to switch between one of two sinks which the example is a side connector and a docking station connector. The switching is controlled using the Dx_SEL and AUX_SEL pins. The HD3SS213 operates from a single supply voltage of 3.3 V over the full industrial temperature range of –40°C to 105°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
HD3SS214 ACTIVE 8.1 Gbps DisplayPort 1.4 1-to-2 / 2-to-1 differential mux supports DDC/AUX switching Same functionality with faster data rates

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet HD3SS213 5.4-Gbps DisplayPort 1.2a 2:1 and 1:2 Differential Switch datasheet (Rev. C) PDF | HTML 03 Mar 2021
* User guide HSSC MicroStar BGA Discontinued and Redesigned 08 May 2022
Application note High-Speed Layout Guidelines for Signal Conditioners and USB Hubs (Rev. A) PDF | HTML 08 Jan 2026
Application note Passive Mux Selection Based On Bandwidth (Rev. A) PDF | HTML 31 Jul 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

HD3SS213-1-2MUXEVM — HD3SS213-1-2MUXEVM: 5.4Gbps DisplayPort 1.2a 2:1/1:2 Differential Switch Evaluation Module

The HD3SS213 is a high-speed passive switch capable of switching two full DisplayPort 4 lane ports from one of two sources to one target location in an application. For DisplayPort Applications the HD3SS213 also supports switching of the Auxiliary (AUX), Display Data Channel (DDC) and Hot Plug (...)
User guide: PDF
Not available on TI.com
Gerber file

HD3SS213 S-Parameter Model (Rev. A)

SLAC631A.ZIP (49 KB)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
NFBGA (ZXH) 50 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos