Product details

Number of input channels 1 Rating Automotive Operating temperature range (°C) -40 to 150
Number of input channels 1 Rating Automotive Operating temperature range (°C) -40 to 150
TSSOP (PW) 16 32 mm² (5 mm × 6.4 mm)
  • AEC-Q100 Qualified for Automotive Applications:
    • Temperature grade 0: –40°C to 150°C, TA
  • Magnet-free operation
  • Sub-micron precision
  • Adjustable sensing range (through coil design)
  • Lower system cost
  • Remote sensor placement (decoupling the LDC from harsh environments)
  • High durability (by virtue of contact-less operation)
  • Insensitivity to environmental interference (such as dirt, dust, water, oil)
  • Supply voltage, analog: 4.75 V to 5.25 V
  • Supply voltage, IO: 1.8 V to 5.25 V
  • Supply current (without LC tank): 1.7 mA
  • RP resolution: 16-bit
  • L resolution: 24-bit
  • LC frequency range: 5 kHz to 5 MHz
  • AEC-Q100 Qualified for Automotive Applications:
    • Temperature grade 0: –40°C to 150°C, TA
  • Magnet-free operation
  • Sub-micron precision
  • Adjustable sensing range (through coil design)
  • Lower system cost
  • Remote sensor placement (decoupling the LDC from harsh environments)
  • High durability (by virtue of contact-less operation)
  • Insensitivity to environmental interference (such as dirt, dust, water, oil)
  • Supply voltage, analog: 4.75 V to 5.25 V
  • Supply voltage, IO: 1.8 V to 5.25 V
  • Supply current (without LC tank): 1.7 mA
  • RP resolution: 16-bit
  • L resolution: 24-bit
  • LC frequency range: 5 kHz to 5 MHz

The LDC1001-Q1 device is a 4.75-V to 5.25-V automotive-qualified inductance-to-digital converter designed for parallel resistance (Rp) and inductance (L) measurements. Inductive sensing technology enables precise measurement of linear or angular position of metal targets in automotive and industrial applications.

Inductive sensing is a contactless, short-range sensing technology that can enable high-resolution sensing of conductive targets in the presence of dust, dirt, oil, and moisture, which can be used by applications in harsh environments.

The LDC1001-Q1 system consists of an inductive sensor, typically a PCB coil, and a conductive target.

The LDC1001-Q1 is available in a 16-pin TSSOP package and offers several modes of operation. A serial peripheral interface (SPI) simplifies connection to an MCU.

The LDC1001-Q1 device is a 4.75-V to 5.25-V automotive-qualified inductance-to-digital converter designed for parallel resistance (Rp) and inductance (L) measurements. Inductive sensing technology enables precise measurement of linear or angular position of metal targets in automotive and industrial applications.

Inductive sensing is a contactless, short-range sensing technology that can enable high-resolution sensing of conductive targets in the presence of dust, dirt, oil, and moisture, which can be used by applications in harsh environments.

The LDC1001-Q1 system consists of an inductive sensor, typically a PCB coil, and a conductive target.

The LDC1001-Q1 is available in a 16-pin TSSOP package and offers several modes of operation. A serial peripheral interface (SPI) simplifies connection to an MCU.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 10
Top documentation Type Title Format options Date
* Data sheet LDC1001-Q1 Inductance to Digital Converter datasheet PDF | HTML Nov 14, 2019
Application note Common Inductive and Capacitive Sensing Applications (Rev. B) PDF | HTML Jun 22, 2021
Application note LDC Device Selection Guide (Rev. D) PDF | HTML Jun 15, 2021
Application note Sensor Design for Inductive Sensing Applications Using LDC (Rev. C) PDF | HTML May 21, 2021
Application note LDC Target Design (Rev. B) PDF | HTML May 13, 2021
Application note Using Multiple Sensors With LDC100x (Rev. A) Nov 12, 2019
Application note LDC100x Temperature Compensation (Rev. A) Nov 12, 2019
Application note Configuring Inductive-to-Digital-Converters for Parallel Resistance (RP) Variati (Rev. B) Nov 11, 2019
Application note Performing L Measurements from LDC DRDY Timing (Rev. A) Nov 11, 2019
Application note Measuring Rp of an L-C Sensor for Inductive Sensing Oct 1, 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LDC1000EVM — LDC1000EVM - Evaluation Module for Inductance to Digital Converter with Sample PCB Coil

The LDC1000EVM (Evaluation Module) demonstrates the use of inductive sensing technology to sense and measure the presence, position or composition of a conductive target object. The module includes an example of a PCB sensor coil. An MSP430 microcontroller is used to interface the LDC to a host (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
GUI for evaluation module (EVM)

SNOC028 — Sensing Solutions EVM GUI Tool v1.10.0

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos