LM50

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
NEW LM50HV ACTIVE 3V to 36V, ±2°C analog-output temperature sensor with operating temperature up to 150°C Next-gen LM50 with improvements in accuracy, wider VCC (3V to 36V) and temperature range (-40 to 150°C)

Product details

Local sensor accuracy (max) 2, 3 Rating Catalog Operating temperature range (°C) -40 to 150 Supply current (max) (µA) 130 Interface type Analog output Sensor gain (mV/°C) 10 Features Industry standard pinout, UL recognized
Local sensor accuracy (max) 2, 3 Rating Catalog Operating temperature range (°C) -40 to 150 Supply current (max) (µA) 130 Interface type Analog output Sensor gain (mV/°C) 10 Features Industry standard pinout, UL recognized
SOT-23 (DBZ) 3 6.9204 mm² (2.92 mm × 2.37 mm)
  • Industry-Standard Sensor Gain/Offset:
    • 10mV/°C, 500mV at 0°C
  • LM50HV (Next-generation):
    • Drop-in replacement for LM50B/LM50C
    • Wide supply range: 3V to 36V
    • Temperature Accuracy:
      • ±2°C (Max) over 20°C to 70°C
      • ±2.5°C (Max) over -10°C to 125°C
      • ±3°C (Max) over -20°C to 150°C
    • Quiescent Current (Typ): 52µA
    • Nonlinearity: ±1.2°C (Max)
  • LM50:
    • Operating supply range: 4.5V to 10V
    • LM50B Temperature Accuracy:
      • ±2°C (Max) at 25°C
      • ±3°C (Max) over temperature range
    • LM50C Temperature Accuracy:
      • ±3°C (Max) at 25°C
      • ±4°C (Max) over temperature range
    • Quiescent Current (Typ): 95µA
    • Nonlinearity: ±0.8°C (Max)
  • Available in Standard SOT23-3 package
  • DC Output Impedance: 2kΩ/4kΩ (Typ/Max)
    • Enables driving large capacitive loads
  • Designed for LDO-less applications
  • UL Recognized Component (LM50B, LM50C)
  • Industry-Standard Sensor Gain/Offset:
    • 10mV/°C, 500mV at 0°C
  • LM50HV (Next-generation):
    • Drop-in replacement for LM50B/LM50C
    • Wide supply range: 3V to 36V
    • Temperature Accuracy:
      • ±2°C (Max) over 20°C to 70°C
      • ±2.5°C (Max) over -10°C to 125°C
      • ±3°C (Max) over -20°C to 150°C
    • Quiescent Current (Typ): 52µA
    • Nonlinearity: ±1.2°C (Max)
  • LM50:
    • Operating supply range: 4.5V to 10V
    • LM50B Temperature Accuracy:
      • ±2°C (Max) at 25°C
      • ±3°C (Max) over temperature range
    • LM50C Temperature Accuracy:
      • ±3°C (Max) at 25°C
      • ±4°C (Max) over temperature range
    • Quiescent Current (Typ): 95µA
    • Nonlinearity: ±0.8°C (Max)
  • Available in Standard SOT23-3 package
  • DC Output Impedance: 2kΩ/4kΩ (Typ/Max)
    • Enables driving large capacitive loads
  • Designed for LDO-less applications
  • UL Recognized Component (LM50B, LM50C)

The LM50 and LM50HV devices are precision analog temperature sensors that can measure temperatures from -40°C to 125°C (for LM50) and -40°C to 150°C (for LM50HV) using a single positive supply. Unlike NTC thermistors, LM50 and LM50HV do not require any external calibration, trimming or software linearization leading to simplifying the circuitry requirements. The output voltage of the devices are linearly proportional to temperature (10mV/°C) and has a DC offset of 500mV at 0°C. The offset allows reading negative temperatures without the need for a negative supply. The output voltage of the LM50 and LM50HV ranges from 100mV (at -40°C) to 1.75V (at 125°C for LM50) and 2V (at 150°C for LM50HV), simplifying analog-to-digital converter (ADC) interfacing.

LM50HV is designed for LDO-less application due to stable functionality across wide supply range of 3V to 36V. Trimming and calibration of the LM50 and LM50HV at the wafer level provide long-term availability, low cost and consistent accuracy: LM50B (±3°C over temperature range), LM50C (±4°C over temperature range) and LM50HV (±3°C over -20°C to 150°C).

The LM50 and LM50HV devices are precision analog temperature sensors that can measure temperatures from -40°C to 125°C (for LM50) and -40°C to 150°C (for LM50HV) using a single positive supply. Unlike NTC thermistors, LM50 and LM50HV do not require any external calibration, trimming or software linearization leading to simplifying the circuitry requirements. The output voltage of the devices are linearly proportional to temperature (10mV/°C) and has a DC offset of 500mV at 0°C. The offset allows reading negative temperatures without the need for a negative supply. The output voltage of the LM50 and LM50HV ranges from 100mV (at -40°C) to 1.75V (at 125°C for LM50) and 2V (at 150°C for LM50HV), simplifying analog-to-digital converter (ADC) interfacing.

LM50HV is designed for LDO-less application due to stable functionality across wide supply range of 3V to 36V. Trimming and calibration of the LM50 and LM50HV at the wafer level provide long-term availability, low cost and consistent accuracy: LM50B (±3°C over temperature range), LM50C (±4°C over temperature range) and LM50HV (±3°C over -20°C to 150°C).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
LM50-Q1 ACTIVE Automotive ±3°C analog output temperature sensor with 10mV/°C gain Automotive qualified version
Same functionality with different pin-out to the compared device.
TMP235 ACTIVE 1C analog temperature sensor, 10 mV/C Higher accuracy (±1°C) with lower power demand (12uA), wider temperature range (-40 to 150°C). Available in either a pin-to-pin SOT-23 or smaller SC70 package.
ISOTMP35 ACTIVE 1.2°C basic isolated temperature sensor with 10mV/°C analog output First-in-market integrated isolation with the same sensor gain (10 mV/°C). Higher accuracy (±1.2°C) and wider temperature range (-40 to 150°C).
TMP300 ACTIVE Resistor-Programmable, up to 18V-Capable Temp Switch and Analog Out Sensor Temperature switch with both analog and comparator outputs with a standard sensor gain (10 mV/°C), and supporting voltage range (1.8 to 18V).

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet LM50 and LM50HV Industry-Standard, Analog Centigrade (10mV/°C) Temperature Sensor in the SOT-23 Package datasheet (Rev. I) PDF | HTML Oct 13, 2025
Application brief Sensing in Humanoid Robots (Rev. B) PDF | HTML Aug 28, 2026
Certificate UL Certificate of Compliance Vol1-Sec5 E232195 Aug 6, 2018
Application note Tiny Temperature Sensors for Remote Systems Feb 17, 2003

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Reference design

PMP10260 — 24Vdc Input (Double Car Battery) Automotive Multiphase Sync-Buck Reference Design

This high-efficiency, high-power reference design uses the LM5119 two-phase synchronous-buck controller to regulate 14.4V at 60A. This design can be used to supply single car battery power from a double battery system, often found in trucks. Features include input EMI filtering, output hot swap (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBZ) 3 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos