LM50-Q1

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
NEW LM50HV-Q1 ACTIVE Automotive (Grade 0), 3V to 36V, ±2°C analog-output temperature sensor Next-gen LM50 with improvements in accuracy, wider VCC (3V to 36V) and temperature range (-40 to 150°C, Q100 Grade 0)

Product details

Local sensor accuracy (max) 3 Rating Automotive Operating temperature range (°C) -40 to 125 Supply current (max) (µA) 130 Interface type Analog output Sensor gain (mV/°C) 10 Features Industry standard pinout, UL recognized TI functional safety category Functional Safety-Capable
Local sensor accuracy (max) 3 Rating Automotive Operating temperature range (°C) -40 to 125 Supply current (max) (µA) 130 Interface type Analog output Sensor gain (mV/°C) 10 Features Industry standard pinout, UL recognized TI functional safety category Functional Safety-Capable
SOT-23 (DBZ) 3 6.9204 mm² (2.92 mm × 2.37 mm)
  • AEC-Q100 Qualified for automotive applications
    • LM50-Q1 (Grade-1): –40°C to +125°C
    • LM50HV-Q1 (Grade-0): –40°C to +150°C
  • Functional safety-capable
  • Industry-Standard Sensor Gain/Offset:
    • 10mV/°C, 500mV at 0°C
  • LM50HV-Q1 (Next-generation):
    • Wide supply range: 3V to 36V
    • ±2°C (Max) accuracy over 20°C to 70°C
    • ±2.5°C (Max) accuracy over 0°C to 100°C
    • ±3°C (Max) accuracy over −20°C to 125°C
    • ±3.5°C (Max) accuracy over −40°C to 150°C
    • Quiescent Current (Typ): 52µA
  • LM50-Q1:
    • Operating supply range: 4.5V to 10V

    • ±3°C (Max) accuracy at 25°C
    • ±4°C (Max) accuracy over −40°C to 125°C
    • Quiescent Current (Typ): 95µA
  • Available in Standard SOT23-3 package
  • DC Output Impedance: 2kΩ/4kΩ (Typ/Max)
    • Enables driving large capacitive loads
  • UL Recognized Component (LM50-Q1)
  • AEC-Q100 Qualified for automotive applications
    • LM50-Q1 (Grade-1): –40°C to +125°C
    • LM50HV-Q1 (Grade-0): –40°C to +150°C
  • Functional safety-capable
  • Industry-Standard Sensor Gain/Offset:
    • 10mV/°C, 500mV at 0°C
  • LM50HV-Q1 (Next-generation):
    • Wide supply range: 3V to 36V
    • ±2°C (Max) accuracy over 20°C to 70°C
    • ±2.5°C (Max) accuracy over 0°C to 100°C
    • ±3°C (Max) accuracy over −20°C to 125°C
    • ±3.5°C (Max) accuracy over −40°C to 150°C
    • Quiescent Current (Typ): 52µA
  • LM50-Q1:
    • Operating supply range: 4.5V to 10V

    • ±3°C (Max) accuracy at 25°C
    • ±4°C (Max) accuracy over −40°C to 125°C
    • Quiescent Current (Typ): 95µA
  • Available in Standard SOT23-3 package
  • DC Output Impedance: 2kΩ/4kΩ (Typ/Max)
    • Enables driving large capacitive loads
  • UL Recognized Component (LM50-Q1)

The LM50-Q1 (Grade-1) and LM50HV-Q1 (Grade-0) devices are AEC-Q100 automotive-grade analog temperature sensor that can measure temperature up to 125°C and 150°C, respectively, using a single positive supply. Unlike NTC thermistors, LM50-Q1 and LM50HV-Q1 do not require any external calibration, trimming or software linearization leading to simplifying the circuitry requirements. The output voltage of the devices are linearly proportional to temperature (10mV/°C) and has a DC offset of 500mV at 0°C. The offset allows reading negative temperatures without the need for a negative supply. The output voltage of these devices ranges from 100mV (at -40°C) to 1.75V (at 125°C) and 2V (at 150°C only for LM50HV-Q1), simplifying automotive ADC interfacing (including ADC integrated in MCU).

LM50HV-Q1 is designed for LDO-less application due to stable functionality across wide supply range of 3V to 36V. Trimming and calibration of LM50-Q1 and LM50HV-Q1 at the wafer level provide low cost and consistent accuracy: LM50-Q1 (±4°C across –40°C to 125°C) and LM50HV-Q1 (±3°C across –20°C to 125°C, ±3.5°C across –40°C to 150°C). Functional safety documentation is also available.

The LM50-Q1 (Grade-1) and LM50HV-Q1 (Grade-0) devices are AEC-Q100 automotive-grade analog temperature sensor that can measure temperature up to 125°C and 150°C, respectively, using a single positive supply. Unlike NTC thermistors, LM50-Q1 and LM50HV-Q1 do not require any external calibration, trimming or software linearization leading to simplifying the circuitry requirements. The output voltage of the devices are linearly proportional to temperature (10mV/°C) and has a DC offset of 500mV at 0°C. The offset allows reading negative temperatures without the need for a negative supply. The output voltage of these devices ranges from 100mV (at -40°C) to 1.75V (at 125°C) and 2V (at 150°C only for LM50HV-Q1), simplifying automotive ADC interfacing (including ADC integrated in MCU).

LM50HV-Q1 is designed for LDO-less application due to stable functionality across wide supply range of 3V to 36V. Trimming and calibration of LM50-Q1 and LM50HV-Q1 at the wafer level provide low cost and consistent accuracy: LM50-Q1 (±4°C across –40°C to 125°C) and LM50HV-Q1 (±3°C across –20°C to 125°C, ±3.5°C across –40°C to 150°C). Functional safety documentation is also available.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
LM50 ACTIVE ±2°C analog-output temperature sensor with 10mV/°C gain Industrial-grade version
Pin-for-pin with same functionality to the compared device.
TMP235-Q1 ACTIVE Automotive Grade ±1.5°C 2.3V to 5.5V analog output temperature sensor with +10 mV/°C gain Higher accuracy (±1.5°C) with lower power demand (12uA), and wider temperature range (-40C to 150°C). Available in a pin-to-pin SOT-23 or smaller SC70 package.
Same functionality with different pin-out to the compared device.
ISOTMP35-Q1 ACTIVE Automotive 1.5°C basic isolated temperature sensor with 10mV/°C analog output First-in-market integrated isolation with the same sensor gain (10 mV/°C). Higher accuracy (±1.5°C)
TMP300-Q1 ACTIVE Automotive Grade, Resistor-Programmable, up to 18V-Capable Temp Switch and Analog Out Sensor Temperature switch with both analog and comparator outputs with a standard sensor gain (10 mV/°C), and supporting voltage range (1.8 to 18V).

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet LM50-Q1 and LM50HV-Q1 - Automotive (Grade 1, Grade 0), Industry-Standard (10mV/°C) Analog Temperature Sensor with ±2°C or ±3°C Accuracy, in SOT-23 Package datasheet (Rev. A) PDF | HTML Feb 2, 2026
Functional safety information LM50-Q1 Functional Safety User's Guide Feb 17, 2020
Certificate UL Certificate of Compliance Vol1-Sec5 E232195 Aug 6, 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM50HVEVM — LM50 high-voltage evaluation module

The LM50HV evaluation module (EVM) features a single-pole-double-throw (SPDT) switch that allows users to connect a power supply through test points. The LM50HVEVM uses a MSP430F5528 microcontroller along with a USB interface to enable users to datalog results and interface with the LM50HV analog (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBZ) 3 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos