ISOTMP35

ACTIVE

Product details

Isolation rating Basic Withstand isolation voltage (VISO) (Vrms) 3000 Transient isolation voltage (VIOTM) (VPK) 4250 Surge isolation voltage (VIOSM) (VPK) 6500 Creepage (min) (mm) 4 Clearance (min) (mm) 4 Interface type Analog output Integrated isolated power Yes Local sensor accuracy (max) 1.2 Sensor gain (mV/°C) 10 Supply current (max) (µA) 12 Operating temperature range (°C) -40 to 150 Rating Catalog TI functional safety category Functional Safety-Capable
Isolation rating Basic Withstand isolation voltage (VISO) (Vrms) 3000 Transient isolation voltage (VIOTM) (VPK) 4250 Surge isolation voltage (VIOSM) (VPK) 6500 Creepage (min) (mm) 4 Clearance (min) (mm) 4 Interface type Analog output Integrated isolated power Yes Local sensor accuracy (max) 1.2 Sensor gain (mV/°C) 10 Supply current (max) (µA) 12 Operating temperature range (°C) -40 to 150 Rating Catalog TI functional safety category Functional Safety-Capable
SOIC (DFQ) 7 29.4 mm² (4.9 mm × 6 mm)
  • Robust integrated isolation barrier:
    • Withstand isolation voltage: 3000VRMS
    • Isolation working voltage: 500VRMS
  • Isolation barrier life: > 50 years
  • Temperature sensor accuracy
    • ±0.5°C typical at 25°C
    • ±1.2°C maximum from 0°C to 70°C
    • ±2.5°C maximum from –40°C to 150°C
  • Operating supply range: 2.3V to 5.5V
  • Positive slope sensor gain: 10mV/°C, with 500mV offset at 0°C
  • Fast thermal response: < 2 seconds
  • Short circuit protected output
  • Low power consumption: 9µA (typical)
  • DFQ (SOIC-7) package
  • Safety-related certifications (planned):
    • 3kVRMS isolation for 1 minute per UL 1577
  • Robust integrated isolation barrier:
    • Withstand isolation voltage: 3000VRMS
    • Isolation working voltage: 500VRMS
  • Isolation barrier life: > 50 years
  • Temperature sensor accuracy
    • ±0.5°C typical at 25°C
    • ±1.2°C maximum from 0°C to 70°C
    • ±2.5°C maximum from –40°C to 150°C
  • Operating supply range: 2.3V to 5.5V
  • Positive slope sensor gain: 10mV/°C, with 500mV offset at 0°C
  • Fast thermal response: < 2 seconds
  • Short circuit protected output
  • Low power consumption: 9µA (typical)
  • DFQ (SOIC-7) package
  • Safety-related certifications (planned):
    • 3kVRMS isolation for 1 minute per UL 1577

The ISOTMP35 is the industry’s first isolated temperature sensor IC, combining an integrated isolation barrier, up to 3000VRMS withstand voltage, with an analog temperature sensor featuring a 10mV/°C slope from –40°C to 150°C. This integration enables the sensor to be co-located with high voltage heat sources (for example: HV FETs, IGBTs, or HV contactors) without requiring expensive isolation circuitry. The direct contact with the high-voltage heat source also provides greater accuracy and faster thermal response compared with approaches where the sensor is placed further away to meet isolation requirements.

Operating from a non-isolated 2.3V to 5.5V supply, the ISOTMP35 allows easy integration into applications where sub-regulated power is not available on the high-voltage plane.

The integrated isolation barrier satisfies UL 1577 requirements. The surface mount package (7-pin SOIC) provides excellent heat flow from the heat source to the embedded thermal sensor, minimizing thermal mass and providing more accurate heat-source measurement. This reduces the need for time-consuming thermal modeling and improves system design margin by reducing mechanical variations due to manufacturing and assembly.

The ISOTMP35 class-AB output driver provides a strong 500µA maximum output to drive capacitive loads up to 1000pF and is designed to directly interface with analog-to-digital converter (ADC) sample and hold inputs.

The ISOTMP35 is the industry’s first isolated temperature sensor IC, combining an integrated isolation barrier, up to 3000VRMS withstand voltage, with an analog temperature sensor featuring a 10mV/°C slope from –40°C to 150°C. This integration enables the sensor to be co-located with high voltage heat sources (for example: HV FETs, IGBTs, or HV contactors) without requiring expensive isolation circuitry. The direct contact with the high-voltage heat source also provides greater accuracy and faster thermal response compared with approaches where the sensor is placed further away to meet isolation requirements.

Operating from a non-isolated 2.3V to 5.5V supply, the ISOTMP35 allows easy integration into applications where sub-regulated power is not available on the high-voltage plane.

The integrated isolation barrier satisfies UL 1577 requirements. The surface mount package (7-pin SOIC) provides excellent heat flow from the heat source to the embedded thermal sensor, minimizing thermal mass and providing more accurate heat-source measurement. This reduces the need for time-consuming thermal modeling and improves system design margin by reducing mechanical variations due to manufacturing and assembly.

The ISOTMP35 class-AB output driver provides a strong 500µA maximum output to drive capacitive loads up to 1000pF and is designed to directly interface with analog-to-digital converter (ADC) sample and hold inputs.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
ISOTMP35-Q1 ACTIVE Automotive 1.5°C basic isolated temperature sensor with 10mV/°C analog output Automotive qualified version with basic isolation, with slightly lower accuracy (±1.5°C).
Same functionality with different pin-out to the compared device.
NEW ISOTMP35R ACTIVE ±2.0°C 5kVRMS reinforced isolated temperature sensor with analog output Reinforced isolation (5-kVRMS) temperature sensor with same sensor gain (10 mV/°C), higher operating voltage (34V)

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ISOTMP35BEVM — ISOTMP35 evaluation module

The ISOTMP35BEVM evaluation module (EVM) enables designers to evaluate the performance of ISOTMP35 analog isolated temperature sensor, using a USB interface and onboard MSP430F5528 microcontroller (MCU) for control and data logging. The sensor may be separated from the main board, which allows for (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Reference design

TIDA-010257 — 10kW Vienna rectifier-based, three-phase power factor correction reference design

The Vienna rectifier power topology is used in high-power, three-phase power factor correction applications such as appliances, electric vehicle (EV) chargers, and telecom rectifiers. Control design of the rectifier can be complex. This reference design illustrates a method to control the power (...)
Supported products & hardware
Reference design

TIDA-010954 — 600W GaN-based single-phase cycloconverter reference design

This reference design implements a 600W bidirectional single-stage DC-AC inverter based on cycloconverter (AC-DAB) topology and TI GaN power stages. The design supports up to 60V and ±16A on the DC side and on the single-phase, 230VAC and 2.6A. The inverter supports bidirectional power flow and (...)
Supported products & hardware
Reference design

TIDA-010957 — 15kW to 30kW bidirectional, three-phase plus neutral flying capacitor based on GaN reference design

This reference design provides a design template for implementing a three-level, three-phase plus neutral, Gallium Nitride (GaN) based flying capacitor power stage. The use of fast switching power devices allows switching at an equivalent frequency of 125kHz, reducing the size of magnetics for the (...)

Supported products & hardware
Reference design

TIDA-011008 — 3.6kW, GaN-based single-phase string inverter reference design

This reference design provides an overview into the implementation of a GaN-based single-phase string inverter. The design consists of one string input, able to handle up to 10 photovoltaic (PV) panels in series. The nominal rated power from string inputs to a single-phase grid connection at 230V (...)

Supported products & hardware
Reference design

TIDA-011012 — 50kW SiC-based modular solid-state transformer for medium-voltage applications reference design

This design implements a three-phase solid-state transformer (SST) based on a silicon carbide (SiC) power module. Using a modular architecture allows for stacking multiple converter submodules in series to meet medium-voltage grid requirements. Using fast switching SiC devices enables the DC/AC (...)
Supported products & hardware
Reference design

TIDA-01606 — 11-kW, bidirectional three-phase three-level (T-type) inverter and PFC reference design

This reference design provides an overview on how to implement a bidirectional three-level, three-phase, SiC-based active front end (AFE) inverter and power factor correction (PFC) stage. The design uses switching frequency up to 90kHz and an LCL output filter to reduce the size of the magnetics. (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (DFQ) 7 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos