LMK5C33414AS1
Three DPLL, three APLL, four-input and 14-output network synchronizer with BAW VCO IEEE-1588 support
LMK5C33414AS1
- Ultra-low jitter BAW VCO based Wireless clocks
- 40fs typical/ 57fs maximum RMS jitter at 491.52MHz
- 50fs typical/ 62fs maximum RMS jitter at 245.76MHz
- Three high-performance Digital Phase Locked Loops (DPLLs) with paired Analog Phase Locked Loops (APLLs)
- Programmable DPLL loop bandwidth from 1mHz to 4kHz
- < 1ppt DCO frequency adjustment step size
- Four differential or single-ended DPLL inputs
- 1Hz (1PPS) to 800MHz input frequency
- Digital holdover and hitless switching
- 14 differential outputs with programmable HSDS, AC-LVPECL, LVDS, and HSCL formats
- Up to 18 total frequency outputs when configured with 6 LVCMOS frequency outputs on OUT[1:0]_P/N, GPIO1, and GPIO2 and 12 differential outputs on OUT[13:2]_P/N
- 1Hz (1PPS) to 1250MHz output frequency with programmable swing and common mode
- PCIe Gen 1 to 6 compliant
- I2C, 3-wire SPI, or 4-wire SPI
- –40°C to 85°C operating temperature
The LMK5C33414AS1 is a high-performance network synchronizer and jitter cleaner designed to meet the stringent requirements of wireless communications and infrastructure applications.
The device is bundled with software support for IEEE-1588 PTP synchronization to a primary reference clock source. For more information, contact TI.
The device integrates three DPLLs and three APLLs to provide hitless switching and jitter attenuation with programmable loop bandwidth (LBW) and one external loop filter capacitor, maximizing flexibility and ease of use.
APLL3 features an ultra-high performance PLL with TIs proprietary Bulk Acoustic Wave (BAW) technology. The BAW APLL can generate 491.52MHz output clocks with 40fs typical / 60fs maximum RMS jitter (12kHz to 20MHz) irrespective of the DPLL reference input frequency and jitter characteristics. APLL2 and APLL1 (conventional LC VCOs) provide options for a second or third frequency and/or synchronization domain.
Reference validation circuitry monitors the DPLL reference inputs and automatically performs a hitless switch when the inputs are detected or lost. Zero-Delay Mode (ZDM) provides control over the phase relationship between inputs and outputs.
The device is fully programmable through I2C or SPI. The integrated EEPROM can be used to customize system start-up clocks. The device also features factory default ROM profiles as fallback options.
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | LMK5C33414AS1 3-DPLL 3-APLL 4-IN 14-OUT Network Synchronizer With IEEE-1588 PTP Stack Software datasheet (Rev. A) | PDF | HTML | 05 Feb 2025 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| VQFN (RGC) | 64 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.