TIDA-00281
Automotive 48-V, 1-kW Motor Drive Reference Design
TIDA-00281
Overview
TIDA-00281 is a 3-phase brushless DC (BLDC) motor drive designed to operate in 48-V automotive applications. The board is designed to drive motors in the 1-kW range and can handle currents up to 30 A. The design includes analog circuits working in conjunction with a C2000 LaunchPad to spin a 3-phase BLDC motor without the need for position feedback from hall effect sensors or quadrature encoder.
Features
- Speed control of 3-phase BLDC motors with no position sensors needed
- Phase voltage and current sensing scaled and filtered feedback for control of the 3-phase power
- Operates over a wide range of voltages from the 48-V battery system
- Reverse polarity protection on 12-V battery
Automotive
- Active transfer case
- Active transfer case
- Active transfer case
- Continuous variable transmission (CVT)
- Continuous variable transmission (CVT)
- Continuous variable transmission (CVT)
- Continuous variable transmission (CVT)
- Diesel engine
- Dual clutch transmission (DCT)
- Dual clutch transmission (DCT)
- E-shifter actuator
- E-shifter actuator
- Electric power steering (EPS)
- Electric power steering (EPS)
- Electric power steering (EPS)
- Electric power steering (EPS)
- Electric vehicle transmission
- Electric vehicle transmission
- Engine fan
- Fluid pump
- Fluid pump
- Gasoline engine
- Hybrid transmission
- Hybrid transmission
- Hybrid transmission
- Hybrid transmission
- Pump
- Shift-by-wire
- Shift-by-wire
- Starter & generator
- eTurbo/charger
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
HVDA553-Q1 — Automotive 5-V CAN Transceiver with I/O Level Adapting and Low-Power Mode Supply Optimization
TPS40210-Q1 — 4.5-V to 52-V wide input range current mode boost controller with 700-mV reference voltage
TPS62152-Q1 — Automotive 3V to 17V, 1A Buck Converter in 3x3 QFN package
UCC27201A-Q1 — Automotive, 120V 3A/3A half-bridge gate driver with 7V UVLO
DRV5013-Q1 — Automotive, high voltage (up to 38V), high bandwidth (30-kHz) Hall effect latch
OPA2365-Q1 — Automotive 5V, 50MHz, Precision, High-CMRR, Rail-to-Rail Operational Amplifier
LM74610-Q1 — 0.48-V to 42-V, zero IQ automotive ideal diode controller
CSD18531Q5A — 60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 4.6 mOhm
CSD19535KTT — 100-V, N channel NexFET™ power MOSFET, single D2PAK, 3.4 mOhm
CSD19536KTT — 100-V, N channel NexFET™ power MOSFET, single D2PAK, 2.4 mOhm
Start development
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Design guide | Automotive 1-kW 48-V BLDC Motor Drive Design Guide | Oct 26, 2015 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.