PGA4311
- DIGITALLY-CONTROLLED ANALOG VOLUME CONTROL:
Four Independent Audio Channels
Serial Control Interface
Zero Crossing Detection
Mute Function - WIDE GAIN AND ATTENUATION RANGE:
+31.5dB to –95.5dB with 0.5dB Steps - LOW NOISE AND DISTORTION:
120dB Dynamic Range
0.0004% THD+N at 1kHz (U–Grade)
0.0002% THD+N at 1kHz (A–Grade) - NOISE-FREE LEVEL TRANSITIONS
- LOW INTERCHANNEL CROSSTALK:
–130dBFS - POWER SUPPLIES: ±5V Analog, +5V Digital
- AVAILABLE IN AN SOP-28 PACKAGE
- APPLICATIONS
- AUDIO AMPLIFIERS
- MIXING CONSOLES
- MULTI–TRACK RECORDERS
- BROADCAST STUDIO EQUIPMENT
- MUSICAL INSTRUMENTS
- EFFECTS PROCESSORS
- A/V RECEIVERS
- CAR AUDIO SYSTEMS
The PGA4311 is a highperformance, 4-channel audio volume control designed for professional and high-end consumer audio systems. Using high performance operational amplifier stages internal to the PGA4311 yields low noise and distortion, while providing the capability to drive 600
loads directly without buffering. The 3-wire serial control interface allows for connection to a wide variety of host controllers, in addition to support for daisy-chaining of multiple PGA4311 devices.
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Data sheet | PGA4311: 4-Channel Audio Volume Control datasheet (Rev. A) | 24 Apr 2002 | |
| EVM User's guide | PGA4311EVM: Evaluation Module | 14 Jan 2002 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
PGA4311EVM — PGA4311 Evaluation Module
The PGA4311 is a high-performance, 4-channel audio volume control designed for professional and high-end consumer audio systems. Using high performance operational amplifier stages internal to the PGA4311 yields low noise and distortion, while providing the capability to drive 600 ohm loads (...)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| SOIC (DW) | 28 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.