TAS2320
15W, mono digital input Class-D speaker amplifier with 15V external boost support
TAS2320
- Powerful Class-D amplifier
- 19W output power @1% THD+N
- 15V external PVDD supply
- Best-in-class efficiency
- Up to 93.2% efficiency @ 1% TDH+N power
- 14.7mW idle channel power, noise gate off
- 5.3mW idle channel power, noise gate on
- Integrated 1.8V VDD Y-bridge
- High performance audio channel
- 14.2µV A-wt. idle channel noise
- 114.4dB Dynamic Range
- -90dB THD+N
- Low EMI performance with ERC and SSM
- < 1µs chip to chip group delay matching
- Advanced integrated features
- Signal detection high efficiency modes
- High accuracy supply voltage monitor & temp sensor
- Boost sharing secondary device support
- External Class-H Boost control algorithm
- Ease of use features
- HW pin control or I2C based control
- Clock based power up/down
- Auto clock rate detection: 16 to 192kHz
- MCLK free operation
- Thermal and over current protection
- Power Supplies and user interface
- VBAT: 2.5V to 5.5V
- VDD: 1.65V to 1.95V
- IOVDD: 1.8V or 3.3V
- PVDD: 2.5V to 15V
- I2S/TDM: 8 channels
- 26-Pin, 0.4mm Pitch, QFN package
The TAS2320 is a mono, digital input Class-D audio amplifier designed for efficiently driving high peak power into loudspeakers.
TAS2320 is optimized to deliver best battery life for real-use cases of music playback and voice calls. Advanced efficiency optimization features like Y-bridge, and other algorithms enable the device to produce best-in-class efficiency across all power regions of operation. The Class-D amplifier is capable of delivering 15W output powerusing external PVDD supply.
Up to four devices can share a common bus via I2S/TDM and I2C interfaces. TAS2320 also supports HW pin based pre-defined controls that can configure the device for desired mode of operation without requiring any I2C controls.
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | TAS2320 19W Mono Digital Input Class-D Speaker Amp with 15V PVDD Support datasheet (Rev. A) | PDF | HTML | 27 Oct 2025 |
| Application brief | Speaker, TV, Soundbar Audio Amplifiers: Features, Benefits, and Selection Guide | PDF | HTML | 11 Mar 2026 | |
| Application note | TAS2x20: Extending Battery Life in Portable Audio Applications | PDF | HTML | 30 Oct 2025 | |
| Application note | Efficiency Improvement With Y-Bridge in TAS2x20, TAS257x (Rev. A) | PDF | HTML | 18 Sep 2025 | |
| Application note | TAS2x20 Design and Layout Guidelines | PDF | HTML | 30 Sep 2024 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TAS2320EVM — TAS2320 evaluation module
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| VQFN-HR (RBG) | 26 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.