TAS5720A-Q1

ACTIVE

Automotive, 25-W, 1-ch , 4.5- to 26.4-V supply digital input Class-D audio amplifier

Product details

Output power (W) 25 Power stage supply (max) (V) 26.4 Power stage supply (min) (V) 4.5 Speaker channels (max) Mono Audio input type Digital Input Control interface Hardware, Software THD + N at 1 kHz (%) 0.02 Sampling rate (max) (Hz) 96000 Rating Automotive Operating temperature range (°C) -40 to 105
Output power (W) 25 Power stage supply (max) (V) 26.4 Power stage supply (min) (V) 4.5 Speaker channels (max) Mono Audio input type Digital Input Control interface Hardware, Software THD + N at 1 kHz (%) 0.02 Sampling rate (max) (Hz) 96000 Rating Automotive Operating temperature range (°C) -40 to 105
HTSSOP (DAP) 32 89.1 mm² 11 x 8.1
  • Qualified for automotive applications
    • Temperature grade 1: –40°C to +125°C
  • Minimum supply voltage down to 4.5 V
  • Selectable hardware or software control
  • Audio performance (PVDD = 12 V, RSPK = 8 Ω, SPK_GAIN[1:0] pins = 00)
    • Idle channel noise = 69 µVrms (A-Wtd)
    • THD+N = 0.02% (at 1 W, 1 kHz)
    • SNR = 100 dB A-Wtd (Ref. to THD+N = 1%)
  • Audio I/O configuration:
    • Mono I²S input
    • 32, 44.1, 48, 88.2, 96 kHz Sample rates
  • General operational features:
    • Integrated digital output clipper
    • Programmable I²C address (1101100[R/W] or 1101101[R/W])
    • Closed-loop amplifier architecture
  • Robustness features:
    • Clock error, DC, and short-circuit protection
    • Overtemperature and programmable overcurrent protection
  • Qualified for automotive applications
    • Temperature grade 1: –40°C to +125°C
  • Minimum supply voltage down to 4.5 V
  • Selectable hardware or software control
  • Audio performance (PVDD = 12 V, RSPK = 8 Ω, SPK_GAIN[1:0] pins = 00)
    • Idle channel noise = 69 µVrms (A-Wtd)
    • THD+N = 0.02% (at 1 W, 1 kHz)
    • SNR = 100 dB A-Wtd (Ref. to THD+N = 1%)
  • Audio I/O configuration:
    • Mono I²S input
    • 32, 44.1, 48, 88.2, 96 kHz Sample rates
  • General operational features:
    • Integrated digital output clipper
    • Programmable I²C address (1101100[R/W] or 1101101[R/W])
    • Closed-loop amplifier architecture
  • Robustness features:
    • Clock error, DC, and short-circuit protection
    • Overtemperature and programmable overcurrent protection

The TAS5720A-Q1 is a mono I2S input Class-D audio amplifier which is ideal for use in automotive emergency call (eCall), telematics, acoustic vehicle alerting system (AVAS) and EV/HEV sound generation applications. The device provides up to 25 W instantaneous power into 4 Ω at 10% THD+N at 14.4 V. The TAS5720A-Q1 also includes hardware and software (I²C) control modes, an integrated digital clipper, selectable gain options, and a wide power supply operating range (4.5 V – 26.4 V).

The device is offered in a thermally enhanced 32-Pin TSSOP package.

The TAS5720A-Q1 is a mono I2S input Class-D audio amplifier which is ideal for use in automotive emergency call (eCall), telematics, acoustic vehicle alerting system (AVAS) and EV/HEV sound generation applications. The device provides up to 25 W instantaneous power into 4 Ω at 10% THD+N at 14.4 V. The TAS5720A-Q1 also includes hardware and software (I²C) control modes, an integrated digital clipper, selectable gain options, and a wide power supply operating range (4.5 V – 26.4 V).

The device is offered in a thermally enhanced 32-Pin TSSOP package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TAS5760M-Q1 ACTIVE Automotive, 25-W, 2-ch, 4.5- to 26.4-V supply digital input Class-D audio amplifier TAS5760 is 25-W stereo, digital input

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TAS5720A-Q1 1x25-W Digital Input Closed-Loop Automotive Class-D Audio Amplifier datasheet (Rev. B) PDF | HTML 15 Oct 2019
EVM User's guide TAS5760xxEVM User's Guide (Rev. A) 19 Dec 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TAS5720A-Q1EVM — TAS5720A-Q1 1x20-W Digital Input Closed-Loop Automotive Class-D Audio Amplifier Evaluation Module

The TAS5720A-Q1EVM features the TAS5720A-Q1 digital input closed-loop automotive Class-D audio amplifier. The EVM is used in conjunction with the PurePath Console Motherboard (PPCMB). It is populated with a TAS5720A-Q1 device which allows operation from power supply voltages from 4.5V to 26.4V. The (...)
User guide: PDF
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HTSSOP (DAP) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos