TAS5782M

ACTIVE

Product details

Audio input type Digital Input Architecture Class-D, Smart Amp Speaker channels (max) Stereo Control interface Software Output power (W) 40 Power stage supply (max) (V) 26.4 Power stage supply (min) (V) 4.5 RDS(on) (Ω) 0.09 THD + N at 1 kHz (%) 0.2 Load (min) (Ω) 3 Analog supply voltage (min) (V) 4.5 Analog supply voltage (max) (V) 26.4 Rating Catalog Operating temperature range (°C) -25 to 85
Audio input type Digital Input Architecture Class-D, Smart Amp Speaker channels (max) Stereo Control interface Software Output power (W) 40 Power stage supply (max) (V) 26.4 Power stage supply (min) (V) 4.5 RDS(on) (Ω) 0.09 THD + N at 1 kHz (%) 0.2 Load (min) (Ω) 3 Analog supply voltage (min) (V) 4.5 Analog supply voltage (max) (V) 26.4 Rating Catalog Operating temperature range (°C) -25 to 85
HTSSOP (DCA) 48 101.25 mm² (12.5 mm × 8.1 mm)
  • Flexible Audio I/O Configuration
    • Supports I2S, TDM, LJ, RJ Digital Input
    • Sample Rate Support
    • BD Amplifier Modulation
    • Supports 3-Wire Digital Audio Interface (No MCLK required)
  • High-Performance Closed-Loop Architecture (PVDD = 12 V, RSPK = 8 Ω, SPK_GAIN = 20 dB)
    • Closed-Loop = reduced component count/ smaller solution size
    • Idle Channel Noise = 62 µVrms (A-Wtd)
    • THD+N = 0.2% (at 1 W, 1 kHz)
    • SNR = 103dB A-Wtd (Ref. to THD+N = 1%)
  • Flexible Processing Features
    • 15 BiQuads / SmartEQ
    • 2 x 5 BiQuads for X-Over / EQ
    • 3-Band Advanced DRC + AGL
    • Dynamic EQ and SmartBass
    • Sound Field Spatializer (SFS)
    • 96-kHz Processor Sampling
  • Communication Features
    • Software Mode Control via I2C Port
    • Two Address Select Pins – Up to 4 Devices
  • Robustness and Reliability Features
    • Clock Error , DC, and Short-Circuit Protection
    • Overtemperature and Overcurrent Protection
  • Flexible Audio I/O Configuration
    • Supports I2S, TDM, LJ, RJ Digital Input
    • Sample Rate Support
    • BD Amplifier Modulation
    • Supports 3-Wire Digital Audio Interface (No MCLK required)
  • High-Performance Closed-Loop Architecture (PVDD = 12 V, RSPK = 8 Ω, SPK_GAIN = 20 dB)
    • Closed-Loop = reduced component count/ smaller solution size
    • Idle Channel Noise = 62 µVrms (A-Wtd)
    • THD+N = 0.2% (at 1 W, 1 kHz)
    • SNR = 103dB A-Wtd (Ref. to THD+N = 1%)
  • Flexible Processing Features
    • 15 BiQuads / SmartEQ
    • 2 x 5 BiQuads for X-Over / EQ
    • 3-Band Advanced DRC + AGL
    • Dynamic EQ and SmartBass
    • Sound Field Spatializer (SFS)
    • 96-kHz Processor Sampling
  • Communication Features
    • Software Mode Control via I2C Port
    • Two Address Select Pins – Up to 4 Devices
  • Robustness and Reliability Features
    • Clock Error , DC, and Short-Circuit Protection
    • Overtemperature and Overcurrent Protection

The TAS5782M device is a high-performance, stereo closed-loop Class-D amplifier with integrated audio processor with up to 96-kHz architecture. To convert from digital to analog, the device uses a high performance DAC with Burr Brown™ audio technology. It requires only two power supplies: one DVDD for low-voltage circuitry and one PVDD for high-voltage circuitry. It is controlled by a software control port using standard I2C communication.

An optimal mix of thermal performance and device cost is provided in the 90 mΩ rDS(on) of the output MOSFETs. Additionally, a thermally enhanced 48-Pin TSSOP provides excellent operation in the elevated ambient temperatures found in modern consumer electronic devices.

The TAS5782M device is a high-performance, stereo closed-loop Class-D amplifier with integrated audio processor with up to 96-kHz architecture. To convert from digital to analog, the device uses a high performance DAC with Burr Brown™ audio technology. It requires only two power supplies: one DVDD for low-voltage circuitry and one PVDD for high-voltage circuitry. It is controlled by a software control port using standard I2C communication.

An optimal mix of thermal performance and device cost is provided in the 90 mΩ rDS(on) of the output MOSFETs. Additionally, a thermally enhanced 48-Pin TSSOP provides excellent operation in the elevated ambient temperatures found in modern consumer electronic devices.

Download View video with transcript Video

Request more information

PurePath™ Console 3, TAS5782M GUI and other design resources are available. Request now

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TAS5825M ACTIVE 38-W stereo, 65-W mono, 4.5- to 26-V, digital input Class-D Smart Audio Amplifier w/ 192kHz arch TAS5825M is our 38-W stereo, 65-W mono Class-D digital input smart audio amplifier.

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TAS5782M 30 W Stereo Class-D Amplifier with 96-kHz Processing datasheet (Rev. A) PDF | HTML Jul 25, 2017
Technical article How smart amps are bringing high-fidelity audio into the smart home PDF | HTML May 3, 2021
Application note TAS5782M Process Flows (Rev. B) Oct 17, 2017
Technical article What are the building blocks of high-definition audio systems? PDF | HTML Jun 6, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

PUREPATH-CMBEVM — PurePath™ Console motherboard for audio system design and development

The PurePath™ Console Motherboard (PurePath-CMBEVM) provides a seamless interface between Ti’s latest PurePath Console GUI to supported TI’s digital and mixed-signal audio evaluation modules, including audio amplifiers and audio converters.

The PurePath-CMBEVM is shipped as a stand-alone board. It (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TAS5782MEVM — TAS5782M Digital Input Closed-Loop Class-D Audio Amplifier with 96-kHz Processing Evaluation Module

The TAS5782MEVM showcases the latest TI digital input Class-D closed loop amplifier TAS5782M. The EVM is used in conjunction with the PurePath Console Motherboard (PPCMB) and the PurePath Console 3 Software. There are two TAS5780M devices present on the EVM, which allows the user to evaluate the (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Application software & framework

PUREPATHCONSOLE — PurePath™ Console graphical development suite for audio system design and development

PurePath™ Console is a highly integrated and easy-to-use audio development suite designed specifically to simplify the evaluation, configuration and debug process associated with the development of audio products. Watch how easy it is to use the PurePath™ Console 3 software.

PurePath Console’s (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HTSSOP (DCA) 48 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos