TAS5825M

ACTIVE

Product details

Audio input type Digital Input Architecture Class-D, Smart Amp Speaker channels (max) Stereo Control interface Software Output power (W) 38 Power stage supply (max) (V) 26.4 Power stage supply (min) (V) 4.5 RDS(on) (Ω) 0.09 THD + N at 1 kHz (%) 0.02 Load (min) (Ω) 4 Analog supply voltage (min) (V) 4.5 Analog supply voltage (max) (V) 26.4 Rating Catalog Operating temperature range (°C) -25 to 85
Audio input type Digital Input Architecture Class-D, Smart Amp Speaker channels (max) Stereo Control interface Software Output power (W) 38 Power stage supply (max) (V) 26.4 Power stage supply (min) (V) 4.5 RDS(on) (Ω) 0.09 THD + N at 1 kHz (%) 0.02 Load (min) (Ω) 4 Analog supply voltage (min) (V) 4.5 Analog supply voltage (max) (V) 26.4 Rating Catalog Operating temperature range (°C) -25 to 85
VQFN (RHB) 32 25 mm² (5 mm × 5 mm)
  • Flexible audio I/O:
    • Supports 32, 44.1, 48, 88.2, 96, 192 kHz sample rates
    • I2S, LJ, RJ, or TDM
    • SDOUT for audio monitoring, sub-channel or echo cancellation
    • Supports 3-wire digital audio interface (no MCLK required)
  • High-efficiency Class-D operation
    • > 90% Power efficiency, 90 mΩ RDS(on)
    • Low quiescent current, <20 mA at PVDD=12V
  • Supports multiple output configurations
    • 1 × 53 W, 1.0 Mode (4-Ω, 22 V, THD+N=1%)
    • 1 × 65 W, 1.0 Mode (4-Ω, 22 V, THD+N=10%)
    • 2 × 30 W, 2.0 Mode (8-Ω, 24 V, THD+N=1%)
    • 2 × 38 W, 2.0 Mode (8-Ω, 24 V, THD+N=10%)
  • Excellent audio performance:
    • THD+N ≤ 0.03% at 1 W, 1 kHz, PVDD = 12 V
    • SNR ≥ 110 dB (A-weighted), ICN ≤ 35 µVRMS
  • Flexible processing features
    • 3-Band advanced DRC + AGL,2 × 15 BQs,
    • Sound field spatializer (SFS), level meter
    • 96-kHz, 192-kHz processor sampling
    • Dynamic EQ, Bass enhancement and speaker thermal/excursion protection
  • Flexible power supply configurations
    • PVDD: 4.5 V to 26.4 V
    • DVDD and I/O: 1.8 V or 3.3 V
  • Excellent integrated self-protection:
    • Over-current error (OCE)
    • Cycle-by-cycle current limit
    • Over-temperature warning (OTW)
    • Over-temperature error (OTE)
    • Under and over-voltage lock-out (UVLO/OVLO)
  • Easy system integration
    • I2C Software control
    • Reduced solution size
      • Small 5 x 5 mm Package
      • Fewer passives required compared to open-loop devices
      • No bulky electrolytic capacitors or large inductors required for most applications
  • Flexible audio I/O:
    • Supports 32, 44.1, 48, 88.2, 96, 192 kHz sample rates
    • I2S, LJ, RJ, or TDM
    • SDOUT for audio monitoring, sub-channel or echo cancellation
    • Supports 3-wire digital audio interface (no MCLK required)
  • High-efficiency Class-D operation
    • > 90% Power efficiency, 90 mΩ RDS(on)
    • Low quiescent current, <20 mA at PVDD=12V
  • Supports multiple output configurations
    • 1 × 53 W, 1.0 Mode (4-Ω, 22 V, THD+N=1%)
    • 1 × 65 W, 1.0 Mode (4-Ω, 22 V, THD+N=10%)
    • 2 × 30 W, 2.0 Mode (8-Ω, 24 V, THD+N=1%)
    • 2 × 38 W, 2.0 Mode (8-Ω, 24 V, THD+N=10%)
  • Excellent audio performance:
    • THD+N ≤ 0.03% at 1 W, 1 kHz, PVDD = 12 V
    • SNR ≥ 110 dB (A-weighted), ICN ≤ 35 µVRMS
  • Flexible processing features
    • 3-Band advanced DRC + AGL,2 × 15 BQs,
    • Sound field spatializer (SFS), level meter
    • 96-kHz, 192-kHz processor sampling
    • Dynamic EQ, Bass enhancement and speaker thermal/excursion protection
  • Flexible power supply configurations
    • PVDD: 4.5 V to 26.4 V
    • DVDD and I/O: 1.8 V or 3.3 V
  • Excellent integrated self-protection:
    • Over-current error (OCE)
    • Cycle-by-cycle current limit
    • Over-temperature warning (OTW)
    • Over-temperature error (OTE)
    • Under and over-voltage lock-out (UVLO/OVLO)
  • Easy system integration
    • I2C Software control
    • Reduced solution size
      • Small 5 x 5 mm Package
      • Fewer passives required compared to open-loop devices
      • No bulky electrolytic capacitors or large inductors required for most applications

The TAS5825M is a stereo high-performance closed-loop Class-D with an integrated audio processor and up to 192-kHz support.

The powerful audio DSP core supports several advanced audio process flows such as 2×15 BQs, 3-Band DRC, Full-band AGL (Automatic Gain Limiter), Smart Amplifier Algorithm (Thermal and Excursion Protection), Bass enhancement, Spatializer, THD manager, PVDD Tracking, and Thermal Foldback. The TAS5825M has a 48-kHz or 96-kHz architecture with an integrated SRC (Sample Rate Convertor) that detects the input sample rate and auto-converts the input sample to the DSP target sample rate to avoid audio artifacts.

The TAS5825M is a stereo high-performance closed-loop Class-D with an integrated audio processor and up to 192-kHz support.

The powerful audio DSP core supports several advanced audio process flows such as 2×15 BQs, 3-Band DRC, Full-band AGL (Automatic Gain Limiter), Smart Amplifier Algorithm (Thermal and Excursion Protection), Bass enhancement, Spatializer, THD manager, PVDD Tracking, and Thermal Foldback. The TAS5825M has a 48-kHz or 96-kHz architecture with an integrated SRC (Sample Rate Convertor) that detects the input sample rate and auto-converts the input sample to the DSP target sample rate to avoid audio artifacts.

Download View video with transcript Video

Request more information

PurePath™ Console 3, TAS5825M GUI and other design resources are available. Request now

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
TAS5825P ACTIVE 4.5V to 26.4V Class-H control digital-in Class-D audio amp with ultra-low idle & superior efficiency TAS5825P features Class-H control rather than the TAS5825M's smart amp features.
Pin-for-pin with same functionality to the compared device.
TAS5827 ACTIVE 43-W stereo, digital-input closed-loop Class-D amplifier with integrated audio and Class-H control Higher output power and higher output current

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

PUREPATH-CMBEVM — PurePath™ Console motherboard for audio system design and development

The PurePath™ Console Motherboard (PurePath-CMBEVM) provides a seamless interface between Ti’s latest PurePath Console GUI to supported TI’s digital and mixed-signal audio evaluation modules, including audio amplifiers and audio converters.

The PurePath-CMBEVM is shipped as a stand-alone board. It (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TAS5825MEVM — Digital-input closed-loop class-D audio amp with 96kHz/192kHz extended processing evaluation module

The TAS5825MEVM showcases the latest TI digital input class-D closed loop amplifier, TAS5825M, with up to 192kHz sampling and extended processing. The EVM is used in conjunction with the PurePath Console motherboard (PUREPATH-CMBEVM) and the PurePath Console 3 software (PUREPATHCONSOLE). There are (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TAS5825MEVM-SB — TAS5825M and TAS5720M evaluation board for scalable 2.1 channel audio amplifier

This 2.1 channel audio amplifier evaluation board incorporates the TAS5825M digital stereo amplifier for left and right channel audio and the TAS5720M digital mono amplifier for the subwoofer channel. The design operates from a single audio source interface and is scalable to 5.1, 7.1 and 9.1 (...)
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Application software & framework

PUREPATHCONSOLE — PurePath™ Console graphical development suite for audio system design and development

PurePath™ Console is a highly integrated and easy-to-use audio development suite designed specifically to simplify the evaluation, configuration and debug process associated with the development of audio products. Watch how easy it is to use the PurePath™ Console 3 software.

PurePath Console’s (...)

Supported products & hardware
Application software & framework

PUREPATHCONSOLE — PurePath™ Console graphical development suite for audio system design and development

PurePath™ Console is a highly integrated and easy-to-use audio development suite designed specifically to simplify the evaluation, configuration and debug process associated with the development of audio products. Watch how easy it is to use the PurePath™ Console 3 software.

PurePath Console’s (...)

Supported products & hardware
Reference design

TIDA-060026 — Scalable 2.1 channel audio amplifier reference design

This 2.1 channel audio amplifier reference design incorporates the TAS5825M digital stereo amplifier for left and right channel audio and the TAS5720M digital mono amplifier for the subwoofer channel. The design operates from a single audio source interface and is scalable to 5.1, 7.1 and 9.1 (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RHB) 32 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos