Home Interface I2C, I3C & SPI ICs I2C & I3C level shifters, buffers & hubs

TCA39306-Q1

ACTIVE

Product details

Features Enable pin Protocols I2C, I3C Frequency (max) (MHz) 12.5 VCCA (min) (V) 0.85 VCCA (max) (V) 5.5 VCCB (min) (V) 1.65 VCCB (max) (V) 5.5 Supply restrictions VCCA <= VCCB Rating Automotive TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125
Features Enable pin Protocols I2C, I3C Frequency (max) (MHz) 12.5 VCCA (min) (V) 0.85 VCCA (max) (V) 5.5 VCCB (min) (V) 1.65 VCCB (max) (V) 5.5 Supply restrictions VCCA <= VCCB Rating Automotive TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125
VSSOP (DCU) 8 6.2 mm² (2 mm × 3.1 mm)
  • AEC-Q100 Qualified for automotive applications
  • Functional Safety-Capable
  • 2-Bit bidirectional translator for SDA and SCL lines in mixed-mode I 2C applications
  • Standard-mode, fast-mode, and fast-mode plus I 2C and SMBus compatible
  • I 3C compatible (12.5 MHz supported)
  • Allows voltage-level translation between
    • 0.9-V V REF1 and 1.8-V, 2.5-V, 3.3-V, or 5-V V REF2
    • 1.2-V V REF1 and 1.8-V, 2.5-V, 3.3-V, or 5-V V REF2
    • 1.8-V V REF1 and 2.5-V, 3.3-V, or 5-V V REF2
    • 2.5-V V REF1 and 3.3-V or 5-V V REF2
    • 3.3-V V REF1 and 5-V V REF2
  • Provides bidirectional voltage translation with no direction Pin
  • Low ON-state resistance between input and output ports provides less signal distortion
  • Open-drain I 2C I/O ports (SCL1, SDA1, SCL2, and SDA2)
  • 5-V Tolerant I 2C I/O ports to support mixed-mode signal operation
  • High-impedance SCL1, SDA1, SCL2, and SDA2 pins for EN = Low
  • Lockup-free operation for isolation when EN = Low
  • Flow-through pinout for ease of printed-circuit-board trace routing
  • ESD Protection Exceeds JESD 22
    • 2000-V human-body model (A114-A)
    • 1000-V charged-device model (C101)
  • AEC-Q100 Qualified for automotive applications
  • Functional Safety-Capable
  • 2-Bit bidirectional translator for SDA and SCL lines in mixed-mode I 2C applications
  • Standard-mode, fast-mode, and fast-mode plus I 2C and SMBus compatible
  • I 3C compatible (12.5 MHz supported)
  • Allows voltage-level translation between
    • 0.9-V V REF1 and 1.8-V, 2.5-V, 3.3-V, or 5-V V REF2
    • 1.2-V V REF1 and 1.8-V, 2.5-V, 3.3-V, or 5-V V REF2
    • 1.8-V V REF1 and 2.5-V, 3.3-V, or 5-V V REF2
    • 2.5-V V REF1 and 3.3-V or 5-V V REF2
    • 3.3-V V REF1 and 5-V V REF2
  • Provides bidirectional voltage translation with no direction Pin
  • Low ON-state resistance between input and output ports provides less signal distortion
  • Open-drain I 2C I/O ports (SCL1, SDA1, SCL2, and SDA2)
  • 5-V Tolerant I 2C I/O ports to support mixed-mode signal operation
  • High-impedance SCL1, SDA1, SCL2, and SDA2 pins for EN = Low
  • Lockup-free operation for isolation when EN = Low
  • Flow-through pinout for ease of printed-circuit-board trace routing
  • ESD Protection Exceeds JESD 22
    • 2000-V human-body model (A114-A)
    • 1000-V charged-device model (C101)

The TCA39306-Q1 is a dual bidirectional voltage-level translator compatible with I 2C, SMBus, and I 3C with an enable (EN) input, and is operational from 0.9-V to 3.3-V V REF1 and 1.8-V to 5.5-V V REF2.

The device allows bidirectional voltage translations between 0.85 V and 5 V, without the use of a direction pin. The low ON-state resistance (R ON) of the switch allows connections to be made with minimal propagation delay. When EN is high, the translator switch is ON, and the SCL1 and SDA1 I/O are connected to the SCL2 and SDA2 I/O, respectively, allowing bidirectional data flow between ports. When EN is low, the translator switch is off, and a high-impedance state exists between ports.

In addition to voltage translation, the TCA39306-Q1 can be used to isolate a higher speed bus from a lower speed bus by controlling the EN pin to disconnect the slower bus during fast-mode communication.

The TCA39306-Q1 is a dual bidirectional voltage-level translator compatible with I 2C, SMBus, and I 3C with an enable (EN) input, and is operational from 0.9-V to 3.3-V V REF1 and 1.8-V to 5.5-V V REF2.

The device allows bidirectional voltage translations between 0.85 V and 5 V, without the use of a direction pin. The low ON-state resistance (R ON) of the switch allows connections to be made with minimal propagation delay. When EN is high, the translator switch is ON, and the SCL1 and SDA1 I/O are connected to the SCL2 and SDA2 I/O, respectively, allowing bidirectional data flow between ports. When EN is low, the translator switch is off, and a high-impedance state exists between ports.

In addition to voltage translation, the TCA39306-Q1 can be used to isolate a higher speed bus from a lower speed bus by controlling the EN pin to disconnect the slower bus during fast-mode communication.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
PCA9306-Q1 ACTIVE Automotive 2-bit bidirectional 400-kHz I2C/SMBus voltage level translator 105C operation and I2C in Standard & fast mode, 1.2V-5V translation

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TCA39306-Q1Dual BidirectionalI3C,I2C Bus and SMBus Voltage-Level Translator datasheet (Rev. B) PDF | HTML Oct 30, 2023
Application note Understanding Transient Drive Strength vs. DC Drive Strength in Level-Shifters (Rev. A) PDF | HTML Jul 3, 2024
Application brief I3C Voltage Translator and Multiplexer Quick Reference PDF | HTML Jan 4, 2024
Functional safety information TCA39306-Q1 Functional Safety, FIT Rate, Failure Mode Distribution, and Pin FMA PDF | HTML Mar 31, 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TCA39306EVM — TCA39306 evaluation module low voltage I²C level-shifter

This EVM provides configurable loading conditions through adjustable pull up resistors and bus capacitance which allows designers to easily test the performance of this device in their system.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TCA39306 IBIS Model

SCPM048.ZIP (23 KB) - IBIS model
Supported products & hardware
Design tool

I2C-DESIGNER — I2C designer tool

Use the I2C Designer tool to quickly resolve conflicts in addressing, voltage level and frequency in I2C based designs. Enter master and slave inputs to automatically generate an I2C tree or easily build a custom solution. This tool will help designers save time and comply with the I2C standard (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VSSOP (DCU) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos