Home Interface I2C, I3C & SPI ICs I2C & SPI general-purpose I/Os (GPIOs)

TCA9539A-Q1

ACTIVE

Product details

Number of I/Os 16 Features Configuration registers, Interrupt pin, Reset pin Addresses 4 Rating Automotive Frequency (max) (MHz) 0.4 Operating temperature range (°C) -40 to 125
Number of I/Os 16 Features Configuration registers, Interrupt pin, Reset pin Addresses 4 Rating Automotive Frequency (max) (MHz) 0.4 Operating temperature range (°C) -40 to 125
TSSOP (PW) 24 49.92 mm² (7.8 mm × 6.4 mm)
  • AEC-Q100 Qualified for automotive applications
    • Temperature grade 1: –40°C to +125°C, TA
  • Functional Safety-Capable
  • I2C to parallel port expander
  • Open-drain active-low interrupt output
  • Active-low reset input
  • 5V tolerant input and output ports
  • Compatible with most microcontrollers
  • 400kHz Fast I2C bus
  • Polarity inversion register
  • Internal power-on reset
  • No glitch on power up
  • Address by two hardware address pins for use of up to four devices
  • Latched outputs for directly driving LEDs
  • Latch-up performance exceeds 100mA Per JESD 78, class II
  • ESD protection exceeds JESD 22
    • 2000V Human-body model (A114-A)
    • 1000V Charged-device model (C101)
  • AEC-Q100 Qualified for automotive applications
    • Temperature grade 1: –40°C to +125°C, TA
  • Functional Safety-Capable
  • I2C to parallel port expander
  • Open-drain active-low interrupt output
  • Active-low reset input
  • 5V tolerant input and output ports
  • Compatible with most microcontrollers
  • 400kHz Fast I2C bus
  • Polarity inversion register
  • Internal power-on reset
  • No glitch on power up
  • Address by two hardware address pins for use of up to four devices
  • Latched outputs for directly driving LEDs
  • Latch-up performance exceeds 100mA Per JESD 78, class II
  • ESD protection exceeds JESD 22
    • 2000V Human-body model (A114-A)
    • 1000V Charged-device model (C101)

The TCA9539A-Q1 is a 24-pin device that provides 16 bits of general purpose parallel input and output (I/O) expansion for the two-line bidirectional I2C bus (or SMBus protocol). The device can operate with a power supply voltage (VCC) range from 1.65V to 5.5V. The device supports 100kHz (I2C Standard mode) and 400kHz (I2C Fast mode) clock frequencies. I/O expanders such as the device provide a simple solution when additional I/Os are needed for switches, sensors, push-buttons, LEDs, fans, and other similar devices.

The features of the device include an interrupt that is generated on the INT pin when an input port changes state. The A0 and A1 hardware selectable address pins allow up to four devices on the same I2C bus. The device can be reset to its default state by cycling the power supply and causing a power-on reset. Also, the device has a hardware RESET pin that can be used to reset the device to its default state.

The TCA9539A-Q1 I2C I/O expander is qualified for automotive applications.

The TCA9539A-Q1 is a 24-pin device that provides 16 bits of general purpose parallel input and output (I/O) expansion for the two-line bidirectional I2C bus (or SMBus protocol). The device can operate with a power supply voltage (VCC) range from 1.65V to 5.5V. The device supports 100kHz (I2C Standard mode) and 400kHz (I2C Fast mode) clock frequencies. I/O expanders such as the device provide a simple solution when additional I/Os are needed for switches, sensors, push-buttons, LEDs, fans, and other similar devices.

The features of the device include an interrupt that is generated on the INT pin when an input port changes state. The A0 and A1 hardware selectable address pins allow up to four devices on the same I2C bus. The device can be reset to its default state by cycling the power supply and causing a power-on reset. Also, the device has a hardware RESET pin that can be used to reset the device to its default state.

The TCA9539A-Q1 I2C I/O expander is qualified for automotive applications.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TCA9539A-Q1 Automotive Low Voltage 16-Bit I2 C and SMBus Low-Power I/O Expander with Interrupt Output, Reset Pin, and Configuration Registers datasheet PDF | HTML Jul 8, 2025
Application note From TCA9539-Q1 to TCA9539A-Q1: A Seamless Upgrade Path, Designed to Drop-in, Engineered to Do More PDF | HTML Jan 15, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

IO-EXPANDER-EVM — IO-EXPANDER-EVM: I2C and SMBus IO Expander Evaluation Module

The IO expander evaluation module (EVM) lets you evaluate TI's portfolio of SMBus and I2C IO expander line devices. The TCA6424A and TCA9539 come installed on the board. The 24-pin TSSOP footprint also supports TCA6408A, TCA6416A, TCA9534, TCA9534A, TCA9535, TCA9538, TCA9554, TCA9554A and TCA9555.

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 24 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos