Home Interface I2C, I3C & SPI ICs I2C & I3C switches & multiplexers

TCA9543A

ACTIVE

Product details

Addresses 4 Features Interrupt pin, Reset pin Rating Catalog Frequency (max) (MHz) 0.4 Operating temperature range (°C) -40 to 85 Number of channels 2
Addresses 4 Features Interrupt pin, Reset pin Rating Catalog Frequency (max) (MHz) 0.4 Operating temperature range (°C) -40 to 85 Number of channels 2
SOIC (D) 14 51.9 mm² (8.65 mm × 6 mm) TSSOP (PW) 14 32 mm² (5 mm × 6.4 mm)
  • 1-of-2 Bidirectional Translating Switches
  • I2C Bus and SMBus Compatible
  • Two active-low interrupt inputs
  • Active-low interrupt output
  • Active-low reset input
  • Two address pins allowing up to four TCA9543A devices on the I2C bus
  • Channel selection via I2C bus, in any combination
  • Power-up with all switch channels deselected
  • Low RON switches
  • Allows voltage-level translation between
    1.8-V, 2.5-V, 3.3-V, and 5-V buses
  • No glitch on power-up
  • Supports hot insertion
  • Low standby current
  • Operating power-supply voltage range of 1.65-V to 5.5-V
  • 5.5-V Tolerant inputs
  • 0 to 400-kHz Clock frequency
  • Latch-up Performance exceeds 100-mA Per JESD78
  • ESD Protection exceeds JESD 22
    • 4000-V Human-body model (A114-A)
    • 1500-V Charged-device model (C101)
  • 1-of-2 Bidirectional Translating Switches
  • I2C Bus and SMBus Compatible
  • Two active-low interrupt inputs
  • Active-low interrupt output
  • Active-low reset input
  • Two address pins allowing up to four TCA9543A devices on the I2C bus
  • Channel selection via I2C bus, in any combination
  • Power-up with all switch channels deselected
  • Low RON switches
  • Allows voltage-level translation between
    1.8-V, 2.5-V, 3.3-V, and 5-V buses
  • No glitch on power-up
  • Supports hot insertion
  • Low standby current
  • Operating power-supply voltage range of 1.65-V to 5.5-V
  • 5.5-V Tolerant inputs
  • 0 to 400-kHz Clock frequency
  • Latch-up Performance exceeds 100-mA Per JESD78
  • ESD Protection exceeds JESD 22
    • 4000-V Human-body model (A114-A)
    • 1500-V Charged-device model (C101)

The TCA9543A is a dual bidirectional translating switch controlled by the I2C bus. The SCL/SDA upstream pair fans out to two downstream pairs, or channels. Either individual SCn/SDn channel or both channels can be selected, determined by the contents of the programmable control register. Two interrupt inputs (INT1–INT0), one for each of the downstream pairs, are provided. One interrupt output (INT) acts as an AND of the two interrupt inputs.

An active-low reset (RESET) input allows the TCA9543A to recover from a situation where one of the downstream I2C buses is stuck in a low state. Pulling RESET low resets the I2C state machine and causes both of the channels to be deselected, as does the internal power-on reset function.

The pass gates of the switches are constructed such that the VCC terminal can be used to limit the maximum high voltage, which will be passed by the TCA9543A. This allows the use of different bus voltages on each pair, so that 1.8-V, 2.5-V, or 3.3-V parts can communicate with 5-V parts without any additional protection. External pull-up resistors pull the bus up to the desired voltage level for each channel. All I/O terminals are 5.5-V tolerant.

The TCA9543A is a dual bidirectional translating switch controlled by the I2C bus. The SCL/SDA upstream pair fans out to two downstream pairs, or channels. Either individual SCn/SDn channel or both channels can be selected, determined by the contents of the programmable control register. Two interrupt inputs (INT1–INT0), one for each of the downstream pairs, are provided. One interrupt output (INT) acts as an AND of the two interrupt inputs.

An active-low reset (RESET) input allows the TCA9543A to recover from a situation where one of the downstream I2C buses is stuck in a low state. Pulling RESET low resets the I2C state machine and causes both of the channels to be deselected, as does the internal power-on reset function.

The pass gates of the switches are constructed such that the VCC terminal can be used to limit the maximum high voltage, which will be passed by the TCA9543A. This allows the use of different bus voltages on each pair, so that 1.8-V, 2.5-V, or 3.3-V parts can communicate with 5-V parts without any additional protection. External pull-up resistors pull the bus up to the desired voltage level for each channel. All I/O terminals are 5.5-V tolerant.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 9
Top documentation Type Title Format options Date
* Data sheet TCA9543A Low Voltage 2-Channel I2C Bus Switch With Interrupt Logic And Reset datasheet (Rev. B) PDF | HTML Oct 29, 2019
Application note Understanding the I2C Bus (Rev. A) PDF | HTML Oct 19, 2026
Application brief Best Practices: I2C Devices on an I3C Shared Bus PDF | HTML Mar 30, 2023
Application note I2C Solutions for Hot Swap Applications (Rev. A) Jan 31, 2023
Application note I2C Dynamic Addressing Apr 25, 2019
Application note Choosing the Correct I2C Device for New Designs PDF | HTML Sep 7, 2016
Selection guide I2C Infographic Flyer Dec 3, 2015
Application note Maximum Clock Frequency of I2C Bus Using Repeaters May 15, 2015
Application note I2C Bus Pull-Up Resistor Calculation (Rev. A) PDF | HTML Feb 13, 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TCA9548AEVM — TCA9548A I2C 1-to-8 bidirectional translating switch evaluation module

The TCA9548AEVM is designed to evaluate and demonstrate the functionality of TI’s TCA954xA family of I2C switches. The TCA9548AEVM can be used as a standalone evaluation module to interface with an existing system or paired with the MSP430 Lauchpad which serves as the I2C master and power supply (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TCA9543A IBIS Model

SCPM032.ZIP (77 KB) - IBIS model
Supported products & hardware
Design tool

I2C-DESIGNER — I2C designer tool

Use the I2C Designer tool to quickly resolve conflicts in addressing, voltage level and frequency in I2C based designs. Enter master and slave inputs to automatically generate an I2C tree or easily build a custom solution. This tool will help designers save time and comply with the I2C standard (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 14 Ultra Librarian
TSSOP (PW) 14 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos